Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
C Type Universal Seals ONLY - for Standard Continuous Sleeve Gear Coupling Types (C, CFR, CMM, CSPCR, CSHP, etc)

For use with all Standard Lovejoy Continuous Sleeve Gear coupling types (C, CFR, CMM, CSPCR, CSHP, etc).

Note: Seals are included in Continuous Sleeve Gear Coupling Accessory Kits, and are generally not ordered as a stand alone item.

1 - 10 of 10 | Results Per Page | View | Unit of Measure
1 
Clear Filter

Size

Part Number

Size

Type

CAD

C-7/8-SEAL N/A 7/8 N/A Universal Seals N/A CAD Icon (for items table)
C-1.5-SEAL N/A 1 1/2 N/A Universal Seals N/A
C-2-SEAL N/A 2 N/A Universal Seals N/A CAD Icon (for items table)
C-2.5-SEAL N/A 2 1/2 N/A Universal Seals N/A
C-3-SEAL N/A 3 N/A Universal Seals N/A
C-3.5-SEAL N/A 3 1/2 N/A Universal Seals N/A
C-4-SEAL N/A 4 N/A Universal Seals N/A
C-4.5-SEAL N/A 4 1/2 N/A Universal Seals N/A
C-5-SEAL N/A 5 N/A Universal Seals N/A
C-6-SEAL N/A 6 N/A Universal Seals N/A
1 - 10 of 10 | Results Per Page | View | Unit of Measure
1