All Product Types > INDUSTRIAL MOTION PRODUCTS > Couplings & Power Transmission Parts Catalog > Gear Type Couplings > SIER-BATH® Gear Couplings > Continuous Sleeve Gear Type Couplings > CV Type Hubs - Imperial > View Items  

CV Type Hubs - Imperial

Check up to five results to perform an action.






    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  
Compare Items
   
  Results 1 - 2 of 2 1 

Part Number

Item Name

Description 

Size

Keyway Size (W x D)

Dimension HL

Dimension HD

Max. Bore (Dimensions ID1/ID2)

69790413486 Lower Hub CV-4-HUB-LOWER-4"-1"X1/2KW 4 1 x 1/2 in 4.380 in
111.25
mm
6.250 in
158.75
mm
4.130 in
104.90
mm
69790413484 Upper Hub CV-4-HUB-UPPER-4"-1"X1/2KW 4 1 x 1/2 in 4.380 in
111.25
mm
6.250 in
158.75
mm
4.130 in
104.90
mm
  Results 1 - 2 of 2 1