Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
Standard C Type

  • Basis for all types of Lovejoy / Sier-Bath Continuous Sleeve Couplings
  • Low profile compact design is easy to implement
  • Single (flex-rigid) or double (flex-flex) engagement
1 - 5 of 5 | Results Per Page | View | Unit of Measure
1 
Clear Filter

Size

Part Number

Size

Dimension HD

Dimension HL

Dimension L1

Dimension L2

Dimension L3

C-3.5-HUB RGD-RSB N/A 3 1/2 N/A 5.380 in136.65 mm N/A 4.250 in107.95 mm N/A 5.580 in141.73 mm N/A 3.330 in84.58 mm N/A 0.250 in6.35 mm
C-4-HUB RGD-RSB N/A 4 N/A 6.250 in158.75 mm N/A 4.380 in111.25 mm N/A 5.520 in140.21 mm N/A 3.270 in83.06 mm N/A 0.250 in6.35 mm
C-4.5-HUB RGD-RSB N/A 4 1/2 N/A 7.250 in184.15 mm N/A 5.00 in127.00 mm N/A 6.640 in168.66 mm N/A 3.890 in98.81 mm N/A 0.250 in6.35 mm
C-5-HUB RGD-RSB N/A 5 N/A 8.250 in209.55 mm N/A 6.000 in152.40 mm N/A 6.390 in162.31 mm N/A 4.520 in114.81 mm N/A 0.250 in6.35 mm
C-6-HUB RGD-RSB N/A 6 N/A 9.500 in241.30 mm N/A 6.380 in162.05 mm N/A 7.640 in194.06 mm N/A 4.520 in114.81 mm N/A 0.250 in6.35 mm
1 - 5 of 5 | Results Per Page | View | Unit of Measure
1