Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    CMM Type Mill Motor Coupling Hubs w/ Rough Stock Bore - Imperial
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > INDUSTRIAL MOTION PRODUCTS > Couplings & Power Transmission Parts Catalog > Gear Type Couplings > SIER-BATH® Gear Couplings > Continuous Sleeve Gear Type Couplings > CMM Type Mill Motor Coupling Hubs w/ Rough Stock Bore - Imperial > View Items  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites

CMM Type Mill Motor Coupling Hubs w/ Rough Stock Bore - Imperial

For CAD models and more information, click Directly on the part number below.


    CMM Type Mill Motor Couplings

    The CMM Type coupling consists of one standard flex hub, one universal hub, one standard sleeve and one accessory kit consisting of seals and snap rings.
  • Designed with longer universal hub on one end to accommodate straight or tapered shafts
  • Standard hub and sleeve on the other end
  • Universal hub bored to customer specifications
  • Available with longer universal hubs on both ends




Add To Cart Request Quote
   
  Results 1 - 5 of 5 Unit of Measure: Imperial Metric Both 1 

Part Number

Description 

Size

Outside Diameter

Dimension CBD

Max. Safe Counterbore (Dimension CBD1)

Dimension DC

Max. Length of Universal Hub (Dimension HL1)

69790400117 CMM-3.5-HUB-RSB 3 1/2 7.500 in
7.50
mm
5.500 in
139.70
mm
4.500 in
114.30
mm
0.250 in
6.35
mm
6.500 in
165.10
mm
69790400323 CMM-4-HUB-RSB 4 8.750 in
8.75
mm
6.500 in
165.10
mm
5.130 in
130.30
mm
0.250 in
6.35
mm
6.630 in
168.40
mm
69790400324 CMM-4.5-HUB-RSB 4 1/2 9.500 in
9.50
mm
7.250 in
184.15
mm
5.500 in
139.70
mm
0.250 in
6.35
mm
7.750 in
196.85
mm
69790400129 CMM-5-HUB-RSB 5 10.750 in
10.75
mm
8.130 in
206.50
mm
6.500 in
165.10
mm
0.250 in
6.35
mm
7.880 in
200.15
mm
69790400325 CMM-6-HUB-RSB 6 12.250 in
12.25
mm
9.250 in
234.95
mm
7.750 in
196.85
mm
0.250 in
6.35
mm
9.250 in
234.95
mm
  Results 1 - 5 of 5 1 
<