Part Number |
Description |
Size |
Outside Diameter |
Dimension CBD |
Max. Safe Counterbore (Dimension CBD1) |
Dimension DC |
Max. Length of Universal Hub (Dimension HL1) |
Quantity | Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|---|
| 69790400117 | Description N/A CMM-3.5-HUB-RSB | Size N/A 3 1/2 | Outside Diameter N/A 7.500 in7.50 mm | Dimension CBD N/A 5.500 in139.70 mm | Max. Safe Counterbore (Dimension CBD1) N/A 4.500 in114.30 mm | Dimension DC N/A 0.250 in6.35 mm | Max. Length of Universal Hub (Dimension HL1) N/A 6.500 in165.10 mm |
Add To Cart
Request Quote |
|
| 69790400323 | Description N/A CMM-4-HUB-RSB | Size N/A 4 | Outside Diameter N/A 8.750 in8.75 mm | Dimension CBD N/A 6.500 in165.10 mm | Max. Safe Counterbore (Dimension CBD1) N/A 5.130 in130.30 mm | Dimension DC N/A 0.250 in6.35 mm | Max. Length of Universal Hub (Dimension HL1) N/A 6.630 in168.40 mm |
Add To Cart
Request Quote |
|
| 69790400324 | Description N/A CMM-4.5-HUB-RSB | Size N/A 4 1/2 | Outside Diameter N/A 9.500 in9.50 mm | Dimension CBD N/A 7.250 in184.15 mm | Max. Safe Counterbore (Dimension CBD1) N/A 5.500 in139.70 mm | Dimension DC N/A 0.250 in6.35 mm | Max. Length of Universal Hub (Dimension HL1) N/A 7.750 in196.85 mm |
Add To Cart
Request Quote |
|
| 69790400129 | Description N/A CMM-5-HUB-RSB | Size N/A 5 | Outside Diameter N/A 10.750 in10.75 mm | Dimension CBD N/A 8.130 in206.50 mm | Max. Safe Counterbore (Dimension CBD1) N/A 6.500 in165.10 mm | Dimension DC N/A 0.250 in6.35 mm | Max. Length of Universal Hub (Dimension HL1) N/A 7.880 in200.15 mm |
Add To Cart
Request Quote |
|
| 69790400325 | Description N/A CMM-6-HUB-RSB | Size N/A 6 | Outside Diameter N/A 12.250 in12.25 mm | Dimension CBD N/A 9.250 in234.95 mm | Max. Safe Counterbore (Dimension CBD1) N/A 7.750 in196.85 mm | Dimension DC N/A 0.250 in6.35 mm | Max. Length of Universal Hub (Dimension HL1) N/A 9.250 in234.95 mm |
Add To Cart
Request Quote |