All Product Types > INDUSTRIAL MOTION PRODUCTS > Couplings & Power Transmission Parts Catalog > Gear Type Couplings > SIER-BATH® Gear Couplings > Continuous Sleeve Gear Type Couplings > CMM Type Mill Motor Coupling Hubs w/ Center - Imperial > View Items  

CMM Type Mill Motor Coupling Hubs w/ Center - Imperial

Check up to five results to perform an action.


    CMM Type Mill Motor Couplings

    The CMM Type coupling consists of one standard flex hub, one universal hub, one standard sleeve and one accessory kit consisting of seals and snap rings.
  • Designed with longer universal hub on one end to accommodate straight or tapered shafts
  • Standard hub and sleeve on the other end
  • Universal hub bored to customer specifications
  • Available with longer universal hubs on both ends





    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  
Compare Items
   
  Results 1 - 5 of 5 1 

Part Number

Description 

Size

Outside Diameter

Dimension CBD

Max. Safe Counterbore (Dimension CBD1)

Dimension DC

Dimension G

69790400036 CMM-7/8-HUB-W/CENTER 7/8 3.310 in
3.31
mm
1.940 in
49.28
mm
1.630 in
41.40
mm
0.130 in
3.30
mm
0.130 in
3.30
mm
69790400057 CMM-1.5-HUB-W/CENTER 1 1/2 3.750 in
3.75
mm
2.250 in
57.15
mm
1.880 in
47.75
mm
0.190 in
4.83
mm
0.130 in
3.30
mm
69790400086 CMM-2-HUB-W/CENTER 2 4.750 in
4.75
mm
3.000 in
76.20
mm
2.750 in
69.85
mm
0.190 in
4.83
mm
0.130 in
3.30
mm
69790400104 CMM-2.5-HUB-W/CENTER 2 1/2 5.500 in
5.50
mm
3.750 in
95.25
mm
3.250 in
82.55
mm
0.250 in
6.35
mm
0.250 in
6.35
mm
69790400112 CMM-3-HUB-W/CENTER 3 6.630 in
6.63
mm
4.750 in
120.65
mm
3.880 in
98.55
mm
0.250 in
6.35
mm
0.250 in
6.35
mm
  Results 1 - 5 of 5 1