Part Number |
Description |
Bore Size |
Size |
Keyway Size (W x D) |
Dimension HL |
Dimension HD |
Max. Bore (Dimensions ID1/ID2) |
Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|
| 69790492829 | Description N/A CMM-4-HUB-608/808 MTR FRM | Bore Size N/A 2.9980 to 2.9990 in | Size N/A 4 | Keyway Size (W x D) N/A 3/4 x 1/4 in | Dimension HL N/A 4.380 in111.25 mm | Dimension HD N/A 6.250 in158.75 mm | Max. Bore (Dimensions ID1/ID2) N/A 4.130 in104.90 mm |
Add To Cart
Request Quote |
| 69790492830 | Description N/A CMM-4-HUB-610/810 MTR FRM | Bore Size N/A 3.2480 to 3.2490 in | Size N/A 4 | Keyway Size (W x D) N/A 3/4 x 1/4 in | Dimension HL N/A 4.380 in111.25 mm | Dimension HD N/A 6.250 in158.75 mm | Max. Bore (Dimensions ID1/ID2) N/A 4.130 in104.90 mm |
Add To Cart
Request Quote |
| 69790405724 | Description N/A CMM-2-HUB-803 MTR FRM | Bore Size N/A 1.9980 to 1.9990 in | Size N/A 2 | Keyway Size (W x D) N/A 1/2 x 1/4 in | Dimension HL N/A 2.060 in52.32 mm | Dimension HD N/A 3.250 in82.55 mm | Max. Bore (Dimensions ID1/ID2) N/A 2.130 in54.10 mm |
Add To Cart
Request Quote |