Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
Timken offers corrosion-resistant open and closed end covers made of polymer this can be used for additional protection. Covers for Mounted Ball Bearings are available in two different configurations (open and closed). The appropriate cover part numbers are shown in the product tables. Polymer end covers can be installed in either stainless steel or polymer housings.
1 - 24 of 24 | Results Per Page | View | Unit of Measure
1 
Clear Filter

Type

Total Height (mm)

Total Height (in)

Total Length (mm)

Total Length (in)

Part Number

Type

Cover Diameter D

Cover Length A

Diameter D1

Diameter D2

Dimension t

CAD

ECP-U204 N/A Closed
N/A 52.35 mm2.0625 in N/A 23 mm29/32 in N/A 32 mm N/A 41 mm1 39/64 in N/A 3 mm0.118 in N/A CAD Icon (for items table)
EOP-U204-12 N/A Open
N/A 52.35 mm2.0625 in N/A 23 mm29/32 in N/A 32 mm N/A 41 mm1 39/64 in N/A 3 mm0.118 in N/A CAD Icon (for items table)
EOP-U204 N/A Open
N/A 52.35 mm2.0625 in N/A 23 mm29/32 in N/A 32 mm N/A 41 mm1 39/64 in N/A 3 mm0.118 in N/A CAD Icon (for items table)
ECP-U205 N/A Closed
N/A 58.35 mm2 19/64 in N/A 25 mm63/64 in N/A 37 mm N/A 46 mm1 13/16 in N/A 3 mm0.118 in N/A CAD Icon (for items table)
EOP-U205 N/A Open
N/A 58.35 mm2 19/64 in N/A 25 mm63/64 in N/A 37 mm N/A 46 mm1 13/16 in N/A 3 mm0.118 in N/A CAD Icon (for items table)
EOP-U205-16 N/A Open
N/A 58.35 mm2 19/64 in N/A 25 mm63/64 in N/A 37 mm N/A 46 mm1 13/16 in N/A 3 mm0.118 in N/A CAD Icon (for items table)
ECP-U206 N/A Closed
N/A 68.35 mm2 11/16 in N/A 30 mm1 3/16 in N/A 42 mm N/A 52 mm2 3/64 in N/A 3 mm0.118 in N/A CAD Icon (for items table)
EOP-U206 N/A Open
N/A 68.35 mm2 11/16 in N/A 30 mm1 3/16 in N/A 42 mm N/A 52 mm2 3/64 in N/A 3 mm0.118 in N/A CAD Icon (for items table)
EOP-U206-19 N/A Open
N/A 68.35 mm2 11/16 in N/A 30 mm1 3/16 in N/A 42 mm N/A 52 mm2 3/64 in N/A 3 mm0.118 in N/A CAD Icon (for items table)
EOP-U206-20 N/A Open
N/A 68.35 mm2 11/16 in N/A 30 mm1 3/16 in N/A 42 mm N/A 52 mm2 3/64 in N/A 3 mm0.118 in N/A CAD Icon (for items table)
ECP-U207 N/A Closed
N/A 78.35 mm3 5/64 in N/A 32 mm1 17/64 in N/A 47 mm N/A 62 mm2 7/16 in N/A 3 mm0.118 in N/A CAD Icon (for items table)
EOP-U207-20 N/A Open
N/A 78.35 mm3 5/64 in N/A 32 mm1 17/64 in N/A 47 mm N/A 62 mm2 7/16 in N/A 3 mm0.118 in N/A CAD Icon (for items table)
EOP-U207 N/A Open
N/A 78.35 mm3 5/64 in N/A 32 mm1 17/64 in N/A 47 mm N/A 62 mm2 7/16 in N/A 3 mm0.118 in N/A CAD Icon (for items table)
EOP-U207-23 N/A Open
N/A 78.35 mm3 5/64 in N/A 32 mm1 17/64 in N/A 47 mm N/A 62 mm2 7/16 in N/A 3 mm0.118 in N/A CAD Icon (for items table)
ECP-U208 N/A Closed
N/A 86.35 mm3 13/32 in N/A 37 mm1 29/64 in N/A 52 mm N/A 70 mm2 3/4 in N/A 3 mm0.118 in N/A CAD Icon (for items table)
EOP-U208-24 N/A Open
N/A 86.35 mm3 13/32 in N/A 37 mm1 29/64 in N/A 52 mm N/A 70 mm2 3/4 in N/A 3 mm0.118 in N/A CAD Icon (for items table)
EOP-U208 N/A Open
N/A 86.35 mm3 13/32 in N/A 37 mm1 29/64 in N/A 52 mm N/A 70 mm2 3/4 in N/A 3 mm0.118 in N/A CAD Icon (for items table)
ECP-U209 N/A Closed
N/A 92.35 mm3 41/64 in N/A 41 mm1 39/64 in N/A 58 mm N/A 73 mm2 7/8 in N/A 3 mm0.118 in N/A CAD Icon (for items table)
EOP-U209-27 N/A Open
N/A 92.35 mm3 41/64 in N/A 41 mm1 39/64 in N/A 58 mm N/A 73 mm2 7/8 in N/A 3 mm0.118 in N/A CAD Icon (for items table)
EOP-U209 N/A Open
N/A 92.35 mm3 41/64 in N/A 41 mm1 39/64 in N/A 58 mm N/A 73 mm2 7/8 in N/A 3 mm0.118 in N/A CAD Icon (for items table)
ECP-U210 N/A Closed
N/A 96.35 mm3 51/64 in N/A 47 mm1 27/32 in N/A 62 mm N/A 79 mm3 7/64 in N/A 3 mm0.118 in N/A CAD Icon (for items table)
EOP-U210-31 N/A Open
N/A 96.35 mm3 51/64 in N/A 47 mm1 27/32 in N/A 62 mm N/A 79 mm3 7/64 in N/A 3 mm0.118 in N/A CAD Icon (for items table)
EOP-U210 N/A Open
N/A 96.35 mm3 51/64 in N/A 47 mm1 27/32 in N/A 62 mm N/A 79 mm3 7/64 in N/A 3 mm0.118 in N/A CAD Icon (for items table)
EOP-U210-32 N/A Open
N/A 96.35 mm3 51/64 in N/A 47 mm1 27/32 in N/A 62 mm N/A 79 mm3 7/64 in N/A 3 mm0.118 in N/A CAD Icon (for items table)
1 - 24 of 24 | Results Per Page | View | Unit of Measure
1