All Product Types > ENGINEERED BEARINGS > Mounted Bearings > Timken® IP69K Hygienic Mounted Ball Bearings > Corrosion-Resistant Covers > Corrosion-Resistant - Stainless Steel End Covers > View Items  

Corrosion-Resistant - Stainless Steel End Covers

Check up to five results to perform an action.







    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  
Compare Items
   
  Results 1 - 24 of 24 1 

Part Number

Type

Cover Diameter D

Cover Length A

Diameter D1

Thickness t

CAD

ECS-U204 Closed 52 mm
2.046875
in
14.5 mm
37/64
in
45 mm 1 mm
0.039
in
CAD Icon (for items table)
EOS-U204-12 Open 52 mm
2.046875
in
14.5 mm
37/64
in
45 mm 1 mm
0.039
in
CAD Icon (for items table)
EOS-U204 Open 52 mm
2.046875
in
14.5 mm
37/64
in
45 mm 1 mm
0.039
in
CAD Icon (for items table)
ECS-U205 Closed 58 mm
2 9/32
in
15.5 mm
39/64
in
51 mm 1 mm
0.039
in
CAD Icon (for items table)
EOS-U205 Open 58 mm
2 9/32
in
15.5 mm
39/64
in
51 mm 1 mm
0.039
in
CAD Icon (for items table)
EOS-U205-16 Open 58 mm
2 9/32
in
15.5 mm
39/64
in
51 mm 1 mm
0.039
in
CAD Icon (for items table)
ECS-U206 Closed 68 mm
2 43/64
in
16.5 mm
21/32
in
61 mm 1 mm
0.039
in
CAD Icon (for items table)
EOS-U206 Open 68 mm
2 43/64
in
16.5 mm
21/32
in
61 mm 1 mm
0.039
in
CAD Icon (for items table)
EOS-U206-19 Open 68 mm
2 43/64
in
16.5 mm
21/32
in
61 mm 1 mm
0.039
in
CAD Icon (for items table)
EOS-U206-20 Open 68 mm
2 43/64
in
16.5 mm
21/32
in
61 mm 1 mm
0.039
in
CAD Icon (for items table)
ECS-U207 Closed 78 mm
3 5/64
in
18.5 mm
47/64
in
70 mm 1 mm
0.039
in
CAD Icon (for items table)
EOS-U207-20 Open 78 mm
3 5/64
in
18.5 mm
47/64
in
70 mm 1 mm
0.039
in
CAD Icon (for items table)
EOS-U207 Open 78 mm
3 5/64
in
18.5 mm
47/64
in
70 mm 1 mm
0.039
in
CAD Icon (for items table)
EOS-U207-23 Open 78 mm
3 5/64
in
18.5 mm
47/64
in
70 mm 1 mm
0.039
in
CAD Icon (for items table)
ECS-U208 Closed 86 mm
3 25/64
in
22.5 mm
57/64
in
78 mm 1 mm
0.039
in
CAD Icon (for items table)
EOS-U208-24 Open 86 mm
3 25/64
in
22.5 mm
57/64
in
78 mm 1 mm
0.039
in
CAD Icon (for items table)
EOS-U208 Open 86 mm
3 25/64
in
22.5 mm
57/64
in
78 mm 1 mm
0.039
in
CAD Icon (for items table)
ECS-U209 Closed 92 mm
3.625
in
22 mm
55/64
in
84 mm 1 mm
0.039
in
CAD Icon (for items table)
EOS-U209-27 Open 92 mm
3.625
in
22 mm
55/64
in
84 mm 1 mm
0.039
in
CAD Icon (for items table)
EOS-U209 Open 92 mm
3.625
in
22 mm
55/64
in
84 mm 1 mm
0.039
in
CAD Icon (for items table)
ECS-U210 Closed 96 mm
3 25/32
in
24 mm
15/16
in
88 mm 1 mm
0.039
in
CAD Icon (for items table)
EOS-U210-31 Open 96 mm
3 25/32
in
24 mm
15/16
in
88 mm 1 mm
0.039
in
CAD Icon (for items table)
EOS-U210 Open 96 mm
3 25/32
in
24 mm
15/16
in
88 mm 1 mm
0.039
in
CAD Icon (for items table)
EOS-U210-32 Open 96 mm
3 25/32
in
24 mm
15/16
in
88 mm 1 mm
0.039
in
CAD Icon (for items table)
  Results 1 - 24 of 24 1