Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
Timken offers corrosion-resistant open and closed end covers made of stainless steel this can be used for additional protection. Covers for Mounted Ball Bearings are available in two different configurations (open and closed). The appropriate cover part numbers are shown in the product tables. Stainless steel end covers are intended for stainless steel housings only.
1 - 24 of 24 | Results Per Page | View | Unit of Measure
1 
Clear Filter

Type

Total Height (mm)

Total Height (in)

Total Length (mm)

Total Length (in)

Part Number

Type

Cover Diameter D

Cover Length A

Diameter D1

Thickness t

CAD

ECS-U204 N/A Closed
N/A 52 mm2.046875 in N/A 14.5 mm37/64 in N/A 45 mm N/A 1 mm0.039 in N/A CAD Icon (for items table)
EOS-U204-12 N/A Open
N/A 52 mm2.046875 in N/A 14.5 mm37/64 in N/A 45 mm N/A 1 mm0.039 in N/A CAD Icon (for items table)
EOS-U204 N/A Open
N/A 52 mm2.046875 in N/A 14.5 mm37/64 in N/A 45 mm N/A 1 mm0.039 in N/A CAD Icon (for items table)
ECS-U205 N/A Closed
N/A 58 mm2 9/32 in N/A 15.5 mm39/64 in N/A 51 mm N/A 1 mm0.039 in N/A CAD Icon (for items table)
EOS-U205 N/A Open
N/A 58 mm2 9/32 in N/A 15.5 mm39/64 in N/A 51 mm N/A 1 mm0.039 in N/A CAD Icon (for items table)
EOS-U205-16 N/A Open
N/A 58 mm2 9/32 in N/A 15.5 mm39/64 in N/A 51 mm N/A 1 mm0.039 in N/A CAD Icon (for items table)
ECS-U206 N/A Closed
N/A 68 mm2 43/64 in N/A 16.5 mm21/32 in N/A 61 mm N/A 1 mm0.039 in N/A CAD Icon (for items table)
EOS-U206 N/A Open
N/A 68 mm2 43/64 in N/A 16.5 mm21/32 in N/A 61 mm N/A 1 mm0.039 in N/A CAD Icon (for items table)
EOS-U206-19 N/A Open
N/A 68 mm2 43/64 in N/A 16.5 mm21/32 in N/A 61 mm N/A 1 mm0.039 in N/A CAD Icon (for items table)
EOS-U206-20 N/A Open
N/A 68 mm2 43/64 in N/A 16.5 mm21/32 in N/A 61 mm N/A 1 mm0.039 in N/A CAD Icon (for items table)
ECS-U207 N/A Closed
N/A 78 mm3 5/64 in N/A 18.5 mm47/64 in N/A 70 mm N/A 1 mm0.039 in N/A CAD Icon (for items table)
EOS-U207-20 N/A Open
N/A 78 mm3 5/64 in N/A 18.5 mm47/64 in N/A 70 mm N/A 1 mm0.039 in N/A CAD Icon (for items table)
EOS-U207 N/A Open
N/A 78 mm3 5/64 in N/A 18.5 mm47/64 in N/A 70 mm N/A 1 mm0.039 in N/A CAD Icon (for items table)
EOS-U207-23 N/A Open
N/A 78 mm3 5/64 in N/A 18.5 mm47/64 in N/A 70 mm N/A 1 mm0.039 in N/A CAD Icon (for items table)
ECS-U208 N/A Closed
N/A 86 mm3 25/64 in N/A 22.5 mm57/64 in N/A 78 mm N/A 1 mm0.039 in N/A CAD Icon (for items table)
EOS-U208-24 N/A Open
N/A 86 mm3 25/64 in N/A 22.5 mm57/64 in N/A 78 mm N/A 1 mm0.039 in N/A CAD Icon (for items table)
EOS-U208 N/A Open
N/A 86 mm3 25/64 in N/A 22.5 mm57/64 in N/A 78 mm N/A 1 mm0.039 in N/A CAD Icon (for items table)
ECS-U209 N/A Closed
N/A 92 mm3.625 in N/A 22 mm55/64 in N/A 84 mm N/A 1 mm0.039 in N/A CAD Icon (for items table)
EOS-U209-27 N/A Open
N/A 92 mm3.625 in N/A 22 mm55/64 in N/A 84 mm N/A 1 mm0.039 in N/A CAD Icon (for items table)
EOS-U209 N/A Open
N/A 92 mm3.625 in N/A 22 mm55/64 in N/A 84 mm N/A 1 mm0.039 in N/A CAD Icon (for items table)
ECS-U210 N/A Closed
N/A 96 mm3 25/32 in N/A 24 mm15/16 in N/A 88 mm N/A 1 mm0.039 in N/A CAD Icon (for items table)
EOS-U210-31 N/A Open
N/A 96 mm3 25/32 in N/A 24 mm15/16 in N/A 88 mm N/A 1 mm0.039 in N/A CAD Icon (for items table)
EOS-U210 N/A Open
N/A 96 mm3 25/32 in N/A 24 mm15/16 in N/A 88 mm N/A 1 mm0.039 in N/A CAD Icon (for items table)
EOS-U210-32 N/A Open
N/A 96 mm3 25/32 in N/A 24 mm15/16 in N/A 88 mm N/A 1 mm0.039 in N/A CAD Icon (for items table)
1 - 24 of 24 | Results Per Page | View | Unit of Measure
1