Part Number |
Type |
Cover Diameter D |
Cover Length A |
Diameter D1 |
Thickness t |
CAD |
Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|
| ECS-U204 | Type N/A Closed | Cover Diameter D N/A 52 mm2.046875 in | Cover Length A N/A 14.5 mm37/64 in | Diameter D1 N/A 45 mm | Thickness t N/A 1 mm0.039 in |
CAD
N/A
|
Add To Cart
Request Quote |
| EOS-U204-12 | Type N/A Open | Cover Diameter D N/A 52 mm2.046875 in | Cover Length A N/A 14.5 mm37/64 in | Diameter D1 N/A 45 mm | Thickness t N/A 1 mm0.039 in |
CAD
N/A
|
Add To Cart
Request Quote |
| EOS-U204 | Type N/A Open | Cover Diameter D N/A 52 mm2.046875 in | Cover Length A N/A 14.5 mm37/64 in | Diameter D1 N/A 45 mm | Thickness t N/A 1 mm0.039 in |
CAD
N/A
|
Add To Cart
Request Quote |
| ECS-U205 | Type N/A Closed | Cover Diameter D N/A 58 mm2 9/32 in | Cover Length A N/A 15.5 mm39/64 in | Diameter D1 N/A 51 mm | Thickness t N/A 1 mm0.039 in |
CAD
N/A
|
Add To Cart
Request Quote |
| EOS-U205 | Type N/A Open | Cover Diameter D N/A 58 mm2 9/32 in | Cover Length A N/A 15.5 mm39/64 in | Diameter D1 N/A 51 mm | Thickness t N/A 1 mm0.039 in |
CAD
N/A
|
Add To Cart
Request Quote |
| EOS-U205-16 | Type N/A Open | Cover Diameter D N/A 58 mm2 9/32 in | Cover Length A N/A 15.5 mm39/64 in | Diameter D1 N/A 51 mm | Thickness t N/A 1 mm0.039 in |
CAD
N/A
|
Add To Cart
Request Quote |
| ECS-U206 | Type N/A Closed | Cover Diameter D N/A 68 mm2 43/64 in | Cover Length A N/A 16.5 mm21/32 in | Diameter D1 N/A 61 mm | Thickness t N/A 1 mm0.039 in |
CAD
N/A
|
Add To Cart
Request Quote |
| EOS-U206 | Type N/A Open | Cover Diameter D N/A 68 mm2 43/64 in | Cover Length A N/A 16.5 mm21/32 in | Diameter D1 N/A 61 mm | Thickness t N/A 1 mm0.039 in |
CAD
N/A
|
Add To Cart
Request Quote |
| EOS-U206-19 | Type N/A Open | Cover Diameter D N/A 68 mm2 43/64 in | Cover Length A N/A 16.5 mm21/32 in | Diameter D1 N/A 61 mm | Thickness t N/A 1 mm0.039 in |
CAD
N/A
|
Add To Cart
Request Quote |
| EOS-U206-20 | Type N/A Open | Cover Diameter D N/A 68 mm2 43/64 in | Cover Length A N/A 16.5 mm21/32 in | Diameter D1 N/A 61 mm | Thickness t N/A 1 mm0.039 in |
CAD
N/A
|
Add To Cart
Request Quote |
| ECS-U207 | Type N/A Closed | Cover Diameter D N/A 78 mm3 5/64 in | Cover Length A N/A 18.5 mm47/64 in | Diameter D1 N/A 70 mm | Thickness t N/A 1 mm0.039 in |
CAD
N/A
|
Add To Cart
Request Quote |
| EOS-U207-20 | Type N/A Open | Cover Diameter D N/A 78 mm3 5/64 in | Cover Length A N/A 18.5 mm47/64 in | Diameter D1 N/A 70 mm | Thickness t N/A 1 mm0.039 in |
CAD
N/A
|
Add To Cart
Request Quote |
| EOS-U207 | Type N/A Open | Cover Diameter D N/A 78 mm3 5/64 in | Cover Length A N/A 18.5 mm47/64 in | Diameter D1 N/A 70 mm | Thickness t N/A 1 mm0.039 in |
CAD
N/A
|
Add To Cart
Request Quote |
| EOS-U207-23 | Type N/A Open | Cover Diameter D N/A 78 mm3 5/64 in | Cover Length A N/A 18.5 mm47/64 in | Diameter D1 N/A 70 mm | Thickness t N/A 1 mm0.039 in |
CAD
N/A
|
Add To Cart
Request Quote |
| ECS-U208 | Type N/A Closed | Cover Diameter D N/A 86 mm3 25/64 in | Cover Length A N/A 22.5 mm57/64 in | Diameter D1 N/A 78 mm | Thickness t N/A 1 mm0.039 in |
CAD
N/A
|
Add To Cart
Request Quote |
| EOS-U208-24 | Type N/A Open | Cover Diameter D N/A 86 mm3 25/64 in | Cover Length A N/A 22.5 mm57/64 in | Diameter D1 N/A 78 mm | Thickness t N/A 1 mm0.039 in |
CAD
N/A
|
Add To Cart
Request Quote |
| EOS-U208 | Type N/A Open | Cover Diameter D N/A 86 mm3 25/64 in | Cover Length A N/A 22.5 mm57/64 in | Diameter D1 N/A 78 mm | Thickness t N/A 1 mm0.039 in |
CAD
N/A
|
Add To Cart
Request Quote |
| ECS-U209 | Type N/A Closed | Cover Diameter D N/A 92 mm3.625 in | Cover Length A N/A 22 mm55/64 in | Diameter D1 N/A 84 mm | Thickness t N/A 1 mm0.039 in |
CAD
N/A
|
Add To Cart
Request Quote |
| EOS-U209-27 | Type N/A Open | Cover Diameter D N/A 92 mm3.625 in | Cover Length A N/A 22 mm55/64 in | Diameter D1 N/A 84 mm | Thickness t N/A 1 mm0.039 in |
CAD
N/A
|
Add To Cart
Request Quote |
| EOS-U209 | Type N/A Open | Cover Diameter D N/A 92 mm3.625 in | Cover Length A N/A 22 mm55/64 in | Diameter D1 N/A 84 mm | Thickness t N/A 1 mm0.039 in |
CAD
N/A
|
Add To Cart
Request Quote |
| ECS-U210 | Type N/A Closed | Cover Diameter D N/A 96 mm3 25/32 in | Cover Length A N/A 24 mm15/16 in | Diameter D1 N/A 88 mm | Thickness t N/A 1 mm0.039 in |
CAD
N/A
|
Add To Cart
Request Quote |
| EOS-U210-31 | Type N/A Open | Cover Diameter D N/A 96 mm3 25/32 in | Cover Length A N/A 24 mm15/16 in | Diameter D1 N/A 88 mm | Thickness t N/A 1 mm0.039 in |
CAD
N/A
|
Add To Cart
Request Quote |
| EOS-U210 | Type N/A Open | Cover Diameter D N/A 96 mm3 25/32 in | Cover Length A N/A 24 mm15/16 in | Diameter D1 N/A 88 mm | Thickness t N/A 1 mm0.039 in |
CAD
N/A
|
Add To Cart
Request Quote |
| EOS-U210-32 | Type N/A Open | Cover Diameter D N/A 96 mm3 25/32 in | Cover Length A N/A 24 mm15/16 in | Diameter D1 N/A 88 mm | Thickness t N/A 1 mm0.039 in |
CAD
N/A
|
Add To Cart
Request Quote |