Set screw mounting is ideal for reversing load applications. All bearing components are made of stainless steel for corrosion resistance and metal detectability. Bearings are pre-lubricated with NSF H1 grease and ready to install. An external stainless steel flinger protects against contamination. Three-element sealing keeps grease in and contaminants out. IP69K rated seal option available with no lubrication hole or grease fitting.
26 - 50 of 153 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »  
Clear Filter

Seal Type

Bore (d) (in)

Bore (d) (mm)

O.D. (D) (in)

O.D. (D) (mm)

Width (B) (in)

Width (B) (mm)

Dynamic Radial Load Rating - 1M Revs (C1) (lbf)

Dynamic Radial Load Rating - 1M Revs (C1) (N)

Part Number

Bore Size

O.D. (D)

Width (B)

Static Radial Load Rating (C0)

Dynamic Radial Load Rating - 1M Revs (C1)

Lubrication Type

CAD

SUC205-15/FVSL613 N/A 15/16 in N/A 2.047 in52 mm N/A 1.343 in34.1 mm N/A 1417 lbf6300 N N/A 2676 lbf11900 N N/A Food Grade Solid Lube N/A
SUC205-15-IP69K/F N/A 15/16 in N/A 2.047 in52 mm N/A 1.343 in34.1 mm N/A 1417 lbf6300 N N/A 2676 lbf11900 N N/A Standard Food Safe Grease N/A
SUC205-15-IP69K/FVSL613 N/A 15/16 in N/A 2.047 in52 mm N/A 1.343 in34.1 mm N/A 1417 lbf6300 N N/A 2676 lbf11900 N N/A Food Grade Solid Lube N/A
SUC205/F N/A 25 mm N/A 2.047 in52 mm N/A 1.343 in34.1 mm N/A 1417 lbf6300 N N/A 2676 lbf11900 N N/A Standard Food Safe Grease N/A
SUC205/FVSL525 N/A 25 mm N/A 2.047 in52 mm N/A 1.343 in34.1 mm N/A 1417 lbf6300 N N/A 2676 lbf11900 N N/A Food Grade Graphite Solid Lube N/A
SUC205/FVSL613 N/A 25 mm N/A 2.047 in52 mm N/A 1.343 in34.1 mm N/A 1417 lbf6300 N N/A 2676 lbf11900 N N/A Food Grade Solid Lube N/A
SUC205-IP69K/F N/A 25 mm N/A 2.047 in52 mm N/A 1.343 in34.1 mm N/A 1417 lbf6300 N N/A 2676 lbf11900 N N/A Standard Food Safe Grease N/A
SUC205-IP69K/FVSL613 N/A 25 mm N/A 2.047 in52 mm N/A 1.343 in34.1 mm N/A 1417 lbf6300 N N/A 2676 lbf11900 N N/A Food Grade Solid Lube N/A
SUC205-16/F N/A 1 in N/A 2.047 in52 mm N/A 1.343 in34.1 mm N/A 1417 lbf6300 N N/A 2676 lbf11900 N N/A Standard Food Safe Grease N/A
SUC205-16/FVSL525 N/A 1 in N/A 2.047 in52 mm N/A 1.343 in34.1 mm N/A 1417 lbf6300 N N/A 2676 lbf11900 N N/A Food Grade Graphite Solid Lube N/A
SUC205-16/FVSL613 N/A 1 in N/A 2.047 in52 mm N/A 1.343 in34.1 mm N/A 1417 lbf6300 N N/A 2676 lbf11900 N N/A Food Grade Solid Lube N/A
SUC205-16-IP69K/F N/A 1 in N/A 2.047 in52 mm N/A 1.343 in34.1 mm N/A 1417 lbf6300 N N/A 2676 lbf11900 N N/A Standard Food Safe Grease N/A
SUC205-16-IP69K/FVSL613 N/A 1 in N/A 2.047 in52 mm N/A 1.343 in34.1 mm N/A 1417 lbf6300 N N/A 2676 lbf11900 N N/A Food Grade Solid Lube N/A
SUC206-18/F N/A 1 1/8 in N/A 2.441 in62 mm N/A 1.500 in38.1 mm N/A 2035 lbf9050 N N/A 3710 lbf16500 N N/A Standard Food Safe Grease N/A
SUC206-18/FVSL525 N/A 1 1/8 in N/A 2.441 in62 mm N/A 1.500 in38.1 mm N/A 2035 lbf9050 N N/A 3710 lbf16500 N N/A Food Grade Graphite Solid Lube N/A
SUC206-18/FVSL613 N/A 1 1/8 in N/A 2.441 in62 mm N/A 1.500 in38.1 mm N/A 2035 lbf9050 N N/A 3710 lbf16500 N N/A Food Grade Solid Lube N/A
SUC206-18-IP69K/F N/A 1 1/8 in N/A 2.441 in62 mm N/A 1.500 in38.1 mm N/A 2035 lbf9050 N N/A 3710 lbf16500 N N/A Standard Food Safe Grease N/A
SUC206-18-IP69K/FVSL613 N/A 1 1/8 in N/A 2.441 in62 mm N/A 1.500 in38.1 mm N/A 2035 lbf9050 N N/A 3710 lbf16500 N N/A Food Grade Solid Lube N/A
SUC206/F N/A 30 mm N/A 2.441 in62 mm N/A 1.500 in38.1 mm N/A 2035 lbf9050 N N/A 3710 lbf16500 N N/A Standard Food Safe Grease N/A
SUC206/FVSL525 N/A 30 mm N/A 2.441 in62 mm N/A 1.500 in38.1 mm N/A 2035 lbf9050 N N/A 3710 lbf16500 N N/A Food Grade Graphite Solid Lube N/A
SUC206/FVSL613 N/A 30 mm N/A 2.441 in62 mm N/A 1.500 in38.1 mm N/A 2035 lbf9050 N N/A 3710 lbf16500 N N/A Food Grade Solid Lube N/A
SUC206-IP69K/F N/A 30 mm N/A 2.441 in62 mm N/A 1.500 in38.1 mm N/A 2035 lbf9050 N N/A 3710 lbf16500 N N/A Standard Food Safe Grease N/A
SUC206-IP69K/FVSL613 N/A 30 mm N/A 2.441 in62 mm N/A 1.500 in38.1 mm N/A 2035 lbf9050 N N/A 3710 lbf16500 N N/A Food Grade Solid Lube N/A
SUC206-19/F N/A 1 3/16 in N/A 2.441 in62 mm N/A 1.500 in38.1 mm N/A 2035 lbf9050 N N/A 3710 lbf16500 N N/A Standard Food Safe Grease N/A
SUC206-19/FVSL525 N/A 1 3/16 in N/A 2.441 in62 mm N/A 1.500 in38.1 mm N/A 2035 lbf9050 N N/A 3710 lbf16500 N N/A Food Grade Graphite Solid Lube N/A
26 - 50 of 153 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »