Designed to be corrosion resistant and lubrication free, Mounted Poly-Round Plain Bearings are ideal for applications where sanitation and contamination are critical concerns. Manufacturers in the food and beverage industry can trust our mounted bearings to extend bearing life, improve production uptime and – most importantly – elevate food safety. Meet these challenges head-on with Timken. Our Mounted Poly Round Plain Bearings are engineered for the harsh environmental conditions of food and beverage processing, including aggressive washdowns, wide temperature ranges, stringent food safety requirements and common washdown chemicals.
1 - 25 of 268 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »  
Clear Filter

DoubleLock® Style

Bearing Style

Bore Size (in)

Bore Size (mm)

O.D. (D) (mm)

O.D. (D) (in)

Locking Sleeve Width B1 (mm)

Locking Sleeve Width B1 (in)

Part Number

DoubleLock® Style

Bearing Style

Bore Size

O.D. (D)

Locking Sleeve Width B1

CAD

N/A Standard N/A FA – Food Safe (US) N/A 0.7500 in N/A 47 mm1.8500 in N/A 34.2 mm1.346 in N/A
N/A HE – High Temp. Expansion N/A FA – Food Safe (US) N/A 0.7500 in N/A 47 mm1.8500 in N/A 39.8 mm1.567 in N/A
N/A HV – High Temp. Fixed N/A FA – Food Safe (US) N/A 0.7500 in N/A 47 mm1.8500 in N/A 34.2 mm1.346 in N/A
N/A Standard N/A FE – Food Safe (Europe) N/A 0.7500 in N/A 47 mm1.8500 in N/A 34.2 mm1.346 in N/A
N/A Standard N/A NA – Food Safe N/A 0.7500 in N/A 47 mm1.8500 in N/A 34.2 mm1.346 in N/A
N/A Standard N/A ON – Metal detectable N/A 0.7500 in N/A 47 mm1.8500 in N/A 34.2 mm1.346 in N/A
N/A Standard N/A PA – Low Abrasion/Food Safe N/A 0.7500 in N/A 47 mm1.8500 in N/A 34.2 mm1.346 in N/A
N/A Standard N/A QF – High Temp N/A 0.7500 in N/A 47 mm1.8500 in N/A 34.2 mm1.346 in N/A
N/A HE – High Temp. Expansion N/A QF – High Temp N/A 0.7500 in N/A 47 mm1.8500 in N/A 39.8 mm1.567 in N/A
N/A HV – High Temp. Fixed N/A QF – High Temp N/A 0.7500 in N/A 47 mm1.8500 in N/A 34.2 mm1.346 in N/A
N/A Standard N/A FA – Food Safe (US) N/A 20 mm N/A 47 mm1.8500 in N/A 34.2 mm1.346 in N/A
N/A HE – High Temp. Expansion N/A FA – Food Safe (US) N/A 20 mm N/A 47 mm1.8500 in N/A 39.8 mm1.567 in N/A
N/A HV – High Temp. Fixed N/A FA – Food Safe (US) N/A 20 mm N/A 47 mm1.8500 in N/A 34.2 mm1.346 in N/A
N/A Standard N/A FE – Food Safe (Europe) N/A 20 mm N/A 47 mm1.8500 in N/A 34.2 mm1.346 in N/A
N/A Standard N/A NA – Food Safe N/A 20 mm N/A 47 mm1.8500 in N/A 34.2 mm1.346 in N/A
N/A Standard N/A ON – Metal detectable N/A 20 mm N/A 47 mm1.8500 in N/A 34.2 mm1.346 in N/A
N/A Standard N/A PA – Low Abrasion/Food Safe N/A 20 mm N/A 47 mm1.8500 in N/A 34.2 mm1.346 in N/A
N/A Standard N/A QF – High Temp N/A 20 mm N/A 47 mm1.8500 in N/A 34.2 mm1.346 in N/A
N/A HE – High Temp. Expansion N/A QF – High Temp N/A 20 mm N/A 47 mm1.8500 in N/A 39.8 mm1.567 in N/A
N/A HV – High Temp. Fixed N/A QF – High Temp N/A 20 mm N/A 47 mm1.8500 in N/A 34.2 mm1.346 in N/A
N/A Standard N/A FA – Food Safe (US) N/A 7/8 in N/A 52.000 mm2.0470 in N/A 37.3 mm1.469 in N/A
N/A HE – High Temp. Expansion N/A FA – Food Safe (US) N/A 7/8 in N/A 52.000 mm2.0470 in N/A 41.4 mm1.63 in N/A
N/A HV – High Temp. Fixed N/A FA – Food Safe (US) N/A 7/8 in N/A 52.000 mm2.0470 in N/A 37.3 mm1.469 in N/A
N/A Standard N/A FE – Food Safe (Europe) N/A 7/8 in N/A 52.000 mm2.0470 in N/A 37.3 mm1.469 in N/A
N/A Standard N/A NA – Food Safe N/A 7/8 in N/A 52.000 mm2.0470 in N/A 37.3 mm1.469 in N/A
1 - 25 of 268 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »