Part Number |
Bore Size |
Housing Material |
Lubrication Type |
Bearing Number |
Dynamic Load Rating |
Static Load Rating |
CAD |
---|---|---|---|---|---|---|---|
SUCSF204/FVSL525 | Bore Size N/A 20 mm | Housing Material N/A Cast Stainless Steel | Lubrication Type N/A Food Grade Graphite Solid Lube | Bearing Number N/A SUC204/FVSL525 | Dynamic Load Rating N/A 2451 lbf10900 N | Static Load Rating N/A 1203 lbf5350 N | CAD N/A |
SUCSF204/FVSL613 | Bore Size N/A 20 mm | Housing Material N/A Cast Stainless Steel | Lubrication Type N/A Food Grade Solid Lube | Bearing Number N/A SUC204/FVSL613 | Dynamic Load Rating N/A 2451 lbf10900 N | Static Load Rating N/A 1203 lbf5350 N | CAD N/A |
SUCSF204-12/F | Bore Size N/A 0.7500 in | Housing Material N/A Cast Stainless Steel | Lubrication Type N/A Standard Food Safe Grease | Bearing Number N/A SUC204-12/F | Dynamic Load Rating N/A 2451 lbf10900 N | Static Load Rating N/A 1203 lbf5350 N | CAD N/A |
SUCSF204-12/FVSL525 | Bore Size N/A 0.7500 in | Housing Material N/A Cast Stainless Steel | Lubrication Type N/A Food Grade Graphite Solid Lube | Bearing Number N/A SUC204-12/FVSL525 | Dynamic Load Rating N/A 2451 lbf10900 N | Static Load Rating N/A 1203 lbf5350 N | CAD N/A |
SUCSF204-12/FVSL613 | Bore Size N/A 0.7500 in | Housing Material N/A Cast Stainless Steel | Lubrication Type N/A Food Grade Solid Lube | Bearing Number N/A SUC204-12/FVSL613 | Dynamic Load Rating N/A 2451 lbf10900 N | Static Load Rating N/A 1203 lbf5350 N | CAD N/A |
SUCSF204-12-IP69K/F | Bore Size N/A 0.7500 in | Housing Material N/A Cast Stainless Steel | Lubrication Type N/A Standard Food Safe Grease | Bearing Number N/A SUC204-12-IP69K/F | Dynamic Load Rating N/A 2451 lbf10900 N | Static Load Rating N/A 1203 lbf5350 N | CAD N/A |
SUCSF204-12-IP69K/FVSL613 | Bore Size N/A 0.7500 in | Housing Material N/A Cast Stainless Steel | Lubrication Type N/A Food Grade Solid Lube | Bearing Number N/A SUC204-12-IP69K/FVSL613 | Dynamic Load Rating N/A 2451 lbf10900 N | Static Load Rating N/A 1203 lbf5350 N | CAD N/A |
SUCSF204-IP69K/F | Bore Size N/A 20 mm | Housing Material N/A Cast Stainless Steel | Lubrication Type N/A Standard Food Safe Grease | Bearing Number N/A SUC204-IP69K/F | Dynamic Load Rating N/A 2451 lbf10900 N | Static Load Rating N/A 1203 lbf5350 N | CAD N/A |
SUCSF204-IP69K/FVSL613 | Bore Size N/A 20 mm | Housing Material N/A Cast Stainless Steel | Lubrication Type N/A Food Grade Solid Lube | Bearing Number N/A SUC204-IP69K/FVSL613 | Dynamic Load Rating N/A 2451 lbf10900 N | Static Load Rating N/A 1203 lbf5350 N | CAD N/A |
SUCSF205/F | Bore Size N/A 25 mm | Housing Material N/A Cast Stainless Steel | Lubrication Type N/A Standard Food Safe Grease | Bearing Number N/A SUC205/F | Dynamic Load Rating N/A 2676 lbf11900 N | Static Load Rating N/A 1417 lbf6300 N | CAD N/A |
SUCSF205/FVSL525 | Bore Size N/A 25 mm | Housing Material N/A Cast Stainless Steel | Lubrication Type N/A Food Grade Graphite Solid Lube | Bearing Number N/A SUC205/FVSL525 | Dynamic Load Rating N/A 2676 lbf11900 N | Static Load Rating N/A 1417 lbf6300 N | CAD N/A |
SUCSF205/FVSL613 | Bore Size N/A 25 mm | Housing Material N/A Cast Stainless Steel | Lubrication Type N/A Food Grade Solid Lube | Bearing Number N/A SUC205/FVSL613 | Dynamic Load Rating N/A 2676 lbf11900 N | Static Load Rating N/A 1417 lbf6300 N | CAD N/A |
SUCSF205-16/F | Bore Size N/A 1.0000 in | Housing Material N/A Cast Stainless Steel | Lubrication Type N/A Standard Food Safe Grease | Bearing Number N/A SUC205-16/F | Dynamic Load Rating N/A 2676 lbf11900 N | Static Load Rating N/A 1417 lbf6300 N | CAD N/A |
SUCSF205-16/FVSL525 | Bore Size N/A 1.0000 in | Housing Material N/A Cast Stainless Steel | Lubrication Type N/A Food Grade Graphite Solid Lube | Bearing Number N/A SUC205-16/FVSL525 | Dynamic Load Rating N/A 2676 lbf11900 N | Static Load Rating N/A 1417 lbf6300 N | CAD N/A |
SUCSF205-16/FVSL613 | Bore Size N/A 1.0000 in | Housing Material N/A Cast Stainless Steel | Lubrication Type N/A Food Grade Solid Lube | Bearing Number N/A SUC205-16/FVSL613 | Dynamic Load Rating N/A 2676 lbf11900 N | Static Load Rating N/A 1417 lbf6300 N | CAD N/A |
SUCSF205-16-IP69K/F | Bore Size N/A 1.0000 in | Housing Material N/A Cast Stainless Steel | Lubrication Type N/A Standard Food Safe Grease | Bearing Number N/A SUC205-16-IP69K/F | Dynamic Load Rating N/A 2676 lbf11900 N | Static Load Rating N/A 1417 lbf6300 N | CAD N/A |
SUCSF205-16-IP69K/FVSL613 | Bore Size N/A 1.0000 in | Housing Material N/A Cast Stainless Steel | Lubrication Type N/A Food Grade Solid Lube | Bearing Number N/A SUC205-16-IP69K/FVSL613 | Dynamic Load Rating N/A 2676 lbf11900 N | Static Load Rating N/A 1417 lbf6300 N | CAD N/A |
SUCSF205-IP69K/F | Bore Size N/A 25 mm | Housing Material N/A Cast Stainless Steel | Lubrication Type N/A Standard Food Safe Grease | Bearing Number N/A SUC205-IP69K/F | Dynamic Load Rating N/A 2676 lbf11900 N | Static Load Rating N/A 1417 lbf6300 N | CAD N/A |
SUCSF205-IP69K/FVSL613 | Bore Size N/A 25 mm | Housing Material N/A Cast Stainless Steel | Lubrication Type N/A Food Grade Solid Lube | Bearing Number N/A SUC205-IP69K/FVSL613 | Dynamic Load Rating N/A 2676 lbf11900 N | Static Load Rating N/A 1417 lbf6300 N | CAD N/A |
SUCSF206/F | Bore Size N/A 30 mm | Housing Material N/A Cast Stainless Steel | Lubrication Type N/A Standard Food Safe Grease | Bearing Number N/A SUC206/F | Dynamic Load Rating N/A 3710 lbf16500 N | Static Load Rating N/A 2035 lbf9050 N | CAD N/A |
SUCSF206/FVSL525 | Bore Size N/A 30 mm | Housing Material N/A Cast Stainless Steel | Lubrication Type N/A Food Grade Graphite Solid Lube | Bearing Number N/A SUC206/FVSL525 | Dynamic Load Rating N/A 3710 lbf16500 N | Static Load Rating N/A 2035 lbf9050 N | CAD N/A |
SUCSF206/FVSL613 | Bore Size N/A 30 mm | Housing Material N/A Cast Stainless Steel | Lubrication Type N/A Food Grade Solid Lube | Bearing Number N/A SUC206/FVSL613 | Dynamic Load Rating N/A 3710 lbf16500 N | Static Load Rating N/A 2035 lbf9050 N | CAD N/A |
SUCSF206-19/F | Bore Size N/A 1.1875 in | Housing Material N/A Cast Stainless Steel | Lubrication Type N/A Standard Food Safe Grease | Bearing Number N/A SUC206-19/F | Dynamic Load Rating N/A 3710 lbf16500 N | Static Load Rating N/A 2035 lbf9050 N | CAD N/A |
SUCSF206-19/FVSL525 | Bore Size N/A 1.1875 in | Housing Material N/A Cast Stainless Steel | Lubrication Type N/A Food Grade Graphite Solid Lube | Bearing Number N/A SUC206-19/FVSL525 | Dynamic Load Rating N/A 3710 lbf16500 N | Static Load Rating N/A 2035 lbf9050 N | CAD N/A |
SUCSF206-19/FVSL613 | Bore Size N/A 1.1875 in | Housing Material N/A Cast Stainless Steel | Lubrication Type N/A Food Grade Solid Lube | Bearing Number N/A SUC206-19/FVSL613 | Dynamic Load Rating N/A 3710 lbf16500 N | Static Load Rating N/A 2035 lbf9050 N | CAD N/A |