Corrosion-resistant ball bearing housed units and food-grade lubricant help elevate food safety and production uptime with improved reliability and protect against corrosion. Timken offers a variety of wet and dry contaminants dramatically improves bearing life.
1 - 25 of 660 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »  
Clear Filter

Bore Size (in)

Bore Size (mm)

Seal Type

Housing Material

Dynamic Load Rating (lbf)

Dynamic Load Rating (N)

Part Number

Bore Size

Housing Material

Lubrication Type

Bearing Number

Dynamic Load Rating

Static Load Rating

CAD

SUCSF201-8/F N/A 1/2 in N/A Cast Stainless Steel N/A Standard Food Safe Grease N/A SUC201-8/F N/A 10900 N N/A 5350 N N/A
SUCSF202/F N/A 15 mm N/A Cast Stainless Steel N/A Standard Food Safe Grease N/A SUC202/F N/A 10900 N N/A 5350 N N/A
SUCSF202-10/F N/A 5/8 in N/A Cast Stainless Steel N/A Standard Food Safe Grease N/A SUC202-10/F N/A 10900 N N/A 5350 N N/A
SUCSF203/F N/A 17 mm N/A Cast Stainless Steel N/A Standard Food Safe Grease N/A SUC203/F N/A 10900 N N/A 5350 N N/A
SUCSF211/F N/A 55 mm N/A Cast Stainless Steel N/A Standard Food Safe Grease N/A SUC211/F N/A 36800 N N/A 23500 N N/A
SUCSF211-32/F N/A 2 in N/A Cast Stainless Steel N/A Standard Food Safe Grease N/A SUC211-32/F N/A 36800 N N/A 23500 N N/A
SUCSF211-35/F N/A 2 3/16 in N/A Cast Stainless Steel N/A Standard Food Safe Grease N/A SUC211-35/F N/A 36800 N N/A 23500 N N/A
SUCSF211-36/F N/A 2 1/4 in N/A Cast Stainless Steel N/A Standard Food Safe Grease N/A SUC211-36/F N/A 36800 N N/A 23500 N N/A
SUCSF212/F N/A 60 mm N/A Cast Stainless Steel N/A Standard Food Safe Grease N/A SUC212/F N/A 44500 N N/A 29000 N N/A
SUCSF212-39/F N/A 2 7/16 in N/A Cast Stainless Steel N/A Standard Food Safe Grease N/A SUC212-39/F N/A 44500 N N/A 29000 N N/A
SUCSFY201X-8/F N/A 1/2 in N/A Cast Stainless Steel N/A Standard Food Safe Grease N/A SUC201X-8/F N/A 8150 N N/A 3850 N N/A
SUCSFY202X/F N/A 15 mm N/A Cast Stainless Steel N/A Standard Food Safe Grease N/A SUC202X/F N/A 8150 N N/A 3850 N N/A
SUCSFY202X-10/F N/A 5/8 in N/A Cast Stainless Steel N/A Standard Food Safe Grease N/A SUC202X-10/F N/A 8150 N N/A 3850 N N/A
SUCSFY203X/F N/A 17 mm N/A Cast Stainless Steel N/A Standard Food Safe Grease N/A SUC203X/F N/A 8150 N N/A 3850 N N/A
SUCSFY211/F N/A 55 mm N/A Cast Stainless Steel N/A Standard Food Safe Grease N/A SUC211/F N/A 36800 N N/A 23500 N N/A
SUCSFY211-32/F N/A 2 in N/A Cast Stainless Steel N/A Standard Food Safe Grease N/A SUC211-32/F N/A 36800 N N/A 23500 N N/A
SUCSFY211-35/F N/A 2 3/16 in N/A Cast Stainless Steel N/A Standard Food Safe Grease N/A SUC211-35/F N/A 36800 N N/A 23500 N N/A
SUCSFY211-36/F N/A 2 1/4 in N/A Cast Stainless Steel N/A Standard Food Safe Grease N/A SUC211-36/F N/A 36800 N N/A 23500 N N/A
SUCSFY212/F N/A 60 mm N/A Cast Stainless Steel N/A Standard Food Safe Grease N/A SUC212/F N/A 44500 N N/A 29000 N N/A
SUCSFY212-39/F N/A 2 7/16 in N/A Cast Stainless Steel N/A Standard Food Safe Grease N/A SUC212-39/F N/A 44500 N N/A 29000 N N/A
SUCSFY214/F N/A 70 mm N/A Cast Stainless Steel N/A Standard Food Safe Grease N/A SUC214/F N/A 52900 N N/A 35300 N N/A
SUCSFY214-40/F N/A 2 1/2 in N/A Cast Stainless Steel N/A Standard Food Safe Grease N/A SUC214-40/F N/A 52900 N N/A 35300 N N/A
SUCSFY215/F N/A 75 mm N/A Cast Stainless Steel N/A Standard Food Safe Grease N/A SUC215/F N/A 57300 N N/A 38600 N N/A
SUCSFY215-47/F N/A 2 15/16 in N/A Cast Stainless Steel N/A Standard Food Safe Grease N/A SUC215-47/F N/A 57300 N N/A 38600 N N/A
SUCSFY215-48/F N/A 3 in N/A Cast Stainless Steel N/A Standard Food Safe Grease N/A SUC215-48/F N/A 57300 N N/A 38600 N N/A
1 - 25 of 660 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »