Part Number |
Bore Size |
Housing Material |
Lubrication Type |
Bearing Number |
Dynamic Load Rating |
Static Load Rating |
CAD |
---|---|---|---|---|---|---|---|
![]() | |||||||
SUCPLF208-24-IP69K/F | Bore Size N/A 1 1/2 in | Housing Material N/A White Thermoplastic (Polymer) | Lubrication Type N/A Standard Food Safe Grease | Bearing Number N/A SUC208-24-IP69K/F | Dynamic Load Rating N/A 5576 lbf24800 N | Static Load Rating N/A 3215 lbf14300 N |
CAD
N/A ![]() |
SUCPLF208-24-IP69K/FVSL613 | Bore Size N/A 1 1/2 in | Housing Material N/A White Thermoplastic (Polymer) | Lubrication Type N/A Food Grade Solid Lube | Bearing Number N/A SUC208-24-IP69K/FVSL613 | Dynamic Load Rating N/A 5576 lbf24800 N | Static Load Rating N/A 3215 lbf14300 N |
CAD
N/A ![]() |
SUCSF208-24/F | Bore Size N/A 1 1/2 in | Housing Material N/A Cast Stainless Steel | Lubrication Type N/A Standard Food Safe Grease | Bearing Number N/A SUC208-24/F | Dynamic Load Rating N/A 5576 lbf24800 N | Static Load Rating N/A 3215 lbf14300 N |
CAD
N/A ![]() |
SUCSF208-24/FVSL525 | Bore Size N/A 1 1/2 in | Housing Material N/A Cast Stainless Steel | Lubrication Type N/A Food Grade Graphite Solid Lube | Bearing Number N/A SUC208-24/FVSL525 | Dynamic Load Rating N/A 5576 lbf24800 N | Static Load Rating N/A 3215 lbf14300 N |
CAD
N/A ![]() |
SUCSF208-24/FVSL613 | Bore Size N/A 1 1/2 in | Housing Material N/A Cast Stainless Steel | Lubrication Type N/A Food Grade Solid Lube | Bearing Number N/A SUC208-24/FVSL613 | Dynamic Load Rating N/A 5576 lbf24800 N | Static Load Rating N/A 3215 lbf14300 N |
CAD
N/A ![]() |
SUCSF208-24-IP69K/F | Bore Size N/A 1 1/2 in | Housing Material N/A Cast Stainless Steel | Lubrication Type N/A Standard Food Safe Grease | Bearing Number N/A SUC208-24-IP69K/F | Dynamic Load Rating N/A 5576 lbf24800 N | Static Load Rating N/A 3215 lbf14300 N |
CAD
N/A ![]() |
SUCSF208-24-IP69K/FVSL613 | Bore Size N/A 1 1/2 in | Housing Material N/A Cast Stainless Steel | Lubrication Type N/A Food Grade Solid Lube | Bearing Number N/A SUC208-24-IP69K/FVSL613 | Dynamic Load Rating N/A 5576 lbf24800 N | Static Load Rating N/A 3215 lbf14300 N |
CAD
N/A ![]() |
SUCSFQK208-24/F | Bore Size N/A 1 1/2 in | Housing Material N/A Cast Stainless Steel | Lubrication Type N/A Standard Food Safe Grease | Bearing Number N/A SUC208-24/F | Dynamic Load Rating N/A 5576 lbf24800 N | Static Load Rating N/A 3215 lbf14300 N |
CAD
N/A ![]() |
SUCSFQK208-24/FVSL525 | Bore Size N/A 1 1/2 in | Housing Material N/A Cast Stainless Steel | Lubrication Type N/A Food Grade Graphite Solid Lube | Bearing Number N/A SUC208-24/FVSL525 | Dynamic Load Rating N/A 5576 lbf24800 N | Static Load Rating N/A 3215 lbf14300 N |
CAD
N/A ![]() |
SUCSFQK208-24/FVSL613 | Bore Size N/A 1 1/2 in | Housing Material N/A Cast Stainless Steel | Lubrication Type N/A Food Grade Solid Lube | Bearing Number N/A SUC208-24/FVSL613 | Dynamic Load Rating N/A 5576 lbf24800 N | Static Load Rating N/A 3215 lbf14300 N |
CAD
N/A ![]() |
SUCSFQK208-24-IP69K/F | Bore Size N/A 1 1/2 in | Housing Material N/A Cast Stainless Steel | Lubrication Type N/A Standard Food Safe Grease | Bearing Number N/A SUC208-24-IP69K/F | Dynamic Load Rating N/A 5576 lbf24800 N | Static Load Rating N/A 3215 lbf14300 N |
CAD
N/A ![]() |
SUCSFQK208-24-IP69K/FVSL613 | Bore Size N/A 1 1/2 in | Housing Material N/A Cast Stainless Steel | Lubrication Type N/A Food Grade Solid Lube | Bearing Number N/A SUC208-24-IP69K/FVSL613 | Dynamic Load Rating N/A 5576 lbf24800 N | Static Load Rating N/A 3215 lbf14300 N |
CAD
N/A ![]() |
SUCAF208-25/F | Bore Size N/A 1.5625 in | Housing Material N/A Machined Stainless Steel | Lubrication Type N/A Standard Food Safe Grease | Bearing Number N/A SUC208-25/F | Dynamic Load Rating N/A 5576 lbf24800 N | Static Load Rating N/A 3215 lbf14300 N |
CAD
N/A ![]() |
SUCAF208-25/FVSL525 | Bore Size N/A 1.5625 in | Housing Material N/A Machined Stainless Steel | Lubrication Type N/A Food Grade Graphite Solid Lube | Bearing Number N/A SUC208-25/FVSL525 | Dynamic Load Rating N/A 5576 lbf24800 N | Static Load Rating N/A 3215 lbf14300 N |
CAD
N/A ![]() |
SUCAF208-25/FVSL613 | Bore Size N/A 1.5625 in | Housing Material N/A Machined Stainless Steel | Lubrication Type N/A Food Grade Solid Lube | Bearing Number N/A SUC208-25/FVSL613 | Dynamic Load Rating N/A 5576 lbf24800 N | Static Load Rating N/A 3215 lbf14300 N |
CAD
N/A ![]() |
SUCAF208-25-IP69K/F | Bore Size N/A 1.5625 in | Housing Material N/A Machined Stainless Steel | Lubrication Type N/A Standard Food Safe Grease | Bearing Number N/A SUC208-25-IP69K/F | Dynamic Load Rating N/A 5576 lbf24800 N | Static Load Rating N/A 3215 lbf14300 N |
CAD
N/A ![]() |
SUCAF208-25-IP69K/FVSL613 | Bore Size N/A 1.5625 in | Housing Material N/A Machined Stainless Steel | Lubrication Type N/A Food Grade Solid Lube | Bearing Number N/A SUC208-25-IP69K/FVSL613 | Dynamic Load Rating N/A 5576 lbf24800 N | Static Load Rating N/A 3215 lbf14300 N |
CAD
N/A ![]() |
SUCBF208-25/F | Bore Size N/A 1.5625 in | Housing Material N/A Blue Thermoset (Polymer) | Lubrication Type N/A Standard Food Safe Grease | Bearing Number N/A SUC208-25/F | Dynamic Load Rating N/A 5576 lbf24800 N | Static Load Rating N/A 3215 lbf14300 N |
CAD
N/A ![]() |
SUCBF208-25/FVSL613 | Bore Size N/A 1.5625 in | Housing Material N/A Blue Thermoset (Polymer) | Lubrication Type N/A Food Grade Solid Lube | Bearing Number N/A SUC208-25/FVSL613 | Dynamic Load Rating N/A 5576 lbf24800 N | Static Load Rating N/A 3215 lbf14300 N |
CAD
N/A ![]() |
SUCBF208-25-IP69K/F | Bore Size N/A 1.5625 in | Housing Material N/A Blue Thermoset (Polymer) | Lubrication Type N/A Standard Food Safe Grease | Bearing Number N/A SUC208-25-IP69K/F | Dynamic Load Rating N/A 5576 lbf24800 N | Static Load Rating N/A 3215 lbf14300 N |
CAD
N/A ![]() |
SUCBF208-25-IP69K/FVSL613 | Bore Size N/A 1.5625 in | Housing Material N/A Blue Thermoset (Polymer) | Lubrication Type N/A Food Grade Solid Lube | Bearing Number N/A SUC208-25-IP69K/FVSL613 | Dynamic Load Rating N/A 5576 lbf24800 N | Static Load Rating N/A 3215 lbf14300 N |
CAD
N/A ![]() |
SUCBFQK208-25/F | Bore Size N/A 1.5625 in | Housing Material N/A Blue Thermoset (Polymer) | Lubrication Type N/A Standard Food Safe Grease | Bearing Number N/A SUC208-25/F | Dynamic Load Rating N/A 5576 lbf24800 N | Static Load Rating N/A 3215 lbf14300 N |
CAD
N/A ![]() |
SUCBFQK208-25/FVSL613 | Bore Size N/A 1.5625 in | Housing Material N/A Blue Thermoset (Polymer) | Lubrication Type N/A Food Grade Solid Lube | Bearing Number N/A SUC208-25/FVSL613 | Dynamic Load Rating N/A 5576 lbf24800 N | Static Load Rating N/A 3215 lbf14300 N |
CAD
N/A ![]() |
SUCBFQK208-25-IP69K/F | Bore Size N/A 1.5625 in | Housing Material N/A Blue Thermoset (Polymer) | Lubrication Type N/A Standard Food Safe Grease | Bearing Number N/A SUC208-25-IP69K/F | Dynamic Load Rating N/A 5576 lbf24800 N | Static Load Rating N/A 3215 lbf14300 N |
CAD
N/A ![]() |
SUCBFQK208-25-IP69K/FVSL613 | Bore Size N/A 1.5625 in | Housing Material N/A Blue Thermoset (Polymer) | Lubrication Type N/A Food Grade Solid Lube | Bearing Number N/A SUC208-25-IP69K/FVSL613 | Dynamic Load Rating N/A 5576 lbf24800 N | Static Load Rating N/A 3215 lbf14300 N |
CAD
N/A ![]() |