All Product Types
>
ENGINEERED BEARINGS
>
Mounted Bearings
>
Corrosion-Resistant Mounted Ball Bearings
>
Corrosion-Resistant Four-Bolt Flanged Mounted Bearings - Set Screw Locking
>
View Items
Corrosion-Resistant Four-Bolt Flanged Mounted Bearings - Set Screw Locking
Check up to five results to perform an action.
larger image
larger image
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
Results Per Page :
25
50
100
200
Results 401 - 425 of 590
«
16
17
18
19
20
»
Part Number
Bore Size
Housing Material
Lubrication Type
Bearing Number
Dynamic Load Rating
Static Load Rating
CAD
SUCBFQK208-25-IP69K/FVSL613
1 9/16
in
Blue Thermoset (Polymer)
Food Grade Solid Lube
SUC208-25-IP69K/FVSL613
5576
lbf
24800
N
3215
lbf
14300
N
SUCSFQK208-25/F
1 9/16
in
Cast Stainless Steel
Standard Food Safe Grease
SUC208-25/F
5576
lbf
24800
N
3215
lbf
14300
N
SUCSFQK208-25/FVSL525
1 9/16
in
Cast Stainless Steel
Food Grade Graphite Solid Lube
SUC208-25/FVSL525
5576
lbf
24800
N
3215
lbf
14300
N
SUCSFQK208-25/FVSL613
1 9/16
in
Cast Stainless Steel
Food Grade Solid Lube
SUC208-25/FVSL613
5576
lbf
24800
N
3215
lbf
14300
N
SUCSFQK208-25-IP69K/F
1 9/16
in
Cast Stainless Steel
Standard Food Safe Grease
SUC208-25-IP69K/F
5576
lbf
24800
N
3215
lbf
14300
N
SUCSFQK208-25-IP69K/FVSL613
1 9/16
in
Cast Stainless Steel
Food Grade Solid Lube
SUC208-25-IP69K/FVSL613
5576
lbf
24800
N
3215
lbf
14300
N
SUCAF208/F
40
mm
Machined Stainless Steel
Standard Food Safe Grease
SUC208/F
5576
lbf
24800
N
3215
lbf
14300
N
SUCAF208/FVSL525
40
mm
Machined Stainless Steel
Food Grade Graphite Solid Lube
SUC208/FVSL525
5576
lbf
24800
N
3215
lbf
14300
N
SUCAF208/FVSL613
40
mm
Machined Stainless Steel
Food Grade Solid Lube
SUC208/FVSL613
5576
lbf
24800
N
3215
lbf
14300
N
SUCAF208-IP69K/F
40
mm
Machined Stainless Steel
Standard Food Safe Grease
SUC208-IP69K/F
5576
lbf
24800
N
3215
lbf
14300
N
SUCAF208-IP69K/FVSL613
40
mm
Machined Stainless Steel
Food Grade Solid Lube
SUC208-IP69K/FVSL613
5576
lbf
24800
N
3215
lbf
14300
N
SUCBF208/F
40
mm
Blue Thermoset (Polymer)
Standard Food Safe Grease
SUC208/F
5576
lbf
24800
N
3215
lbf
14300
N
SUCBF208/FVSL613
40
mm
Blue Thermoset (Polymer)
Food Grade Solid Lube
SUC208/FVSL613
5576
lbf
24800
N
3215
lbf
14300
N
SUCBF208-IP69K/F
40
mm
Blue Thermoset (Polymer)
Standard Food Safe Grease
SUC208-IP69K/F
5576
lbf
24800
N
3215
lbf
14300
N
SUCBF208-IP69K/FVSL613
40
mm
Blue Thermoset (Polymer)
Food Grade Solid Lube
SUC208-IP69K/FVSL613
5576
lbf
24800
N
3215
lbf
14300
N
SUCBFQK208/F
40
mm
Blue Thermoset (Polymer)
Standard Food Safe Grease
SUC208/F
5576
lbf
24800
N
3215
lbf
14300
N
SUCBFQK208/FVSL613
40
mm
Blue Thermoset (Polymer)
Food Grade Solid Lube
SUC208/FVSL613
5576
lbf
24800
N
3215
lbf
14300
N
SUCBFQK208-IP69K/F
40
mm
Blue Thermoset (Polymer)
Standard Food Safe Grease
SUC208-IP69K/F
5576
lbf
24800
N
3215
lbf
14300
N
SUCBFQK208-IP69K/FVSL613
40
mm
Blue Thermoset (Polymer)
Food Grade Solid Lube
SUC208-IP69K/FVSL613
5576
lbf
24800
N
3215
lbf
14300
N
SUCPLF208/F
40
mm
White Thermoplastic (Polymer)
Standard Food Safe Grease
SUC208/F
5576
lbf
24800
N
3215
lbf
14300
N
SUCPLF208/FVSL613
40
mm
White Thermoplastic (Polymer)
Food Grade Solid Lube
SUC208/FVSL613
5576
lbf
24800
N
3215
lbf
14300
N
SUCPLF208-IP69K/F
40
mm
White Thermoplastic (Polymer)
Standard Food Safe Grease
SUC208-IP69K/F
5576
lbf
24800
N
3215
lbf
14300
N
SUCPLF208-IP69K/FVSL613
40
mm
White Thermoplastic (Polymer)
Food Grade Solid Lube
SUC208-IP69K/FVSL613
5576
lbf
24800
N
3215
lbf
14300
N
SUCSF208/F
40
mm
Cast Stainless Steel
Standard Food Safe Grease
SUC208/F
5576
lbf
24800
N
3215
lbf
14300
N
SUCSF208/FVSL525
40
mm
Cast Stainless Steel
Food Grade Graphite Solid Lube
SUC208/FVSL525
5576
lbf
24800
N
3215
lbf
14300
N
Results 401 - 425 of 590
«
16
17
18
19
20
»