All Product Types > ENGINEERED BEARINGS > Mounted Bearings > Corrosion-Resistant Mounted Ball Bearings > Corrosion-Resistant Four-Bolt Flanged Mounted Bearings - Set Screw Locking > View Items  

Corrosion-Resistant Four-Bolt Flanged Mounted Bearings - Set Screw Locking

Check up to five results to perform an action.





Search Items



    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  
Compare Items
   
  Results 1 - 25 of 625  1 2 3 4 5 »  

Part Number

Bore Size

Housing Material

Lubrication Type

Bearing Number

Dynamic Load Rating

Static Load Rating

CAD

SUCCF207-23/FVSL613 1 7/16 in Machined Stainless Steel Food Grade Solid Lube SUC207-23/FVSL613 4901 lbf
21800
N
2766 lbf
12300
N
CAD Icon (for items table)
SUCSF203/F 17 mm Cast Stainless Steel Standard Food Safe Grease SUC203/F 10900 N 5350 N CAD Icon (for items table)
SUCSF203-10/F 5/8 in Cast Stainless Steel Standard Food Safe Grease SUC203-10/F 10900 N 5350 N CAD Icon (for items table)
SUCSF203-15M/F 15 mm Cast Stainless Steel Standard Food Safe Grease SUC203-15M/F 10900 N 5350 N CAD Icon (for items table)
SUCSF203-8/F 1/2 in Cast Stainless Steel Standard Food Safe Grease SUC203-8/F 10900 N 5350 N CAD Icon (for items table)
SUCSF205-14/F 7/8 in Cast Stainless Steel Standard Food Safe Grease SUC205-14/F 11900 N 6300 N CAD Icon (for items table)
SUCSF205-15/F 15/16 in Cast Stainless Steel Standard Food Safe Grease SUC205-15/F 11900 N 6300 N CAD Icon (for items table)
SUCSF206-18/F 1 1/8 in Cast Stainless Steel Standard Food Safe Grease SUC206-18/F 16500 N 9050 N CAD Icon (for items table)
SUCSF207-21/F 1 5/16 in Cast Stainless Steel Standard Food Safe Grease SUC207-21/F 21800 N 12300 N CAD Icon (for items table)
SUCSF207-22/F 1 3/8 in Cast Stainless Steel Standard Food Safe Grease SUC207-22/F 21800 N 12300 N CAD Icon (for items table)
SUCSF208-25/F 1 9/16 in Cast Stainless Steel Standard Food Safe Grease SUC208-25/F 24800 N 14300 N CAD Icon (for items table)
SUCSF209-26/F 1 5/8 in Cast Stainless Steel Standard Food Safe Grease SUC209-26/F 27800 N 16200 N CAD Icon (for items table)
SUCSF209-28/F 1 3/4 in Cast Stainless Steel Standard Food Safe Grease SUC209-28/F 27800 N 16200 N CAD Icon (for items table)
SUCSF210-30/F 1 7/8 in Cast Stainless Steel Standard Food Safe Grease SUC210-30/F 29800 N 18600 N CAD Icon (for items table)
SUCSF211/F 55 mm Cast Stainless Steel Standard Food Safe Grease SUC211/F 36800 N 23500 N CAD Icon (for items table)
SUCSF211-32/F 2 in Cast Stainless Steel Standard Food Safe Grease SUC211-32/F 36800 N 23500 N CAD Icon (for items table)
SUCSF211-35/F 2 3/16 in Cast Stainless Steel Standard Food Safe Grease SUC211-35/F 36800 N 23500 N CAD Icon (for items table)
SUCSF211-36/F 2 1/4 in Cast Stainless Steel Standard Food Safe Grease SUC211-36/F 36800 N 23500 N CAD Icon (for items table)
SUCSF212/F 60 mm Cast Stainless Steel Standard Food Safe Grease SUC212/F 44500 N 29000 N CAD Icon (for items table)
SUCSF212-39/F 2 7/16 in Cast Stainless Steel Standard Food Safe Grease SUC212-39/F 44500 N 29000 N CAD Icon (for items table)
SUCSFY203X/F 17 mm Cast Stainless Steel Standard Food Safe Grease SUC203X/F 8150 N 3850 N CAD Icon (for items table)
SUCSFY203X-10/F 5/8 in Cast Stainless Steel Standard Food Safe Grease SUC203X-10/F 8150 N 3850 N CAD Icon (for items table)
SUCSFY203X-15M/F 15 mm Cast Stainless Steel Standard Food Safe Grease SUC203X-15M/F 8150 N 3850 N CAD Icon (for items table)
SUCSFY203X-8/F 1/2 in Cast Stainless Steel Standard Food Safe Grease SUC203X-8/F 8150 N 3850 N CAD Icon (for items table)
SUCSFY211/F 55 mm Cast Stainless Steel Standard Food Safe Grease SUC211/F 36800 N 23500 N CAD Icon (for items table)
  Results 1 - 25 of 625  1 2 3 4 5 »