All Product Types
>
ENGINEERED BEARINGS
>
Mounted Bearings
>
Corrosion-Resistant Mounted Ball Bearings
>
Corrosion-Resistant Four-Bolt Flanged Mounted Bearings - Set Screw Locking
>
View Items
Corrosion-Resistant Four-Bolt Flanged Mounted Bearings - Set Screw Locking
Check up to five results to perform an action.
larger image
larger image
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
Results Per Page :
25
50
100
200
Results 151 - 175 of 590
«
6
7
8
9
10
»
Part Number
Bore Size
Housing Material
Lubrication Type
Bearing Number
Dynamic Load Rating
Static Load Rating
CAD
SUCBF206-18/FVSL613
1 1/8
in
Blue Thermoset (Polymer)
Food Grade Solid Lube
SUC206-18/FVSL613
3710
lbf
16500
N
2035
lbf
9050
N
SUCBF206-18-IP69K/F
1 1/8
in
Blue Thermoset (Polymer)
Standard Food Safe Grease
SUC206-18-IP69K/F
3710
lbf
16500
N
2035
lbf
9050
N
SUCBF206-18-IP69K/FVSL613
1 1/8
in
Blue Thermoset (Polymer)
Food Grade Solid Lube
SUC206-18-IP69K/FVSL613
3710
lbf
16500
N
2035
lbf
9050
N
SUCBFQK206-18/F
1 1/8
in
Blue Thermoset (Polymer)
Standard Food Safe Grease
SUC206-18/F
3710
lbf
16500
N
2035
lbf
9050
N
SUCBFQK206-18/FVSL613
1 1/8
in
Blue Thermoset (Polymer)
Food Grade Solid Lube
SUC206-18/FVSL613
3710
lbf
16500
N
2035
lbf
9050
N
SUCBFQK206-18-IP69K/F
1 1/8
in
Blue Thermoset (Polymer)
Standard Food Safe Grease
SUC206-18-IP69K/F
3710
lbf
16500
N
2035
lbf
9050
N
SUCBFQK206-18-IP69K/FVSL613
1 1/8
in
Blue Thermoset (Polymer)
Food Grade Solid Lube
SUC206-18-IP69K/FVSL613
3710
lbf
16500
N
2035
lbf
9050
N
SUCSFQK206-18/F
1 1/8
in
Cast Stainless Steel
Standard Food Safe Grease
SUC206-18/F
3710
lbf
16500
N
2035
lbf
9050
N
SUCSFQK206-18/FVSL525
1 1/8
in
Cast Stainless Steel
Food Grade Graphite Solid Lube
SUC206-18/FVSL525
3710
lbf
16500
N
2035
lbf
9050
N
SUCSFQK206-18/FVSL613
1 1/8
in
Cast Stainless Steel
Food Grade Solid Lube
SUC206-18/FVSL613
3710
lbf
16500
N
2035
lbf
9050
N
SUCSFQK206-18-IP69K/F
1 1/8
in
Cast Stainless Steel
Standard Food Safe Grease
SUC206-18-IP69K/F
3710
lbf
16500
N
2035
lbf
9050
N
SUCSFQK206-18-IP69K/FVSL613
1 1/8
in
Cast Stainless Steel
Food Grade Solid Lube
SUC206-18-IP69K/FVSL613
3710
lbf
16500
N
2035
lbf
9050
N
SUCAF206/F
30
mm
Machined Stainless Steel
Standard Food Safe Grease
SUC206/F
3710
lbf
16500
N
2035
lbf
9050
N
SUCAF206/FVSL525
30
mm
Machined Stainless Steel
Food Grade Graphite Solid Lube
SUC206/FVSL525
3710
lbf
16500
N
2035
lbf
9050
N
SUCAF206/FVSL613
30
mm
Machined Stainless Steel
Food Grade Solid Lube
SUC206/FVSL613
3710
lbf
16500
N
2035
lbf
9050
N
SUCAF206-IP69K/F
30
mm
Machined Stainless Steel
Standard Food Safe Grease
SUC206-IP69K/F
3710
lbf
16500
N
2035
lbf
9050
N
SUCAF206-IP69K/FVSL613
30
mm
Machined Stainless Steel
Food Grade Solid Lube
SUC206-IP69K/FVSL613
3710
lbf
16500
N
2035
lbf
9050
N
SUCBF206/F
30
mm
Blue Thermoset (Polymer)
Standard Food Safe Grease
SUC206/F
3710
lbf
16500
N
2035
lbf
9050
N
SUCBF206/FVSL613
30
mm
Blue Thermoset (Polymer)
Food Grade Solid Lube
SUC206/FVSL613
3710
lbf
16500
N
2035
lbf
9050
N
SUCBF206-IP69K/F
30
mm
Blue Thermoset (Polymer)
Standard Food Safe Grease
SUC206-IP69K/F
3710
lbf
16500
N
2035
lbf
9050
N
SUCBF206-IP69K/FVSL613
30
mm
Blue Thermoset (Polymer)
Food Grade Solid Lube
SUC206-IP69K/FVSL613
3710
lbf
16500
N
2035
lbf
9050
N
SUCBFQK206/F
30
mm
Blue Thermoset (Polymer)
Standard Food Safe Grease
SUC206/F
3710
lbf
16500
N
2035
lbf
9050
N
SUCBFQK206/FVSL613
30
mm
Blue Thermoset (Polymer)
Food Grade Solid Lube
SUC206/FVSL613
3710
lbf
16500
N
2035
lbf
9050
N
SUCBFQK206-IP69K/F
30
mm
Blue Thermoset (Polymer)
Standard Food Safe Grease
SUC206-IP69K/F
3710
lbf
16500
N
2035
lbf
9050
N
SUCBFQK206-IP69K/FVSL613
30
mm
Blue Thermoset (Polymer)
Food Grade Solid Lube
SUC206-IP69K/FVSL613
3710
lbf
16500
N
2035
lbf
9050
N
Results 151 - 175 of 590
«
6
7
8
9
10
»