COMPANY HEADER
CAD (0)
  • Cart is empty
1 - 25 of 625 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »  
Clear Filter

Bore Size (in)

Bore Size (mm)

Seal Type

Housing Material

Dynamic Load Rating (lbf)

Dynamic Load Rating (N)

Part Number

Bore Size

Housing Material

Lubrication Type

Bearing Number

Dynamic Load Rating

Static Load Rating

CAD

Add To Cart/Request Quote
N/A 1 7/16 in N/A Machined Stainless Steel N/A Food Grade Solid Lube N/A SUC207-23/FVSL613 N/A 4901 lbf21800 N N/A 2766 lbf12300 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 1/2 in N/A Cast Stainless Steel N/A Standard Food Safe Grease N/A SUCSF201-8/F N/A 10900 N N/A 5350 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 15 mm N/A Cast Stainless Steel N/A Standard Food Safe Grease N/A SUCSF202/F N/A 10900 N N/A 5350 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 5/8 in N/A Cast Stainless Steel N/A Standard Food Safe Grease N/A SUCSF202-10/F N/A 10900 N N/A 5350 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 17 mm N/A Cast Stainless Steel N/A Standard Food Safe Grease N/A SUC203/F N/A 10900 N N/A 5350 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 7/8 in N/A Cast Stainless Steel N/A Standard Food Safe Grease N/A SUC205-14/F N/A 11900 N N/A 6300 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 15/16 in N/A Cast Stainless Steel N/A Standard Food Safe Grease N/A SUC205-15/F N/A 11900 N N/A 6300 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 1 1/8 in N/A Cast Stainless Steel N/A Standard Food Safe Grease N/A SUC206-18/F N/A 16500 N N/A 9050 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 1 5/16 in N/A Cast Stainless Steel N/A Standard Food Safe Grease N/A SUC207-21/F N/A 21800 N N/A 12300 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 1 3/8 in N/A Cast Stainless Steel N/A Standard Food Safe Grease N/A SUC207-22/F N/A 21800 N N/A 12300 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 1 9/16 in N/A Cast Stainless Steel N/A Standard Food Safe Grease N/A SUC208-25/F N/A 24800 N N/A 14300 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 1 5/8 in N/A Cast Stainless Steel N/A Standard Food Safe Grease N/A SUC209-26/F N/A 27800 N N/A 16200 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 1 3/4 in N/A Cast Stainless Steel N/A Standard Food Safe Grease N/A SUC209-28/F N/A 27800 N N/A 16200 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 1 7/8 in N/A Cast Stainless Steel N/A Standard Food Safe Grease N/A SUC210-30/F N/A 29800 N N/A 18600 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 55 mm N/A Cast Stainless Steel N/A Standard Food Safe Grease N/A SUC211/F N/A 36800 N N/A 23500 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 2 in N/A Cast Stainless Steel N/A Standard Food Safe Grease N/A SUC211-32/F N/A 36800 N N/A 23500 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 2 3/16 in N/A Cast Stainless Steel N/A Standard Food Safe Grease N/A SUC211-35/F N/A 36800 N N/A 23500 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 2 1/4 in N/A Cast Stainless Steel N/A Standard Food Safe Grease N/A SUC211-36/F N/A 36800 N N/A 23500 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 60 mm N/A Cast Stainless Steel N/A Standard Food Safe Grease N/A SUC212/F N/A 44500 N N/A 29000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 2 7/16 in N/A Cast Stainless Steel N/A Standard Food Safe Grease N/A SUC212-39/F N/A 44500 N N/A 29000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 1/2 in N/A Cast Stainless Steel N/A Standard Food Safe Grease N/A SUCSFY201X-8/F N/A 8150 N N/A 3850 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 15 mm N/A Cast Stainless Steel N/A Standard Food Safe Grease N/A SUCSFY202X/F N/A 8150 N N/A 3850 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 5/8 in N/A Cast Stainless Steel N/A Standard Food Safe Grease N/A SUCSFY202X-10/F N/A 8150 N N/A 3850 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 17 mm N/A Cast Stainless Steel N/A Standard Food Safe Grease N/A SUC203X/F N/A 8150 N N/A 3850 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 55 mm N/A Cast Stainless Steel N/A Standard Food Safe Grease N/A SUC211/F N/A 36800 N N/A 23500 N N/A CAD Icon (for items table) Add To Cart
Request Quote
1 - 25 of 625 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »