Part Number |
Bore Size |
Housing Material |
Lubrication Type |
Bearing Number |
Dynamic Load Rating |
Static Load Rating |
CAD |
---|---|---|---|---|---|---|---|
SUCBFQK207-21-IP69K/F | Bore Size N/A 1.3125 in | Housing Material N/A Blue Thermoset (Polymer) | Lubrication Type N/A Standard Food Safe Grease | Bearing Number N/A SUC207-21-IP69K/F | Dynamic Load Rating N/A 4901 lbf21800 N | Static Load Rating N/A 2766 lbf12300 N | CAD N/A |
SUCBFQK207-21-IP69K/FVSL613 | Bore Size N/A 1.3125 in | Housing Material N/A Blue Thermoset (Polymer) | Lubrication Type N/A Food Grade Solid Lube | Bearing Number N/A SUC207-21-IP69K/FVSL613 | Dynamic Load Rating N/A 4901 lbf21800 N | Static Load Rating N/A 2766 lbf12300 N | CAD N/A |
SUCSFQK207-21/F | Bore Size N/A 1.3125 in | Housing Material N/A Cast Stainless Steel | Lubrication Type N/A Standard Food Safe Grease | Bearing Number N/A SUC207-21/F | Dynamic Load Rating N/A 4901 lbf21800 N | Static Load Rating N/A 2766 lbf12300 N | CAD N/A |
SUCSFQK207-21/FVSL525 | Bore Size N/A 1.3125 in | Housing Material N/A Cast Stainless Steel | Lubrication Type N/A Food Grade Graphite Solid Lube | Bearing Number N/A SUC207-21/FVSL525 | Dynamic Load Rating N/A 4901 lbf21800 N | Static Load Rating N/A 2766 lbf12300 N | CAD N/A |
SUCSFQK207-21/FVSL613 | Bore Size N/A 1.3125 in | Housing Material N/A Cast Stainless Steel | Lubrication Type N/A Food Grade Solid Lube | Bearing Number N/A SUC207-21/FVSL613 | Dynamic Load Rating N/A 4901 lbf21800 N | Static Load Rating N/A 2766 lbf12300 N | CAD N/A |
SUCSFQK207-21-IP69K/F | Bore Size N/A 1.3125 in | Housing Material N/A Cast Stainless Steel | Lubrication Type N/A Standard Food Safe Grease | Bearing Number N/A SUC207-21-IP69K/F | Dynamic Load Rating N/A 4901 lbf21800 N | Static Load Rating N/A 2766 lbf12300 N | CAD N/A |
SUCSFQK207-21-IP69K/FVSL613 | Bore Size N/A 1.3125 in | Housing Material N/A Cast Stainless Steel | Lubrication Type N/A Food Grade Solid Lube | Bearing Number N/A SUC207-21-IP69K/FVSL613 | Dynamic Load Rating N/A 4901 lbf21800 N | Static Load Rating N/A 2766 lbf12300 N | CAD N/A |
SUCAF207-22/F | Bore Size N/A 1.3750 in | Housing Material N/A Machined Stainless Steel | Lubrication Type N/A Standard Food Safe Grease | Bearing Number N/A SUC207-22/F | Dynamic Load Rating N/A 4901 lbf21800 N | Static Load Rating N/A 2766 lbf12300 N | CAD N/A |
SUCAF207-22/FVSL525 | Bore Size N/A 1.3750 in | Housing Material N/A Machined Stainless Steel | Lubrication Type N/A Food Grade Graphite Solid Lube | Bearing Number N/A SUC207-22/FVSL525 | Dynamic Load Rating N/A 4901 lbf21800 N | Static Load Rating N/A 2766 lbf12300 N | CAD N/A |
SUCAF207-22/FVSL613 | Bore Size N/A 1.3750 in | Housing Material N/A Machined Stainless Steel | Lubrication Type N/A Food Grade Solid Lube | Bearing Number N/A SUC207-22/FVSL613 | Dynamic Load Rating N/A 4901 lbf21800 N | Static Load Rating N/A 2766 lbf12300 N | CAD N/A |
SUCAF207-22-IP69K/F | Bore Size N/A 1.3750 in | Housing Material N/A Machined Stainless Steel | Lubrication Type N/A Standard Food Safe Grease | Bearing Number N/A SUC207-22-IP69K/F | Dynamic Load Rating N/A 4901 lbf21800 N | Static Load Rating N/A 2766 lbf12300 N | CAD N/A |
SUCAF207-22-IP69K/FVSL613 | Bore Size N/A 1.3750 in | Housing Material N/A Machined Stainless Steel | Lubrication Type N/A Food Grade Solid Lube | Bearing Number N/A SUC207-22-IP69K/FVSL613 | Dynamic Load Rating N/A 4901 lbf21800 N | Static Load Rating N/A 2766 lbf12300 N | CAD N/A |
SUCBF207-22/F | Bore Size N/A 1.3750 in | Housing Material N/A Blue Thermoset (Polymer) | Lubrication Type N/A Standard Food Safe Grease | Bearing Number N/A SUC207-22/F | Dynamic Load Rating N/A 4901 lbf21800 N | Static Load Rating N/A 2766 lbf12300 N | CAD N/A |
SUCBF207-22/FVSL613 | Bore Size N/A 1.3750 in | Housing Material N/A Blue Thermoset (Polymer) | Lubrication Type N/A Food Grade Solid Lube | Bearing Number N/A SUC207-22/FVSL613 | Dynamic Load Rating N/A 4901 lbf21800 N | Static Load Rating N/A 2766 lbf12300 N | CAD N/A |
SUCBF207-22-IP69K/F | Bore Size N/A 1.3750 in | Housing Material N/A Blue Thermoset (Polymer) | Lubrication Type N/A Standard Food Safe Grease | Bearing Number N/A SUC207-22-IP69K/F | Dynamic Load Rating N/A 4901 lbf21800 N | Static Load Rating N/A 2766 lbf12300 N | CAD N/A |
SUCBF207-22-IP69K/FVSL613 | Bore Size N/A 1.3750 in | Housing Material N/A Blue Thermoset (Polymer) | Lubrication Type N/A Food Grade Solid Lube | Bearing Number N/A SUC207-22-IP69K/FVSL613 | Dynamic Load Rating N/A 4901 lbf21800 N | Static Load Rating N/A 2766 lbf12300 N | CAD N/A |
SUCBFQK207-22/F | Bore Size N/A 1.3750 in | Housing Material N/A Blue Thermoset (Polymer) | Lubrication Type N/A Standard Food Safe Grease | Bearing Number N/A SUC207-22/F | Dynamic Load Rating N/A 4901 lbf21800 N | Static Load Rating N/A 2766 lbf12300 N | CAD N/A |
SUCBFQK207-22/FVSL613 | Bore Size N/A 1.3750 in | Housing Material N/A Blue Thermoset (Polymer) | Lubrication Type N/A Food Grade Solid Lube | Bearing Number N/A SUC207-22/FVSL613 | Dynamic Load Rating N/A 4901 lbf21800 N | Static Load Rating N/A 2766 lbf12300 N | CAD N/A |
SUCBFQK207-22-IP69K/F | Bore Size N/A 1.3750 in | Housing Material N/A Blue Thermoset (Polymer) | Lubrication Type N/A Standard Food Safe Grease | Bearing Number N/A SUC207-22-IP69K/F | Dynamic Load Rating N/A 4901 lbf21800 N | Static Load Rating N/A 2766 lbf12300 N | CAD N/A |
SUCBFQK207-22-IP69K/FVSL613 | Bore Size N/A 1.3750 in | Housing Material N/A Blue Thermoset (Polymer) | Lubrication Type N/A Food Grade Solid Lube | Bearing Number N/A SUC207-22-IP69K/FVSL613 | Dynamic Load Rating N/A 4901 lbf21800 N | Static Load Rating N/A 2766 lbf12300 N | CAD N/A |
SUCSFQK207-22/F | Bore Size N/A 1.3750 in | Housing Material N/A Cast Stainless Steel | Lubrication Type N/A Standard Food Safe Grease | Bearing Number N/A SUC207-22/F | Dynamic Load Rating N/A 4901 lbf21800 N | Static Load Rating N/A 2766 lbf12300 N | CAD N/A |
SUCSFQK207-22/FVSL525 | Bore Size N/A 1.3750 in | Housing Material N/A Cast Stainless Steel | Lubrication Type N/A Food Grade Graphite Solid Lube | Bearing Number N/A SUC207-22/FVSL525 | Dynamic Load Rating N/A 4901 lbf21800 N | Static Load Rating N/A 2766 lbf12300 N | CAD N/A |
SUCSFQK207-22/FVSL613 | Bore Size N/A 1.3750 in | Housing Material N/A Cast Stainless Steel | Lubrication Type N/A Food Grade Solid Lube | Bearing Number N/A SUC207-22/FVSL613 | Dynamic Load Rating N/A 4901 lbf21800 N | Static Load Rating N/A 2766 lbf12300 N | CAD N/A |
SUCSFQK207-22-IP69K/F | Bore Size N/A 1.3750 in | Housing Material N/A Cast Stainless Steel | Lubrication Type N/A Standard Food Safe Grease | Bearing Number N/A SUC207-22-IP69K/F | Dynamic Load Rating N/A 4901 lbf21800 N | Static Load Rating N/A 2766 lbf12300 N | CAD N/A |
SUCSFQK207-22-IP69K/FVSL613 | Bore Size N/A 1.3750 in | Housing Material N/A Cast Stainless Steel | Lubrication Type N/A Food Grade Solid Lube | Bearing Number N/A SUC207-22-IP69K/FVSL613 | Dynamic Load Rating N/A 4901 lbf21800 N | Static Load Rating N/A 2766 lbf12300 N | CAD N/A |