Set screw mounting is ideal for reversing load applications. All bearing components are made of stainless steel for corrosion resistance and metal detectability. Bearings are pre-lubricated with NSF H1 grease and ready to install. An external stainless steel flinger protects against contamination. Three-element sealing keeps grease in and contaminants out. IP69K rated seal option available with no lubrication hole or grease fitting.
126 - 150 of 153 | Results Per Page | View | Unit of Measure
« 6 7 
Clear Filter

Seal Type

Bore (d) (in)

Bore (d) (mm)

O.D. (D) (in)

O.D. (D) (mm)

Inside Ring Width B (in)

Inside Ring Width B (mm)

Dynamic Radial Load Rating - 1M Revs (C1) (lbf)

Dynamic Radial Load Rating - 1M Revs (C1) (N)

Part Number

Bore Size

O.D. (D)

Inside Ring Width B

Static Radial Load Rating (C0)

Dynamic Radial Load Rating - 1M Revs (C1)

Lubrication Type

CAD

SUC210-31/FVSL613 N/A 1 15/16 in N/A 3.5430 in90 mm N/A 2.031 in51.6 mm N/A 4182 lbf18600 N N/A 6700 lbf29800 N N/A Food Grade Solid Lube N/A
SUC210-31-IP69K/F N/A 1 15/16 in N/A 3.5430 in90 mm N/A 2.031 in51.6 mm N/A 4182 lbf18600 N N/A 6700 lbf29800 N N/A Standard Food Safe Grease N/A
SUC210-31-IP69K/FVSL613 N/A 1 15/16 in N/A 3.5430 in90 mm N/A 2.031 in51.6 mm N/A 4182 lbf18600 N N/A 6700 lbf29800 N N/A Food Grade Solid Lube N/A
SUC210/F N/A 50 mm N/A 3.5430 in90 mm N/A 2.031 in51.6 mm N/A 4182 lbf18600 N N/A 6700 lbf29800 N N/A Standard Food Safe Grease N/A
SUC210/FVSL525 N/A 50 mm N/A 3.5430 in90 mm N/A 2.031 in51.6 mm N/A 4182 lbf18600 N N/A 6700 lbf29800 N N/A Food Grade Graphite Solid Lube N/A
SUC210/FVSL613 N/A 50 mm N/A 3.5430 in90 mm N/A 2.031 in51.6 mm N/A 4182 lbf18600 N N/A 6700 lbf29800 N N/A Food Grade Solid Lube N/A
SUC210-IP69K/F N/A 50 mm N/A 3.5430 in90 mm N/A 2.031 in51.6 mm N/A 4182 lbf18600 N N/A 6700 lbf29800 N N/A Standard Food Safe Grease N/A
SUC210-IP69K/FVSL613 N/A 50 mm N/A 3.5430 in90 mm N/A 2.031 in51.6 mm N/A 4182 lbf18600 N N/A 6700 lbf29800 N N/A Food Grade Solid Lube N/A
SUC210-32/F N/A 2 in N/A 3.5430 in90 mm N/A 2.031 in51.6 mm N/A 4182 lbf18600 N N/A 6700 lbf29800 N N/A Standard Food Safe Grease N/A
SUC210-32/FVSL525 N/A 2 in N/A 3.5430 in90 mm N/A 2.031 in51.6 mm N/A 4182 lbf18600 N N/A 6700 lbf29800 N N/A Food Grade Graphite Solid Lube N/A
SUC210-32/FVSL613 N/A 2 in N/A 3.5430 in90 mm N/A 2.031 in51.6 mm N/A 4182 lbf18600 N N/A 6700 lbf29800 N N/A Food Grade Solid Lube N/A
SUC210-32-IP69K/F N/A 2 in N/A 3.5430 in90 mm N/A 2.031 in51.6 mm N/A 4182 lbf18600 N N/A 6700 lbf29800 N N/A Standard Food Safe Grease N/A
SUC210-32-IP69K/FVSL613 N/A 2 in N/A 3.5430 in90 mm N/A 2.031 in51.6 mm N/A 4182 lbf18600 N N/A 6700 lbf29800 N N/A Food Grade Solid Lube N/A
SUC211-32/F N/A 2 in N/A 3.937 in100 mm N/A 2.189 in55.6 mm N/A 5284 lbf23500 N N/A 8273 lbf36800 N N/A Standard Food Safe Grease N/A
SUC211-34/F N/A 2.1250 in N/A 3.937 in100 mm N/A 2.189 in55.6 mm N/A 5284 lbf23500 N N/A 8273 lbf36800 N N/A Standard Food Safe Grease N/A
SUC211/F N/A 55 mm N/A 3.937 in100 mm N/A 2.189 in55.6 mm N/A 5284 lbf23500 N N/A 8273 lbf36800 N N/A Standard Food Safe Grease N/A
SUC211-35/F N/A 2 3/16 in N/A 3.937 in100 mm N/A 2.189 in55.6 mm N/A 5284 lbf23500 N N/A 8273 lbf36800 N N/A Standard Food Safe Grease N/A
SUC211-36/F N/A 2 1/4 in N/A 3.937 in100 mm N/A 2.189 in55.6 mm N/A 5284 lbf23500 N N/A 8273 lbf36800 N N/A Standard Food Safe Grease N/A
SUC212-36/F N/A 2 1/4 in N/A 4.331 in110 mm N/A 2.563 in65.1 mm N/A 6520 lbf29000 N N/A 10004 lbf44500 N N/A Standard Food Safe Grease N/A
SUC212/F N/A 60 mm N/A 4.331 in110 mm N/A 2.563 in65.1 mm N/A 6520 lbf29000 N N/A 10004 lbf44500 N N/A Standard Food Safe Grease N/A
SUC212-38/F N/A 2.3750 in N/A 4.331 in110 mm N/A 2.563 in65.1 mm N/A 6520 lbf29000 N N/A 10004 lbf44500 N N/A Standard Food Safe Grease N/A
SUC212-39/F N/A 2 7/16 in N/A 4.331 in110 mm N/A 2.563 in65.1 mm N/A 6520 lbf29000 N N/A 10004 lbf44500 N N/A Standard Food Safe Grease N/A
SUC214-40/F N/A 2 1/2 in N/A 4.921 in125 mm N/A 2.937 in74.6 mm N/A 35300 N N/A 52900 N N/A Standard Food Safe Grease N/A
SUC214-44/F N/A 2 3/4 in N/A 4.921 in125 mm N/A 2.937 in74.6 mm N/A 35300 N N/A 52900 N N/A Standard Food Safe Grease N/A
SUC214/F N/A 70 mm N/A 4.921 in125 mm N/A 2.937 in74.6 mm N/A 35300 N N/A 52900 N N/A Standard Food Safe Grease N/A
126 - 150 of 153 | Results Per Page | View | Unit of Measure
« 6 7