All Product Types > ENGINEERED BEARINGS > Mounted Bearings > Corrosion-Resistant Mounted Ball Bearings > Corrosion-Resistant Inserts – Stainless Steel Ball Bearing Set Screw Locking > View Items  

Corrosion-Resistant Inserts – Stainless Steel Ball Bearing Set Screw Locking

Check up to five results to perform an action.







    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  
Compare Items
   
  Results 1 - 25 of 245  1 2 3 4 5 »  

Part Number

Bore Size

Outside Diameter D

Inside Ring Width B

Static Load Rating

Dynamic Load Rating

Lubrication Type

CAD

SUC201-IP69K/F 12 mm 1.850 in
47
mm
1.22 in
31
mm
1203 lbf
5350
N
2451 lbf
10900
N
Standard Food Safe Grease CAD Icon (for items table)
SUC201-IP69K/F 12 mm 1.850 in
47
mm
1.22 in
31
mm
1203 lbf
5350
N
2451 lbf
10900
N
Standard Food Safe Grease CAD Icon (for items table)
SUC201-IP69K/FVSL613 12 mm 1.850 in
47
mm
1.22 in
31
mm
1203 lbf
5350
N
2451 lbf
10900
N
Food Grade Solid Lube CAD Icon (for items table)
SUC201-IP69K/FVSL613 12 mm 1.850 in
47
mm
1.22 in
31
mm
1203 lbf
5350
N
2451 lbf
10900
N
Food Grade Solid Lube CAD Icon (for items table)
SUC201-8-IP69K/F 1/2 in 1.850 in
47
mm
1.22 in
31
mm
1203 lbf
5350
N
2451 lbf
10900
N
Standard Food Safe Grease CAD Icon (for items table)
SUC201-8-IP69K/F 1/2 in 1.850 in
47
mm
1.22 in
31
mm
1203 lbf
5350
N
2451 lbf
10900
N
Standard Food Safe Grease CAD Icon (for items table)
SUC201-8-IP69K/FVSL613 1/2 in 1.850 in
47
mm
1.22 in
31
mm
1203 lbf
5350
N
2451 lbf
10900
N
Food Grade Solid Lube CAD Icon (for items table)
SUC201-8-IP69K/FVSL613 1/2 in 1.850 in
47
mm
1.22 in
31
mm
1203 lbf
5350
N
2451 lbf
10900
N
Food Grade Solid Lube CAD Icon (for items table)
SUC203-8/F 1/2 in 1.850 in
47
mm
1.22 in
31
mm
1203 lbf
5350
N
2451 lbf
10900
N
Standard Food Safe Grease CAD Icon (for items table)
SUC203X-8/F 1/2 in 1.575 in
40
mm
1.079 in
27.4
mm
3850 N 8150 N Standard Food Safe Grease CAD Icon (for items table)
SUC202-IP69K/F 15 mm 1.850 in
47
mm
1.22 in
31
mm
1203 lbf
5350
N
2451 lbf
10900
N
Standard Food Safe Grease CAD Icon (for items table)
SUC202-IP69K/F 15 mm 1.850 in
47
mm
1.22 in
31
mm
1203 lbf
5350
N
2451 lbf
10900
N
Standard Food Safe Grease CAD Icon (for items table)
SUC202-IP69K/FVSL613 15 mm 1.850 in
47
mm
1.22 in
31
mm
1203 lbf
5350
N
2451 lbf
10900
N
Food Grade Solid Lube CAD Icon (for items table)
SUC202-IP69K/FVSL613 15 mm 1.850 in
47
mm
1.22 in
31
mm
1203 lbf
5350
N
2451 lbf
10900
N
Food Grade Solid Lube CAD Icon (for items table)
SUC202-10-IP69K/F 5/8 in 1.850 in
47
mm
1.22 in
31
mm
1203 lbf
5350
N
2451 lbf
10900
N
Standard Food Safe Grease CAD Icon (for items table)
SUC202-10-IP69K/F 5/8 in 1.850 in
47
mm
1.22 in
31
mm
1203 lbf
5350
N
2451 lbf
10900
N
Standard Food Safe Grease CAD Icon (for items table)
SUC202-10-IP69K/FVSL613 5/8 in 1.850 in
47
mm
1.22 in
31
mm
1203 lbf
5350
N
2451 lbf
10900
N
Food Grade Solid Lube CAD Icon (for items table)
SUC202-10-IP69K/FVSL613 5/8 in 1.850 in
47
mm
1.22 in
31
mm
1203 lbf
5350
N
2451 lbf
10900
N
Food Grade Solid Lube CAD Icon (for items table)
SUC203/F 17 mm 1.850 in
47
mm
1.22 in
31
mm
1203 lbf
5350
N
2451 lbf
10900
N
Standard Food Safe Grease CAD Icon (for items table)
SUC203-10/F 5/8 in 1.850 in
47
mm
1.22 in
31
mm
1203 lbf
5350
N
2451 lbf
10900
N
Standard Food Safe Grease CAD Icon (for items table)
SUC203-15M/F 15 mm 1.850 in
47
mm
1.22 in
31
mm
1203 lbf
5350
N
2451 lbf
10900
N
Standard Food Safe Grease CAD Icon (for items table)
SUC203-IP69K/F 17 mm 1.850 in
47
mm
1.22 in
31
mm
1203 lbf
5350
N
2451 lbf
10900
N
Standard Food Safe Grease CAD Icon (for items table)
SUC203-IP69K/F 17 mm 1.850 in
47
mm
1.22 in
31
mm
1203 lbf
5350
N
2451 lbf
10900
N
Standard Food Safe Grease CAD Icon (for items table)
SUC203-IP69K/FVSL613 17 mm 1.850 in
47
mm
1.22 in
31
mm
1203 lbf
5350
N
2451 lbf
10900
N
Food Grade Solid Lube CAD Icon (for items table)
SUC203-IP69K/FVSL613 17 mm 1.850 in
47
mm
1.22 in
31
mm
1203 lbf
5350
N
2451 lbf
10900
N
Food Grade Solid Lube CAD Icon (for items table)
  Results 1 - 25 of 245  1 2 3 4 5 »