Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
Set screw mounting is ideal for reversing load applications. All bearing components are made of stainless steel for corrosion resistance and metal detectability. Bearings are pre-lubricated with NSF H1 grease and ready to install. An external stainless steel flinger protects against contamination. Three-element sealing keeps grease in and contaminants out. IP69K rated seal option available with no lubrication hole or grease fitting.
1 - 50 of 153 | Results Per Page | View | Unit of Measure
1 2 3 4 
Clear Filter

Seal Type

Bore (d) (in)
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
Bore Size

O.D. (D)

Width (B)

Static Radial Load Rating (C0)

Dynamic Radial Load Rating - 1M Revs (C1)

Lubrication Type

CAD

SUC201-8/F N/A 1/2 in N/A 1.850 in47 mm N/A 1.22 in31 mm N/A 1203 lbf5350 N N/A 2451 lbf10900 N N/A Standard Food Safe Grease N/A CAD Icon (for items table)
SUC201X-8/F N/A 1/2 in N/A 1.575 in40 mm N/A 1.079 in27.4 mm N/A 3850 N N/A 8150 N N/A Standard Food Safe Grease N/A CAD Icon (for items table)
SUC202/F N/A 15 mm N/A 1.850 in47 mm N/A 1.22 in31 mm N/A 1203 lbf5350 N N/A 2451 lbf10900 N N/A Standard Food Safe Grease N/A CAD Icon (for items table)
SUC202-10/F N/A 5/8 in N/A 1.850 in47 mm N/A 1.22 in31 mm N/A 1203 lbf5350 N N/A 2451 lbf10900 N N/A Standard Food Safe Grease N/A CAD Icon (for items table)
SUC202X/F N/A 15 mm N/A 1.575 in40 mm N/A 1.079 in27.4 mm N/A 3850 N N/A 8150 N N/A Standard Food Safe Grease N/A CAD Icon (for items table)
SUC202X-10/F N/A 5/8 in N/A 1.575 in40 mm N/A 1.079 in27.4 mm N/A 3850 N N/A 8150 N N/A Standard Food Safe Grease N/A CAD Icon (for items table)
SUC203/F N/A 17 mm N/A 1.850 in47 mm N/A 1.22 in31 mm N/A 1203 lbf5350 N N/A 2451 lbf10900 N N/A Standard Food Safe Grease N/A CAD Icon (for items table)
SUC203X/F N/A 17 mm N/A 1.575 in40 mm N/A 1.079 in27.4 mm N/A 3850 N N/A 8150 N N/A Standard Food Safe Grease N/A CAD Icon (for items table)
SUC204-12/F N/A 3/4 in N/A 1.850 in47 mm N/A 1.22 in31 mm N/A 1203 lbf5350 N N/A 2451 lbf10900 N N/A Standard Food Safe Grease N/A CAD Icon (for items table)
SUC204-12/FVSL525 N/A 3/4 in N/A 1.850 in47 mm N/A 1.22 in31 mm N/A 1203 lbf5350 N N/A 2451 lbf10900 N N/A Food Grade Graphite Solid Lube N/A CAD Icon (for items table)
SUC204-12/FVSL613 N/A 3/4 in N/A 1.850 in47 mm N/A 1.22 in31 mm N/A 1203 lbf5350 N N/A 2451 lbf10900 N N/A Food Grade Solid Lube N/A CAD Icon (for items table)
SUC204-12-IP69K/F N/A 3/4 in N/A 1.850 in47 mm N/A 1.22 in31 mm N/A 1203 lbf5350 N N/A 2451 lbf10900 N N/A Standard Food Safe Grease N/A CAD Icon (for items table)
SUC204-12-IP69K/FVSL613 N/A 3/4 in N/A 1.850 in47 mm N/A 1.22 in31 mm N/A 1203 lbf5350 N N/A 2451 lbf10900 N N/A Food Grade Solid Lube N/A CAD Icon (for items table)
SUC204/F N/A 20 mm N/A 1.850 in47 mm N/A 1.22 in31 mm N/A 1203 lbf5350 N N/A 2451 lbf10900 N N/A Standard Food Safe Grease N/A CAD Icon (for items table)
SUC204/FVSL525 N/A 20 mm N/A 1.850 in47 mm N/A 1.22 in31 mm N/A 1203 lbf5350 N N/A 2451 lbf10900 N N/A Food Grade Graphite Solid Lube N/A CAD Icon (for items table)
SUC204/FVSL613 N/A 20 mm N/A 1.850 in47 mm N/A 1.22 in31 mm N/A 1203 lbf5350 N N/A 2451 lbf10900 N N/A Food Grade Solid Lube N/A CAD Icon (for items table)
SUC204-IP69K/F N/A 20 mm N/A 1.850 in47 mm N/A 1.22 in31 mm N/A 1203 lbf5350 N N/A 2451 lbf10900 N N/A Standard Food Safe Grease N/A CAD Icon (for items table)
SUC204-IP69K/FVSL613 N/A 20 mm N/A 1.850 in47 mm N/A 1.22 in31 mm N/A 1203 lbf5350 N N/A 2451 lbf10900 N N/A Food Grade Solid Lube N/A CAD Icon (for items table)
SUC205-14/F N/A 7/8 in N/A 2.047 in52 mm N/A 1.343 in34.1 mm N/A 1417 lbf6300 N N/A 2676 lbf11900 N N/A Standard Food Safe Grease N/A CAD Icon (for items table)
SUC205-14/FVSL525 N/A 7/8 in N/A 2.047 in52 mm N/A 1.343 in34.1 mm N/A 1417 lbf6300 N N/A 2676 lbf11900 N N/A Food Grade Graphite Solid Lube N/A CAD Icon (for items table)
SUC205-14/FVSL613 N/A 7/8 in N/A 2.047 in52 mm N/A 1.343 in34.1 mm N/A 1417 lbf6300 N N/A 2676 lbf11900 N N/A Food Grade Solid Lube N/A CAD Icon (for items table)
SUC205-14-IP69K/F N/A 7/8 in N/A 2.047 in52 mm N/A 1.343 in34.1 mm N/A 1417 lbf6300 N N/A 2676 lbf11900 N N/A Standard Food Safe Grease N/A CAD Icon (for items table)
SUC205-14-IP69K/FVSL613 N/A 7/8 in N/A 2.047 in52 mm N/A 1.343 in34.1 mm N/A 1417 lbf6300 N N/A 2676 lbf11900 N N/A Food Grade Solid Lube N/A CAD Icon (for items table)
SUC205-15/F N/A 15/16 in N/A 2.047 in52 mm N/A 1.343 in34.1 mm N/A 1417 lbf6300 N N/A 2676 lbf11900 N N/A Standard Food Safe Grease N/A CAD Icon (for items table)
SUC205-15/FVSL525 N/A 15/16 in N/A 2.047 in52 mm N/A 1.343 in34.1 mm N/A 1417 lbf6300 N N/A 2676 lbf11900 N N/A Food Grade Graphite Solid Lube N/A CAD Icon (for items table)
SUC205-15/FVSL613 N/A 15/16 in N/A 2.047 in52 mm N/A 1.343 in34.1 mm N/A 1417 lbf6300 N N/A 2676 lbf11900 N N/A Food Grade Solid Lube N/A CAD Icon (for items table)
SUC205-15-IP69K/F N/A 15/16 in N/A 2.047 in52 mm N/A 1.343 in34.1 mm N/A 1417 lbf6300 N N/A 2676 lbf11900 N N/A Standard Food Safe Grease N/A CAD Icon (for items table)
SUC205-15-IP69K/FVSL613 N/A 15/16 in N/A 2.047 in52 mm N/A 1.343 in34.1 mm N/A 1417 lbf6300 N N/A 2676 lbf11900 N N/A Food Grade Solid Lube N/A CAD Icon (for items table)
SUC205/F N/A 25 mm N/A 2.047 in52 mm N/A 1.343 in34.1 mm N/A 1417 lbf6300 N N/A 2676 lbf11900 N N/A Standard Food Safe Grease N/A CAD Icon (for items table)
SUC205/FVSL525 N/A 25 mm N/A 2.047 in52 mm N/A 1.343 in34.1 mm N/A 1417 lbf6300 N N/A 2676 lbf11900 N N/A Food Grade Graphite Solid Lube N/A CAD Icon (for items table)
SUC205/FVSL613 N/A 25 mm N/A 2.047 in52 mm N/A 1.343 in34.1 mm N/A 1417 lbf6300 N N/A 2676 lbf11900 N N/A Food Grade Solid Lube N/A CAD Icon (for items table)
SUC205-IP69K/F N/A 25 mm N/A 2.047 in52 mm N/A 1.343 in34.1 mm N/A 1417 lbf6300 N N/A 2676 lbf11900 N N/A Standard Food Safe Grease N/A CAD Icon (for items table)
SUC205-IP69K/FVSL613 N/A 25 mm N/A 2.047 in52 mm N/A 1.343 in34.1 mm N/A 1417 lbf6300 N N/A 2676 lbf11900 N N/A Food Grade Solid Lube N/A CAD Icon (for items table)
SUC205-16/F N/A 1 in N/A 2.047 in52 mm N/A 1.343 in34.1 mm N/A 1417 lbf6300 N N/A 2676 lbf11900 N N/A Standard Food Safe Grease N/A CAD Icon (for items table)
SUC205-16/FVSL525 N/A 1 in N/A 2.047 in52 mm N/A 1.343 in34.1 mm N/A 1417 lbf6300 N N/A 2676 lbf11900 N N/A Food Grade Graphite Solid Lube N/A CAD Icon (for items table)
SUC205-16/FVSL613 N/A 1 in N/A 2.047 in52 mm N/A 1.343 in34.1 mm N/A 1417 lbf6300 N N/A 2676 lbf11900 N N/A Food Grade Solid Lube N/A CAD Icon (for items table)
SUC205-16-IP69K/F N/A 1 in N/A 2.047 in52 mm N/A 1.343 in34.1 mm N/A 1417 lbf6300 N N/A 2676 lbf11900 N N/A Standard Food Safe Grease N/A CAD Icon (for items table)
SUC205-16-IP69K/FVSL613 N/A 1 in N/A 2.047 in52 mm N/A 1.343 in34.1 mm N/A 1417 lbf6300 N N/A 2676 lbf11900 N N/A Food Grade Solid Lube N/A CAD Icon (for items table)
SUC206-18/F N/A 1 1/8 in N/A 2.441 in62 mm N/A 1.500 in38.1 mm N/A 2035 lbf9050 N N/A 3710 lbf16500 N N/A Standard Food Safe Grease N/A CAD Icon (for items table)
SUC206-18/FVSL525 N/A 1 1/8 in N/A 2.441 in62 mm N/A 1.500 in38.1 mm N/A 2035 lbf9050 N N/A 3710 lbf16500 N N/A Food Grade Graphite Solid Lube N/A CAD Icon (for items table)
SUC206-18/FVSL613 N/A 1 1/8 in N/A 2.441 in62 mm N/A 1.500 in38.1 mm N/A 2035 lbf9050 N N/A 3710 lbf16500 N N/A Food Grade Solid Lube N/A CAD Icon (for items table)
SUC206-18-IP69K/F N/A 1 1/8 in N/A 2.441 in62 mm N/A 1.500 in38.1 mm N/A 2035 lbf9050 N N/A 3710 lbf16500 N N/A Standard Food Safe Grease N/A CAD Icon (for items table)
SUC206-18-IP69K/FVSL613 N/A 1 1/8 in N/A 2.441 in62 mm N/A 1.500 in38.1 mm N/A 2035 lbf9050 N N/A 3710 lbf16500 N N/A Food Grade Solid Lube N/A CAD Icon (for items table)
SUC206/F N/A 30 mm N/A 2.441 in62 mm N/A 1.500 in38.1 mm N/A 2035 lbf9050 N N/A 3710 lbf16500 N N/A Standard Food Safe Grease N/A CAD Icon (for items table)
SUC206/FVSL525 N/A 30 mm N/A 2.441 in62 mm N/A 1.500 in38.1 mm N/A 2035 lbf9050 N N/A 3710 lbf16500 N N/A Food Grade Graphite Solid Lube N/A CAD Icon (for items table)
SUC206/FVSL613 N/A 30 mm N/A 2.441 in62 mm N/A 1.500 in38.1 mm N/A 2035 lbf9050 N N/A 3710 lbf16500 N N/A Food Grade Solid Lube N/A CAD Icon (for items table)
SUC206-IP69K/F N/A 30 mm N/A 2.441 in62 mm N/A 1.500 in38.1 mm N/A 2035 lbf9050 N N/A 3710 lbf16500 N N/A Standard Food Safe Grease N/A CAD Icon (for items table)
SUC206-IP69K/FVSL613 N/A 30 mm N/A 2.441 in62 mm N/A 1.500 in38.1 mm N/A 2035 lbf9050 N N/A 3710 lbf16500 N N/A Food Grade Solid Lube N/A CAD Icon (for items table)
SUC206-19/F N/A 1 3/16 in N/A 2.441 in62 mm N/A 1.500 in38.1 mm N/A 2035 lbf9050 N N/A 3710 lbf16500 N N/A Standard Food Safe Grease N/A CAD Icon (for items table)
SUC206-19/FVSL525 N/A 1 3/16 in N/A 2.441 in62 mm N/A 1.500 in38.1 mm N/A 2035 lbf9050 N N/A 3710 lbf16500 N N/A Food Grade Graphite Solid Lube N/A CAD Icon (for items table)
1 - 50 of 153 | Results Per Page | View | Unit of Measure
1 2 3 4