Corrosion-resistant ball bearing housed units and food-grade lubricant help elevate food safety and production uptime with improved reliability and protect against corrosion. Timken offers a variety of wet and dry contaminants dramatically improves bearing life.
Clear
Filter
Bore Size (in)
Bore Size (mm)
Seal Type
Housing Material
Dynamic Load Rating (lbf)
Dynamic Load Rating (N)
Total Height H2 (in)
Total Height H2 (mm)
Foot Height H1 (in)
Foot Height H1 (mm)
Part Number |
Bore Size |
Housing Material |
Bearing Number |
Dynamic Load Rating |
Static Load Rating |
Lubrication Type |
CAD |
|---|---|---|---|---|---|---|---|
| SUCPLP207-21-IP69K/FVSL613 | N/A 1 5/16 in | N/A White Thermoplastic (Polymer) | N/A SUC207-21-IP69K/FVSL613 | N/A 4901 lbf21800 N | N/A 2766 lbf12300 N | N/A Standard Food Safe Grease |
N/A
|
| SUCSP207-21/F | N/A 1 5/16 in | N/A Cast Stainless Steel | N/A SUC207-21/F | N/A 21800 N | N/A 12300 N | N/A Standard Food Safe Grease |
N/A
|
| SUCSP207-21-IP69K/F | N/A 1 5/16 in | N/A Cast Stainless Steel | N/A SUC207-21-IP69K/F | N/A 21800 N | N/A 12300 N | N/A Standard Food Safe Grease |
N/A
|
| SUCSP207-21-IP69K/FVSL613 | N/A 1 5/16 in | N/A Cast Stainless Steel | N/A SUC207-21-IP69K/FVSL613 | N/A 4901 lbf21800 N | N/A 2766 lbf12300 N | N/A Standard Food Safe Grease |
N/A
|
| SUCAP207-22/F | N/A 1 3/8 in | N/A Machined Stainless Steel | N/A SUC207-22/F | N/A 4901 lbf21800 N | N/A 2766 lbf12300 N | N/A Standard Food Safe Grease |
N/A
|
| SUCAP207-22/FVSL525 | N/A 1 3/8 in | N/A Machined Stainless Steel | N/A SUC207-22/FVSL525 | N/A 4901 lbf21800 N | N/A 2766 lbf12300 N | N/A Food Grade Graphite Solid Lube |
N/A
|
| SUCAP207-22/FVSL613 | N/A 1 3/8 in | N/A Machined Stainless Steel | N/A SUC207-22/FVSL613 | N/A 4901 lbf21800 N | N/A 2766 lbf12300 N | N/A Food Grade Solid Lube |
N/A
|
| SUCAP207-22-IP69K/F | N/A 1 3/8 in | N/A Machined Stainless Steel | N/A SUC207-22-IP69K/F | N/A 4901 lbf21800 N | N/A 2766 lbf12300 N | N/A Standard Food Safe Grease |
N/A
|
| SUCAP207-22-IP69K/FVSL613 | N/A 1 3/8 in | N/A Machined Stainless Steel | N/A SUC207-22-IP69K/FVSL613 | N/A 4901 lbf21800 N | N/A 2766 lbf12300 N | N/A Food Grade Solid Lube |
N/A
|
| SUCBP207-22/F | N/A 1 3/8 in | N/A Blue Thermoset (Polymer) | N/A SUC207-22/F | N/A 4901 lbf21800 N | N/A 2766 lbf12300 N | N/A Standard Food Safe Grease |
N/A
|
| SUCBP207-22/FVSL613 | N/A 1 3/8 in | N/A Blue Thermoset (Polymer) | N/A SUC207-22/FVSL613 | N/A 4901 lbf21800 N | N/A 2766 lbf12300 N | N/A Food Grade Solid Lube |
N/A
|
| SUCBP207-22-IP69K/F | N/A 1 3/8 in | N/A Blue Thermoset (Polymer) | N/A SUC207-22-IP69K/F | N/A 4901 lbf21800 N | N/A 2766 lbf12300 N | N/A Standard Food Safe Grease |
N/A
|
| SUCBP207-22-IP69K/FVSL613 | N/A 1 3/8 in | N/A Blue Thermoset (Polymer) | N/A SUC207-22-IP69K/FVSL613 | N/A 4901 lbf21800 N | N/A 2766 lbf12300 N | N/A Food Grade Solid Lube |
N/A
|
| SUCPLP207-22-IP69K/F | N/A 1 3/8 in | N/A White Thermoplastic (Polymer) | N/A SUC207-22-IP69K/F | N/A 4901 lbf21800 N | N/A 2766 lbf12300 N | N/A Standard Food Safe Grease |
N/A
|
| SUCPLP207-22-IP69K/FVSL613 | N/A 1 3/8 in | N/A White Thermoplastic (Polymer) | N/A SUC207-22-IP69K/FVSL613 | N/A 4901 lbf21800 N | N/A 2766 lbf12300 N | N/A Standard Food Safe Grease |
N/A
|
| SUCSP207-22/F | N/A 1 3/8 in | N/A Cast Stainless Steel | N/A SUC207-22/F | N/A 21800 N | N/A 12300 N | N/A Standard Food Safe Grease |
N/A
|
| SUCSP207-22-IP69K/F | N/A 1 3/8 in | N/A Cast Stainless Steel | N/A SUC207-22-IP69K/F | N/A 21800 N | N/A 12300 N | N/A Standard Food Safe Grease |
N/A
|
| SUCSP207-22-IP69K/FVSL613 | N/A 1 3/8 in | N/A Cast Stainless Steel | N/A SUC207-22-IP69K/FVSL613 | N/A 4901 lbf21800 N | N/A 2766 lbf12300 N | N/A Standard Food Safe Grease |
N/A
|
| SUCAP207/F | N/A 35 mm | N/A Machined Stainless Steel | N/A SUC207/F | N/A 4901 lbf21800 N | N/A 2766 lbf12300 N | N/A Standard Food Safe Grease |
N/A
|
| SUCAP207/FVSL525 | N/A 35 mm | N/A Machined Stainless Steel | N/A SUC207/FVSL525 | N/A 4901 lbf21800 N | N/A 2766 lbf12300 N | N/A Food Grade Graphite Solid Lube |
N/A
|
| SUCAP207/FVSL613 | N/A 35 mm | N/A Machined Stainless Steel | N/A SUC207/FVSL613 | N/A 4901 lbf21800 N | N/A 2766 lbf12300 N | N/A Food Grade Solid Lube |
N/A
|
| SUCAP207-IP69K/F | N/A 35 mm | N/A Machined Stainless Steel | N/A SUC207-IP69K/F | N/A 4901 lbf21800 N | N/A 2766 lbf12300 N | N/A Standard Food Safe Grease |
N/A
|
| SUCAP207-IP69K/FVSL613 | N/A 35 mm | N/A Machined Stainless Steel | N/A SUC207-IP69K/FVSL613 | N/A 4901 lbf21800 N | N/A 2766 lbf12300 N | N/A Food Grade Solid Lube |
N/A
|
| SUCBP207/F | N/A 35 mm | N/A Blue Thermoset (Polymer) | N/A SUC207/F | N/A 4901 lbf21800 N | N/A 2766 lbf12300 N | N/A Standard Food Safe Grease |
N/A
|
| SUCBP207/FVSL613 | N/A 35 mm | N/A Blue Thermoset (Polymer) | N/A SUC207/FVSL613 | N/A 4901 lbf21800 N | N/A 2766 lbf12300 N | N/A Food Grade Solid Lube |
N/A
|