All Product Types > ENGINEERED BEARINGS > Mounted Bearings > Corrosion-Resistant Mounted Ball Bearings > Corrosion-Resistant Pillow Block Mounted Bearings - Set Screw Locking > View Items  

Corrosion-Resistant Pillow Block Mounted Bearings - Set Screw Locking

Check up to five results to perform an action.



Search Items



    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  
Compare Items
   
  Results 1 - 25 of 414  1 2 3 4 5 »  

Part Number

Bore Size

Housing Material

Bearing Number

Dynamic Load Rating

Static Load Rating

Lubrication Type

CAD

SUCSP203X/F 17 mm Cast Stainless Steel SUC203X/F 8150 N 3850 N Standard Food Safe Grease CAD Icon (for items table)
SUCSP203X-10/F 5/8 in Cast Stainless Steel SUC203X-10/F 8150 N 3850 N Standard Food Safe Grease CAD Icon (for items table)
SUCSP203X-15M/F 15 mm Cast Stainless Steel SUC203X-15M/F 8150 N 3850 N Standard Food Safe Grease CAD Icon (for items table)
SUCSP203X-8/F 1/2 in Cast Stainless Steel SUC203X-8/F 8150 N 3850 N Standard Food Safe Grease CAD Icon (for items table)
SUCSP205-14/F 7/8 in Cast Stainless Steel SUC205-14/F 11900 N 6300 N Standard Food Safe Grease CAD Icon (for items table)
SUCSP205-15/F 15/16 in Cast Stainless Steel SUC205-15/F 11900 N 6300 N Standard Food Safe Grease CAD Icon (for items table)
SUCSP206-18/F 1 1/8 in Cast Stainless Steel SUC206-18/F 16500 N 9050 N Standard Food Safe Grease CAD Icon (for items table)
SUCSP207-21/F 1 5/16 in Cast Stainless Steel SUC207-21/F 21800 N 12300 N Standard Food Safe Grease CAD Icon (for items table)
SUCSP207-22/F 1 3/8 in Cast Stainless Steel SUC207-22/F 21800 N 12300 N Standard Food Safe Grease CAD Icon (for items table)
SUCSP208-25/F 1 9/16 in Cast Stainless Steel SUC208-25/F 24800 N 14300 N Standard Food Safe Grease CAD Icon (for items table)
SUCSP209-26/F 1 5/8 in Cast Stainless Steel SUC209-26/F 27800 N 16200 N Standard Food Safe Grease CAD Icon (for items table)
SUCSP209-28/F 1 3/4 in Cast Stainless Steel SUC209-28/F 27800 N 16200 N Standard Food Safe Grease CAD Icon (for items table)
SUCSP210-30/F 1 7/8 in Cast Stainless Steel SUC210-30/F 29800 N 18600 N Standard Food Safe Grease CAD Icon (for items table)
SUCSP211/F 55 mm Cast Stainless Steel SUC211/F 36800 N 23500 N Standard Food Safe Grease CAD Icon (for items table)
SUCSP211-32/F 2 in Cast Stainless Steel SUC211-32/F 36800 N 23500 N Standard Food Safe Grease CAD Icon (for items table)
SUCSP211-35/F 2 3/16 in Cast Stainless Steel SUC211-35/F 36800 N 23500 N Standard Food Safe Grease CAD Icon (for items table)
SUCSP211-36/F 2 1/4 in Cast Stainless Steel SUC211-36/F 36800 N 23500 N Standard Food Safe Grease CAD Icon (for items table)
SUCSP212/F 60 mm Cast Stainless Steel SUC212/F 44500 N 29000 N Standard Food Safe Grease CAD Icon (for items table)
SUCSP212-39/F 2 7/16 in Cast Stainless Steel SUC212-39/F 44500 N 29000 N Standard Food Safe Grease CAD Icon (for items table)
SUCSP214/F 70 mm Cast Stainless Steel SUC214/F 52900 N 35300 N Standard Food Safe Grease CAD Icon (for items table)
SUCSP214-40/F 2 1/2 in Cast Stainless Steel SUC214-40/F 52900 N 35300 N Standard Food Safe Grease CAD Icon (for items table)
SUCSP215/F 75 mm Cast Stainless Steel SUC215/F 57300 N 38600 N Standard Food Safe Grease CAD Icon (for items table)
SUCSP215-47/F 2 15/16 in Cast Stainless Steel SUC215-47/F 57300 N 38600 N Standard Food Safe Grease CAD Icon (for items table)
SUCSP215-48/F 3 in Cast Stainless Steel SUC215-48/F 57300 N 38600 N Standard Food Safe Grease CAD Icon (for items table)
SUCAP204-12/F 3/4 in Machined Stainless Steel SUC204-12/F 2451 lbf
10900
N
1203 lbf
5350
N
Standard Food Safe Grease CAD Icon (for items table)
  Results 1 - 25 of 414  1 2 3 4 5 »