Corrosion-Resistant Round Flanged Mounted Bearings - Set Screw Locking
|
Shipping
|
Tax
|
Terms
Shopping Cart
0 Items
Request for Quote
0 Items
All Product Types
>
ENGINEERED BEARINGS
>
Mounted Bearings
>
Corrosion-Resistant Mounted Ball Bearings
>
Corrosion-Resistant Round Flanged Mounted Bearings - Set Screw Locking
>
View Items
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
Corrosion-Resistant Round Flanged Mounted Bearings - Set Screw Locking
For CAD models and more information, click Directly on the part number below.
larger image
larger image
Results Per Page :
25
50
100
200
Results 51 - 75 of 216
Unit of Measure:
Imperial
Metric
Both
1
2
3
4
5
»
Part Number
Bore Size
Housing Material
Lubrication Type
Bearing Number
Dynamic Load Rating
Static Load Rating
CAD
SUCBFC206/F
30
mm
Blue Thermoset (Polymer)
Standard Food Safe Grease
SUC206/F
3710
lbf
16500
N
2035
lbf
9050
N
SUCBFC206/FVSL613
30
mm
Blue Thermoset (Polymer)
Food Grade Solid Lube
SUC206/FVSL613
3710
lbf
16500
N
2035
lbf
9050
N
SUCBFC206-IP69K/F
30
mm
Blue Thermoset (Polymer)
Standard Food Safe Grease
SUC206-IP69K/F
3710
lbf
16500
N
2035
lbf
9050
N
SUCBFC206-IP69K/FVSL613
30
mm
Blue Thermoset (Polymer)
Food Grade Solid Lube
SUC206-IP69K/FVSL613
3710
lbf
16500
N
2035
lbf
9050
N
SUCAFC206-19/F
1.1875
in
Machined Stainless Steel
Standard Food Safe Grease
SUC206-19/F
3710
lbf
16500
N
2035
lbf
9050
N
SUCAFC206-19/FVSL525
1.1875
in
Machined Stainless Steel
Food Grade Graphite Solid Lube
SUC206-19/FVSL525
3710
lbf
16500
N
2035
lbf
9050
N
SUCAFC206-19/FVSL613
1.1875
in
Machined Stainless Steel
Food Grade Solid Lube
SUC206-19/FVSL613
3710
lbf
16500
N
2035
lbf
9050
N
SUCAFC206-19-IP69K/F
1.1875
in
Machined Stainless Steel
Standard Food Safe Grease
SUC206-19-IP69K/F
3710
lbf
16500
N
2035
lbf
9050
N
SUCAFC206-19-IP69K/FVSL613
1.1875
in
Machined Stainless Steel
Food Grade Solid Lube
SUC206-19-IP69K/FVSL613
3710
lbf
16500
N
2035
lbf
9050
N
SUCBFC206-19/F
1.1875
in
Blue Thermoset (Polymer)
Standard Food Safe Grease
SUC206-19/F
3710
lbf
16500
N
2035
lbf
9050
N
SUCBFC206-19/FVSL613
1.1875
in
Blue Thermoset (Polymer)
Food Grade Solid Lube
SUC206-19/FVSL613
3710
lbf
16500
N
2035
lbf
9050
N
SUCBFC206-19-IP69K/F
1.1875
in
Blue Thermoset (Polymer)
Standard Food Safe Grease
SUC206-19-IP69K/F
3710
lbf
16500
N
2035
lbf
9050
N
SUCBFC206-19-IP69K/FVSL613
1.1875
in
Blue Thermoset (Polymer)
Food Grade Solid Lube
SUC206-19-IP69K/FVSL613
3710
lbf
16500
N
2035
lbf
9050
N
SUCAFC206-20/F
1.2500
in
Machined Stainless Steel
Standard Food Safe Grease
SUC206-20/F
3710
lbf
16500
N
2035
lbf
9050
N
SUCAFC206-20/FVSL525
1.2500
in
Machined Stainless Steel
Food Grade Graphite Solid Lube
SUC206-20/FVSL525
3710
lbf
16500
N
2035
lbf
9050
N
SUCAFC206-20/FVSL613
1.2500
in
Machined Stainless Steel
Food Grade Solid Lube
SUC206-20/FVSL613
3710
lbf
16500
N
2035
lbf
9050
N
SUCAFC206-20-IP69K/F
1.2500
in
Machined Stainless Steel
Standard Food Safe Grease
SUC206-20-IP69K/F
3710
lbf
16500
N
2035
lbf
9050
N
SUCAFC206-20-IP69K/FVSL613
1.2500
in
Machined Stainless Steel
Food Grade Solid Lube
SUC206-20-IP69K/FVSL613
3710
lbf
16500
N
2035
lbf
9050
N
SUCAFC207-20/F
1.2500
in
Machined Stainless Steel
Standard Food Safe Grease
SUC207-20/F
4901
lbf
21800
N
2766
lbf
12300
N
SUCAFC207-20/FVSL525
1.2500
in
Machined Stainless Steel
Food Grade Graphite Solid Lube
SUC207-20/FVSL525
4901
lbf
21800
N
2766
lbf
12300
N
SUCAFC207-20/FVSL613
1.2500
in
Machined Stainless Steel
Food Grade Solid Lube
SUC207-20/FVSL613
4901
lbf
21800
N
2766
lbf
12300
N
SUCAFC207-20-IP69K/F
1.2500
in
Machined Stainless Steel
Standard Food Safe Grease
SUC207-20-IP69K/F
4901
lbf
21800
N
2766
lbf
12300
N
SUCAFC207-20-IP69K/FVSL613
1.2500
in
Machined Stainless Steel
Food Grade Solid Lube
SUC207-20-IP69K/FVSL613
4901
lbf
21800
N
2766
lbf
12300
N
SUCBFC206-20/F
1.2500
in
Blue Thermoset (Polymer)
Standard Food Safe Grease
SUC206-20/F
3710
lbf
16500
N
2035
lbf
9050
N
SUCBFC206-20/FVSL613
1.2500
in
Blue Thermoset (Polymer)
Food Grade Solid Lube
SUC206-20/FVSL613
3710
lbf
16500
N
2035
lbf
9050
N
Results 51 - 75 of 216
1
2
3
4
5
»
<