Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    Corrosion-Resistant Round Flanged Mounted Bearings - Set Screw Locking
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > ENGINEERED BEARINGS > Mounted Bearings > Corrosion-Resistant Mounted Ball Bearings > Corrosion-Resistant Round Flanged Mounted Bearings - Set Screw Locking > View Items  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites

Corrosion-Resistant Round Flanged Mounted Bearings - Set Screw Locking

For CAD models and more information, click Directly on the part number below.







Add To Cart Request Quote
   
  Results 1 - 25 of 216 Unit of Measure: Imperial Metric Both  1 2 3 4 5 »  

Part Number

Bore Size

Housing Material

Lubrication Type

Bearing Number

Dynamic Load Rating

Static Load Rating

CAD

SUCAFC205-14/F 7/8 in Machined Stainless Steel Standard Food Safe Grease SUC205-14/F 2676 lbf
11900
N
1417 lbf
6300
N
SUCAFC205-14/FVSL525 7/8 in Machined Stainless Steel Food Grade Graphite Solid Lube SUC205-14/FVSL525 2676 lbf
11900
N
1417 lbf
6300
N
SUCAFC205-14/FVSL613 7/8 in Machined Stainless Steel Food Grade Solid Lube SUC205-14/FVSL613 2676 lbf
11900
N
1417 lbf
6300
N
SUCAFC205-14-IP69K/F 7/8 in Machined Stainless Steel Standard Food Safe Grease SUC205-14-IP69K/F 2676 lbf
11900
N
1417 lbf
6300
N
SUCAFC205-14-IP69K/FVSL613 7/8 in Machined Stainless Steel Food Grade Solid Lube SUC205-14-IP69K/FVSL613 2676 lbf
11900
N
1417 lbf
6300
N
SUCBFC205-14/F 7/8 in Blue Thermoset (Polymer) Standard Food Safe Grease SUC205-14/F 2676 lbf
11900
N
1417 lbf
6300
N
SUCBFC205-14/FVSL613 7/8 in Blue Thermoset (Polymer) Food Grade Solid Lube SUC205-14/FVSL613 2676 lbf
11900
N
1417 lbf
6300
N
SUCBFC205-14-IP69K/F 7/8 in Blue Thermoset (Polymer) Standard Food Safe Grease SUC205-14-IP69K/F 2676 lbf
11900
N
1417 lbf
6300
N
SUCBFC205-14-IP69K/FVSL613 7/8 in Blue Thermoset (Polymer) Food Grade Solid Lube SUC205-14-IP69K/FVSL613 2676 lbf
11900
N
1417 lbf
6300
N
SUCAFC205-15/F 15/16 in Machined Stainless Steel Standard Food Safe Grease SUC205-15/F 2676 lbf
11900
N
1417 lbf
6300
N
SUCAFC205-15/FVSL525 15/16 in Machined Stainless Steel Food Grade Graphite Solid Lube SUC205-15/FVSL525 2676 lbf
11900
N
1417 lbf
6300
N
SUCAFC205-15/FVSL613 15/16 in Machined Stainless Steel Food Grade Solid Lube SUC205-15/FVSL613 2676 lbf
11900
N
1417 lbf
6300
N
SUCAFC205-15-IP69K/F 15/16 in Machined Stainless Steel Standard Food Safe Grease SUC205-15-IP69K/F 2676 lbf
11900
N
1417 lbf
6300
N
SUCAFC205-15-IP69K/FVSL613 15/16 in Machined Stainless Steel Food Grade Solid Lube SUC205-15-IP69K/FVSL613 2676 lbf
11900
N
1417 lbf
6300
N
SUCBFC205-15/F 15/16 in Blue Thermoset (Polymer) Standard Food Safe Grease SUC205-15/F 2676 lbf
11900
N
1417 lbf
6300
N
SUCBFC205-15/FVSL613 15/16 in Blue Thermoset (Polymer) Food Grade Solid Lube SUC205-15/FVSL613 2676 lbf
11900
N
1417 lbf
6300
N
SUCBFC205-15-IP69K/F 15/16 in Blue Thermoset (Polymer) Standard Food Safe Grease SUC205-15-IP69K/F 2676 lbf
11900
N
1417 lbf
6300
N
SUCBFC205-15-IP69K/FVSL613 15/16 in Blue Thermoset (Polymer) Food Grade Solid Lube SUC205-15-IP69K/FVSL613 2676 lbf
11900
N
1417 lbf
6300
N
SUCAFC205/F 25 mm Machined Stainless Steel Standard Food Safe Grease SUC205/F 2676 lbf
11900
N
1417 lbf
6300
N
SUCAFC205/FVSL525 25 mm Machined Stainless Steel Food Grade Graphite Solid Lube SUC205/FVSL525 2676 lbf
11900
N
1417 lbf
6300
N
SUCAFC205/FVSL613 25 mm Machined Stainless Steel Food Grade Solid Lube SUC205/FVSL613 2676 lbf
11900
N
1417 lbf
6300
N
SUCAFC205-IP69K/F 25 mm Machined Stainless Steel Standard Food Safe Grease SUC205-IP69K/F 2676 lbf
11900
N
1417 lbf
6300
N
SUCAFC205-IP69K/FVSL613 25 mm Machined Stainless Steel Food Grade Solid Lube SUC205-IP69K/FVSL613 2676 lbf
11900
N
1417 lbf
6300
N
SUCBFC205/F 25 mm Blue Thermoset (Polymer) Standard Food Safe Grease SUC205/F 2676 lbf
11900
N
1417 lbf
6300
N
SUCBFC205/FVSL613 25 mm Blue Thermoset (Polymer) Food Grade Solid Lube SUC205/FVSL613 2676 lbf
11900
N
1417 lbf
6300
N
  Results 1 - 25 of 216  1 2 3 4 5 »  
<