Part Number |
Bore Size |
Housing Material |
Bearing Number |
Lubrication Type |
Dynamic Load Rating |
Static Load Rating |
CAD |
---|---|---|---|---|---|---|---|
![]() | |||||||
SUCST210-31/FVSL525 | Bore Size N/A 1 15/16 in | Housing Material N/A Cast Stainless Steel | Bearing Number N/A SUC210-31/FVSL525 | Lubrication Type N/A Food Grade Graphite Solid Lube | Dynamic Load Rating N/A 6700 lbf29800 N | Static Load Rating N/A 4182 lbf18600 N |
CAD
N/A ![]() |
SUCST210-32/FVSL525 | Bore Size N/A 2 in | Housing Material N/A Cast Stainless Steel | Bearing Number N/A SUC210-32/FVSL525 | Lubrication Type N/A Food Grade Graphite Solid Lube | Dynamic Load Rating N/A 6700 lbf29800 N | Static Load Rating N/A 4182 lbf18600 N |
CAD
N/A ![]() |
SUCST210-IP69K/F | Bore Size N/A 50 mm | Housing Material N/A Cast Stainless Steel | Bearing Number N/A SUC210-IP69K/F | Lubrication Type N/A Standard Food Safe Grease | Dynamic Load Rating N/A 6700 lbf29800 N | Static Load Rating N/A 4182 lbf18600 N |
CAD
N/A ![]() |
SUCST210-31-IP69K/F | Bore Size N/A 1 15/16 in | Housing Material N/A Cast Stainless Steel | Bearing Number N/A SUC210-31-IP69K/F | Lubrication Type N/A Standard Food Safe Grease | Dynamic Load Rating N/A 6700 lbf29800 N | Static Load Rating N/A 4182 lbf18600 N |
CAD
N/A ![]() |
SUCST210-32-IP69K/F | Bore Size N/A 2 in | Housing Material N/A Cast Stainless Steel | Bearing Number N/A SUC210-32-IP69K/F | Lubrication Type N/A Standard Food Safe Grease | Dynamic Load Rating N/A 6700 lbf29800 N | Static Load Rating N/A 4182 lbf18600 N |
CAD
N/A ![]() |
SUCST210-IP69K/FVSL613 | Bore Size N/A 50 mm | Housing Material N/A Cast Stainless Steel | Bearing Number N/A SUC210-IP69K/FVSL613 | Lubrication Type N/A Food Grade Solid Lube | Dynamic Load Rating N/A 6700 lbf29800 N | Static Load Rating N/A 4182 lbf18600 N |
CAD
N/A ![]() |
SUCST210-31-IP69K/FVSL613 | Bore Size N/A 1 15/16 in | Housing Material N/A Cast Stainless Steel | Bearing Number N/A SUC210-31-IP69K/FVSL613 | Lubrication Type N/A Food Grade Solid Lube | Dynamic Load Rating N/A 6700 lbf29800 N | Static Load Rating N/A 4182 lbf18600 N |
CAD
N/A ![]() |
SUCST210-32-IP69K/FVSL613 | Bore Size N/A 2 in | Housing Material N/A Cast Stainless Steel | Bearing Number N/A SUC210-32-IP69K/FVSL613 | Lubrication Type N/A Food Grade Solid Lube | Dynamic Load Rating N/A 6700 lbf29800 N | Static Load Rating N/A 4182 lbf18600 N |
CAD
N/A ![]() |
SUCAT210-30/F | Bore Size N/A 1.8750 in | Housing Material N/A Machined Stainless Steel | Bearing Number N/A SUC210-30/F | Lubrication Type N/A Standard Food Safe Grease | Dynamic Load Rating N/A 6700 lbf29800 N | Static Load Rating N/A 4182 lbf18600 N |
CAD
N/A ![]() |
SUCAT210-31/F | Bore Size N/A 1 15/16 in | Housing Material N/A Machined Stainless Steel | Bearing Number N/A SUC210-31/F | Lubrication Type N/A Standard Food Safe Grease | Dynamic Load Rating N/A 6700 lbf29800 N | Static Load Rating N/A 4182 lbf18600 N |
CAD
N/A ![]() |
SUCAT210/F | Bore Size N/A 50 mm | Housing Material N/A Machined Stainless Steel | Bearing Number N/A SUC210/F | Lubrication Type N/A Standard Food Safe Grease | Dynamic Load Rating N/A 6700 lbf29800 N | Static Load Rating N/A 4182 lbf18600 N |
CAD
N/A ![]() |
SUCAT210-32/F | Bore Size N/A 2 in | Housing Material N/A Machined Stainless Steel | Bearing Number N/A SUC210-32/F | Lubrication Type N/A Standard Food Safe Grease | Dynamic Load Rating N/A 6700 lbf29800 N | Static Load Rating N/A 4182 lbf18600 N |
CAD
N/A ![]() |
SUCAT210-30/FVSL613 | Bore Size N/A 1.8750 in | Housing Material N/A Machined Stainless Steel | Bearing Number N/A SUC210-30/FVSL613 | Lubrication Type N/A Food Grade Solid Lube | Dynamic Load Rating N/A 6700 lbf29800 N | Static Load Rating N/A 4182 lbf18600 N |
CAD
N/A ![]() |
SUCAT210-31/FVSL613 | Bore Size N/A 1 15/16 in | Housing Material N/A Machined Stainless Steel | Bearing Number N/A SUC210-31/FVSL613 | Lubrication Type N/A Food Grade Solid Lube | Dynamic Load Rating N/A 6700 lbf29800 N | Static Load Rating N/A 4182 lbf18600 N |
CAD
N/A ![]() |
SUCAT210/FVSL613 | Bore Size N/A 50 mm | Housing Material N/A Machined Stainless Steel | Bearing Number N/A SUC210/FVSL613 | Lubrication Type N/A Food Grade Solid Lube | Dynamic Load Rating N/A 6700 lbf29800 N | Static Load Rating N/A 4182 lbf18600 N |
CAD
N/A ![]() |
SUCAT210-32/FVSL613 | Bore Size N/A 2 in | Housing Material N/A Machined Stainless Steel | Bearing Number N/A SUC210-32/FVSL613 | Lubrication Type N/A Food Grade Solid Lube | Dynamic Load Rating N/A 6700 lbf29800 N | Static Load Rating N/A 4182 lbf18600 N |
CAD
N/A ![]() |
SUCAT210-30/FVSL525 | Bore Size N/A 1.8750 in | Housing Material N/A Machined Stainless Steel | Bearing Number N/A SUC210-30/FVSL525 | Lubrication Type N/A Food Grade Graphite Solid Lube | Dynamic Load Rating N/A 6700 lbf29800 N | Static Load Rating N/A 4182 lbf18600 N |
CAD
N/A ![]() |
SUCAT210-31/FVSL525 | Bore Size N/A 1 15/16 in | Housing Material N/A Machined Stainless Steel | Bearing Number N/A SUC210-31/FVSL525 | Lubrication Type N/A Food Grade Graphite Solid Lube | Dynamic Load Rating N/A 6700 lbf29800 N | Static Load Rating N/A 4182 lbf18600 N |
CAD
N/A ![]() |
SUCAT210/FVSL525 | Bore Size N/A 50 mm | Housing Material N/A Machined Stainless Steel | Bearing Number N/A SUC210/FVSL525 | Lubrication Type N/A Food Grade Graphite Solid Lube | Dynamic Load Rating N/A 6700 lbf29800 N | Static Load Rating N/A 4182 lbf18600 N |
CAD
N/A ![]() |
SUCAT210-32/FVSL525 | Bore Size N/A 2 in | Housing Material N/A Machined Stainless Steel | Bearing Number N/A SUC210-32/FVSL525 | Lubrication Type N/A Food Grade Graphite Solid Lube | Dynamic Load Rating N/A 6700 lbf29800 N | Static Load Rating N/A 4182 lbf18600 N |
CAD
N/A ![]() |
SUCBT210-30/F | Bore Size N/A 1.8750 in | Housing Material N/A Blue Thermoset (Polymer) | Bearing Number N/A SUC210-30/F | Lubrication Type N/A Standard Food Safe Grease | Dynamic Load Rating N/A 6700 lbf29800 N | Static Load Rating N/A 4182 lbf18600 N |
CAD
N/A ![]() |
SUCBT210-31/F | Bore Size N/A 1 15/16 in | Housing Material N/A Blue Thermoset (Polymer) | Bearing Number N/A SUC210-31/F | Lubrication Type N/A Standard Food Safe Grease | Dynamic Load Rating N/A 6700 lbf29800 N | Static Load Rating N/A 4182 lbf18600 N |
CAD
N/A ![]() |
SUCBT210/F | Bore Size N/A 50 mm | Housing Material N/A Blue Thermoset (Polymer) | Bearing Number N/A SUC210/F | Lubrication Type N/A Standard Food Safe Grease | Dynamic Load Rating N/A 6700 lbf29800 N | Static Load Rating N/A 4182 lbf18600 N |
CAD
N/A ![]() |
SUCBT210-32/F | Bore Size N/A 2 in | Housing Material N/A Blue Thermoset (Polymer) | Bearing Number N/A SUC210-32/F | Lubrication Type N/A Standard Food Safe Grease | Dynamic Load Rating N/A 6700 lbf29800 N | Static Load Rating N/A 4182 lbf18600 N |
CAD
N/A ![]() |
SUCBT210-30/FVSL613 | Bore Size N/A 1.8750 in | Housing Material N/A Blue Thermoset (Polymer) | Bearing Number N/A SUC210-30/FVSL613 | Lubrication Type N/A Food Grade Solid Lube | Dynamic Load Rating N/A 6700 lbf29800 N | Static Load Rating N/A 4182 lbf18600 N |
CAD
N/A ![]() |