Corrosion-Resistant Take-Up Mounted Bearings - Set Screw Locking
|
Shipping
|
Tax
|
Terms
Shopping Cart
0 Items
Request for Quote
0 Items
All Product Types
>
ENGINEERED BEARINGS
>
Mounted Bearings
>
Corrosion-Resistant Mounted Ball Bearings
>
Corrosion-Resistant Take-Up Mounted Bearings - Set Screw Locking
>
View Items
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
Corrosion-Resistant Take-Up Mounted Bearings - Set Screw Locking
For CAD models and more information, click Directly on the part number below.
larger image
larger image
Results Per Page :
25
50
100
200
Results 251 - 275 of 319
Unit of Measure:
Imperial
Metric
Both
«
11
12
13
Part Number
Bore Size
Housing Material
Bearing Number
Lubrication Type
Dynamic Load Rating
Static Load Rating
CAD
SUCBT209-28/F
1 3/4
in
Blue Thermoset (Polymer)
SUC209-28/F
Standard Food Safe Grease
6250
lbf
27800
N
3642
lbf
16200
N
SUCBT209-28/FVSL613
1 3/4
in
Blue Thermoset (Polymer)
SUC209-28/FVSL613
Food Grade Solid Lube
6250
lbf
27800
N
3642
lbf
16200
N
SUCBT209-28-IP69K/F
1 3/4
in
Blue Thermoset (Polymer)
SUC209-28-IP69K/F
Standard Food Safe Grease
6250
lbf
27800
N
3642
lbf
16200
N
SUCBT209-28-IP69K/FVSL613
1 3/4
in
Blue Thermoset (Polymer)
SUC209-28-IP69K/FVSL613
Food Grade Solid Lube
6250
lbf
27800
N
3642
lbf
16200
N
SUCAT209/F
45
mm
Machined Stainless Steel
SUC209/F
Standard Food Safe Grease
6250
lbf
27800
N
3642
lbf
16200
N
SUCAT209/FVSL525
45
mm
Machined Stainless Steel
SUC209/FVSL525
Food Grade Graphite Solid Lube
6250
lbf
27800
N
3642
lbf
16200
N
SUCAT209/FVSL613
45
mm
Machined Stainless Steel
SUC209/FVSL613
Food Grade Solid Lube
6250
lbf
27800
N
3642
lbf
16200
N
SUCAT209-IP69K/F
45
mm
Machined Stainless Steel
SUC209-IP69K/F
Standard Food Safe Grease
6250
lbf
27800
N
3642
lbf
16200
N
SUCAT209-IP69K/FVSL613
45
mm
Machined Stainless Steel
SUC209-IP69K/FVSL613
Food Grade Solid Lube
6250
lbf
27800
N
3642
lbf
16200
N
SUCBT209/F
45
mm
Blue Thermoset (Polymer)
SUC209/F
Standard Food Safe Grease
6250
lbf
27800
N
3642
lbf
16200
N
SUCBT209/FVSL613
45
mm
Blue Thermoset (Polymer)
SUC209/FVSL613
Food Grade Solid Lube
6250
lbf
27800
N
3642
lbf
16200
N
SUCBT209-IP69K/F
45
mm
Blue Thermoset (Polymer)
SUC209-IP69K/F
Standard Food Safe Grease
6250
lbf
27800
N
3642
lbf
16200
N
SUCBT209-IP69K/FVSL613
45
mm
Blue Thermoset (Polymer)
SUC209-IP69K/FVSL613
Food Grade Solid Lube
6250
lbf
27800
N
3642
lbf
16200
N
SUCST209/F
45
mm
Cast Stainless Steel
SUC209/F
Standard Food Safe Grease
6250
lbf
27800
N
3642
lbf
16200
N
SUCST209/FVSL525
45
mm
Cast Stainless Steel
SUC209/FVSL525
Food Grade Graphite Solid Lube
6250
lbf
27800
N
3642
lbf
16200
N
SUCST209/FVSL613
45
mm
Cast Stainless Steel
SUC209/FVSL613
Food Grade Solid Lube
6250
lbf
27800
N
3642
lbf
16200
N
SUCST209-IP69K/F
45
mm
Cast Stainless Steel
SUC209-IP69K/F
Standard Food Safe Grease
6250
lbf
27800
N
3642
lbf
16200
N
SUCST209-IP69K/FVSL613
45
mm
Cast Stainless Steel
SUC209-IP69K/FVSL613
Food Grade Solid Lube
6250
lbf
27800
N
3642
lbf
16200
N
SUCAT210-30/F
1.8750
in
Machined Stainless Steel
SUC210-30/F
Standard Food Safe Grease
6700
lbf
29800
N
4182
lbf
18600
N
SUCAT210-30/FVSL525
1.8750
in
Machined Stainless Steel
SUC210-30/FVSL525
Food Grade Graphite Solid Lube
6700
lbf
29800
N
4182
lbf
18600
N
SUCAT210-30/FVSL613
1.8750
in
Machined Stainless Steel
SUC210-30/FVSL613
Food Grade Solid Lube
6700
lbf
29800
N
4182
lbf
18600
N
SUCAT210-30-IP69K/F
1.8750
in
Machined Stainless Steel
SUC210-30-IP69K/F
Standard Food Safe Grease
6700
lbf
29800
N
4182
lbf
18600
N
SUCAT210-30-IP69K/FVSL613
1.8750
in
Machined Stainless Steel
SUC210-30-IP69K/FVSL613
Food Grade Solid Lube
6700
lbf
29800
N
4182
lbf
18600
N
SUCBT210-30/F
1.8750
in
Blue Thermoset (Polymer)
SUC210-30/F
Standard Food Safe Grease
6700
lbf
29800
N
4182
lbf
18600
N
SUCBT210-30/FVSL613
1.8750
in
Blue Thermoset (Polymer)
SUC210-30/FVSL613
Food Grade Solid Lube
6700
lbf
29800
N
4182
lbf
18600
N
Results 251 - 275 of 319
«
11
12
13
<