Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    Corrosion-Resistant Take-Up Mounted Bearings - Set Screw Locking
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > ENGINEERED BEARINGS > Mounted Bearings > Corrosion-Resistant Mounted Ball Bearings > Corrosion-Resistant Take-Up Mounted Bearings - Set Screw Locking > View Items  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites

Corrosion-Resistant Take-Up Mounted Bearings - Set Screw Locking

For CAD models and more information, click Directly on the part number below.







Add To Cart Request Quote
   
  Results 1 - 25 of 319 Unit of Measure: Imperial Metric Both  1 2 3 4 5 »  

Part Number

Bore Size

Housing Material

Bearing Number

Lubrication Type

Dynamic Load Rating

Static Load Rating

CAD

SUCAT204-12/F 3/4 in Machined Stainless Steel SUC204-12/F Standard Food Safe Grease 2451 lbf
10900
N
1203 lbf
5350
N
SUCAT204-12/FVSL525 3/4 in Machined Stainless Steel SUC204-12/FVSL525 Food Grade Graphite Solid Lube 2451 lbf
10900
N
1203 lbf
5350
N
SUCAT204-12/FVSL613 3/4 in Machined Stainless Steel SUC204-12/FVSL613 Food Grade Solid Lube 2451 lbf
10900
N
1203 lbf
5350
N
SUCAT204-12-IP69K/F 3/4 in Machined Stainless Steel SUC204-12-IP69K/F Standard Food Safe Grease 2451 lbf
10900
N
1203 lbf
5350
N
SUCAT204-12-IP69K/FVSL613 3/4 in Machined Stainless Steel SUC204-12-IP69K/FVSL613 Food Grade Solid Lube 2451 lbf
10900
N
1203 lbf
5350
N
SUCBT204-12/F 3/4 in Blue Thermoset (Polymer) SUC204-12/F Standard Food Safe Grease 2451 lbf
10900
N
1203 lbf
5350
N
SUCBT204-12/FVSL613 3/4 in Blue Thermoset (Polymer) SUC204-12/FVSL613 Food Grade Solid Lube 2451 lbf
10900
N
1203 lbf
5350
N
SUCBT204-12-IP69K/F 3/4 in Blue Thermoset (Polymer) SUC204-12-IP69K/F Standard Food Safe Grease 2451 lbf
10900
N
1203 lbf
5350
N
SUCBT204-12-IP69K/FVSL613 3/4 in Blue Thermoset (Polymer) SUC204-12-IP69K/FVSL613 Food Grade Solid Lube 2451 lbf
10900
N
1203 lbf
5350
N
SUCST204-12/F 3/4 in Cast Stainless Steel SUC204-12/F Standard Food Safe Grease 2451 lbf
10900
N
1203 lbf
5350
N
SUCST204-12/FVSL525 3/4 in Cast Stainless Steel SUC204-12/FVSL525 Food Grade Graphite Solid Lube 2451 lbf
10900
N
1203 lbf
5350
N
SUCST204-12/FVSL613 3/4 in Cast Stainless Steel SUC204-12/FVSL613 Food Grade Solid Lube 2451 lbf
10900
N
1203 lbf
5350
N
SUCST204-12-IP69K/F 3/4 in Cast Stainless Steel SUC204-12-IP69K/F Standard Food Safe Grease 2451 lbf
10900
N
1203 lbf
5350
N
SUCST204-12-IP69K/FVSL613 3/4 in Cast Stainless Steel SUC204-12-IP69K/FVSL613 Food Grade Solid Lube 2451 lbf
10900
N
1203 lbf
5350
N
SUCAT204/F 20 mm Machined Stainless Steel SUC204/F Standard Food Safe Grease 2451 lbf
10900
N
1203 lbf
5350
N
SUCAT204/FVSL525 20 mm Machined Stainless Steel SUC204/FVSL525 Food Grade Graphite Solid Lube 2451 lbf
10900
N
1203 lbf
5350
N
SUCAT204/FVSL613 20 mm Machined Stainless Steel SUC204/FVSL613 Food Grade Solid Lube 2451 lbf
10900
N
1203 lbf
5350
N
SUCAT204-IP69K/F 20 mm Machined Stainless Steel SUC204-IP69K/F Standard Food Safe Grease 2451 lbf
10900
N
1203 lbf
5350
N
SUCAT204-IP69K/FVSL613 20 mm Machined Stainless Steel SUC204-IP69K/FVSL613 Food Grade Solid Lube 2451 lbf
10900
N
1203 lbf
5350
N
SUCBT204/F 20 mm Blue Thermoset (Polymer) SUC204/F Standard Food Safe Grease 2451 lbf
10900
N
1203 lbf
5350
N
SUCBT204/FVSL613 20 mm Blue Thermoset (Polymer) SUC204/FVSL613 Food Grade Solid Lube 2451 lbf
10900
N
1203 lbf
5350
N
SUCBT204-IP69K/F 20 mm Blue Thermoset (Polymer) SUC204-IP69K/F Standard Food Safe Grease 2451 lbf
10900
N
1203 lbf
5350
N
SUCBT204-IP69K/FVSL613 20 mm Blue Thermoset (Polymer) SUC204-IP69K/FVSL613 Food Grade Solid Lube 2451 lbf
10900
N
1203 lbf
5350
N
SUCST204/F 20 mm Cast Stainless Steel SUC204/F Standard Food Safe Grease 2451 lbf
10900
N
1203 lbf
5350
N
SUCST204/FVSL525 20 mm Cast Stainless Steel SUC204/FVSL525 Food Grade Graphite Solid Lube 2451 lbf
10900
N
1203 lbf
5350
N
  Results 1 - 25 of 319  1 2 3 4 5 »  
<