Corrosion-Resistant Take-Up Mounted Bearings - Set Screw Locking
|
Shipping
|
Tax
|
Terms
Shopping Cart
0 Items
Request for Quote
0 Items
All Product Types
>
ENGINEERED BEARINGS
>
Mounted Bearings
>
Corrosion-Resistant Mounted Ball Bearings
>
Corrosion-Resistant Take-Up Mounted Bearings - Set Screw Locking
>
View Items
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
Corrosion-Resistant Take-Up Mounted Bearings - Set Screw Locking
For CAD models and more information, click Directly on the part number below.
larger image
larger image
Results Per Page :
25
50
100
200
Results 301 - 319 of 319
Unit of Measure:
Imperial
Metric
Both
«
11
12
13
Part Number
Bore Size
Housing Material
Bearing Number
Lubrication Type
Dynamic Load Rating
Static Load Rating
CAD
SUCST210/F
50
mm
Cast Stainless Steel
SUC210/F
Standard Food Safe Grease
6700
lbf
29800
N
4182
lbf
18600
N
SUCST210/FVSL525
50
mm
Cast Stainless Steel
SUC210/FVSL525
Food Grade Graphite Solid Lube
6700
lbf
29800
N
4182
lbf
18600
N
SUCST210/FVSL613
50
mm
Cast Stainless Steel
SUC210/FVSL613
Food Grade Solid Lube
6700
lbf
29800
N
4182
lbf
18600
N
SUCST210-IP69K/F
50
mm
Cast Stainless Steel
SUC210-IP69K/F
Standard Food Safe Grease
6700
lbf
29800
N
4182
lbf
18600
N
SUCST210-IP69K/FVSL613
50
mm
Cast Stainless Steel
SUC210-IP69K/FVSL613
Food Grade Solid Lube
6700
lbf
29800
N
4182
lbf
18600
N
SUCAT210-32/F
2
in
Machined Stainless Steel
SUC210-32/F
Standard Food Safe Grease
6700
lbf
29800
N
4182
lbf
18600
N
SUCAT210-32/FVSL525
2
in
Machined Stainless Steel
SUC210-32/FVSL525
Food Grade Graphite Solid Lube
6700
lbf
29800
N
4182
lbf
18600
N
SUCAT210-32/FVSL613
2
in
Machined Stainless Steel
SUC210-32/FVSL613
Food Grade Solid Lube
6700
lbf
29800
N
4182
lbf
18600
N
SUCAT210-32-IP69K/F
2
in
Machined Stainless Steel
SUC210-32-IP69K/F
Standard Food Safe Grease
6700
lbf
29800
N
4182
lbf
18600
N
SUCAT210-32-IP69K/FVSL613
2
in
Machined Stainless Steel
SUC210-32-IP69K/FVSL613
Food Grade Solid Lube
6700
lbf
29800
N
4182
lbf
18600
N
SUCBT210-32/F
2
in
Blue Thermoset (Polymer)
SUC210-32/F
Standard Food Safe Grease
6700
lbf
29800
N
4182
lbf
18600
N
SUCBT210-32/FVSL613
2
in
Blue Thermoset (Polymer)
SUC210-32/FVSL613
Food Grade Solid Lube
6700
lbf
29800
N
4182
lbf
18600
N
SUCBT210-32-IP69K/F
2
in
Blue Thermoset (Polymer)
SUC210-32-IP69K/F
Standard Food Safe Grease
6700
lbf
29800
N
4182
lbf
18600
N
SUCBT210-32-IP69K/FVSL613
2
in
Blue Thermoset (Polymer)
SUC210-32-IP69K/FVSL613
Food Grade Solid Lube
6700
lbf
29800
N
4182
lbf
18600
N
SUCST210-32/F
2
in
Cast Stainless Steel
SUC210-32/F
Standard Food Safe Grease
6700
lbf
29800
N
4182
lbf
18600
N
SUCST210-32/FVSL525
2
in
Cast Stainless Steel
SUC210-32/FVSL525
Food Grade Graphite Solid Lube
6700
lbf
29800
N
4182
lbf
18600
N
SUCST210-32/FVSL613
2
in
Cast Stainless Steel
SUC210-32/FVSL613
Food Grade Solid Lube
6700
lbf
29800
N
4182
lbf
18600
N
SUCST210-32-IP69K/F
2
in
Cast Stainless Steel
SUC210-32-IP69K/F
Standard Food Safe Grease
6700
lbf
29800
N
4182
lbf
18600
N
SUCST210-32-IP69K/FVSL613
2
in
Cast Stainless Steel
SUC210-32-IP69K/FVSL613
Food Grade Solid Lube
6700
lbf
29800
N
4182
lbf
18600
N
Results 301 - 319 of 319
«
11
12
13
<