Corrosion-Resistant Take-Up Mounted Bearings - Set Screw Locking
|
Shipping
|
Tax
|
Terms
Shopping Cart
0 Items
Request for Quote
0 Items
All Product Types
>
ENGINEERED BEARINGS
>
Mounted Bearings
>
Corrosion-Resistant Mounted Ball Bearings
>
Corrosion-Resistant Take-Up Mounted Bearings - Set Screw Locking
>
View Items
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
Corrosion-Resistant Take-Up Mounted Bearings - Set Screw Locking
For CAD models and more information, click Directly on the part number below.
larger image
larger image
Results Per Page :
25
50
100
200
Results 26 - 50 of 319
Unit of Measure:
Imperial
Metric
Both
1
2
3
4
5
»
Part Number
Bore Size
Housing Material
Bearing Number
Lubrication Type
Dynamic Load Rating
Static Load Rating
CAD
SUCST204/FVSL613
20
mm
Cast Stainless Steel
SUC204/FVSL613
Food Grade Solid Lube
2451
lbf
10900
N
1203
lbf
5350
N
SUCST204-IP69K/F
20
mm
Cast Stainless Steel
SUC204-IP69K/F
Standard Food Safe Grease
2451
lbf
10900
N
1203
lbf
5350
N
SUCST204-IP69K/FVSL613
20
mm
Cast Stainless Steel
SUC204-IP69K/FVSL613
Food Grade Solid Lube
2451
lbf
10900
N
1203
lbf
5350
N
SUCAT205-14/F
0.8750
in
Machined Stainless Steel
SUC205-14/F
Standard Food Safe Grease
2676
lbf
11900
N
1417
lbf
6300
N
SUCAT205-14/FVSL525
0.8750
in
Machined Stainless Steel
SUC205-14/FVSL525
Food Grade Graphite Solid Lube
2676
lbf
11900
N
1417
lbf
6300
N
SUCAT205-14/FVSL613
0.8750
in
Machined Stainless Steel
SUC205-14/FVSL613
Food Grade Solid Lube
2676
lbf
11900
N
1417
lbf
6300
N
SUCAT205-14-IP69K/F
0.8750
in
Machined Stainless Steel
SUC205-14-IP69K/F
Standard Food Safe Grease
2676
lbf
11900
N
1417
lbf
6300
N
SUCAT205-14-IP69K/FVSL613
0.8750
in
Machined Stainless Steel
SUC205-14-IP69K/FVSL613
Food Grade Solid Lube
2676
lbf
11900
N
1417
lbf
6300
N
SUCBT205-14/F
0.8750
in
Blue Thermoset (Polymer)
SUC205-14/F
Standard Food Safe Grease
2676
lbf
11900
N
1417
lbf
6300
N
SUCBT205-14/FVSL613
0.8750
in
Blue Thermoset (Polymer)
SUC205-14/FVSL613
Food Grade Solid Lube
2676
lbf
11900
N
1417
lbf
6300
N
SUCBT205-14-IP69K/F
0.8750
in
Blue Thermoset (Polymer)
SUC205-14-IP69K/F
Standard Food Safe Grease
2676
lbf
11900
N
1417
lbf
6300
N
SUCBT205-14-IP69K/FVSL613
0.8750
in
Blue Thermoset (Polymer)
SUC205-14-IP69K/FVSL613
Food Grade Solid Lube
2676
lbf
11900
N
1417
lbf
6300
N
SUCAT205-15/F
0.9375
in
Machined Stainless Steel
SUC205-15/F
Standard Food Safe Grease
2676
lbf
11900
N
1417
lbf
6300
N
SUCAT205-15/FVSL525
0.9375
in
Machined Stainless Steel
SUC205-15/FVSL525
Food Grade Graphite Solid Lube
2676
lbf
11900
N
1417
lbf
6300
N
SUCAT205-15/FVSL613
0.9375
in
Machined Stainless Steel
SUC205-15/FVSL613
Food Grade Solid Lube
2676
lbf
11900
N
1417
lbf
6300
N
SUCAT205-15-IP69K/F
0.9375
in
Machined Stainless Steel
SUC205-15-IP69K/F
Standard Food Safe Grease
2676
lbf
11900
N
1417
lbf
6300
N
SUCAT205-15-IP69K/FVSL613
0.9375
in
Machined Stainless Steel
SUC205-15-IP69K/FVSL613
Food Grade Solid Lube
2676
lbf
11900
N
1417
lbf
6300
N
SUCBT205-15/F
0.9375
in
Blue Thermoset (Polymer)
SUC205-15/F
Standard Food Safe Grease
2676
lbf
11900
N
1417
lbf
6300
N
SUCBT205-15/FVSL613
0.9375
in
Blue Thermoset (Polymer)
SUC205-15/FVSL613
Food Grade Solid Lube
2676
lbf
11900
N
1417
lbf
6300
N
SUCBT205-15-IP69K/F
0.9375
in
Blue Thermoset (Polymer)
SUC205-15-IP69K/F
Standard Food Safe Grease
2676
lbf
11900
N
1417
lbf
6300
N
SUCBT205-15-IP69K/FVSL613
0.9375
in
Blue Thermoset (Polymer)
SUC205-15-IP69K/FVSL613
Food Grade Solid Lube
2676
lbf
11900
N
1417
lbf
6300
N
SUCAT205/F
25
mm
Machined Stainless Steel
SUC205/F
Standard Food Safe Grease
2676
lbf
11900
N
1417
lbf
6300
N
SUCAT205/FVSL525
25
mm
Machined Stainless Steel
SUC205/FVSL525
Food Grade Graphite Solid Lube
2676
lbf
11900
N
1417
lbf
6300
N
SUCAT205/FVSL613
25
mm
Machined Stainless Steel
SUC205/FVSL613
Food Grade Solid Lube
2676
lbf
11900
N
1417
lbf
6300
N
SUCAT205-IP69K/F
25
mm
Machined Stainless Steel
SUC205-IP69K/F
Standard Food Safe Grease
2676
lbf
11900
N
1417
lbf
6300
N
Results 26 - 50 of 319
1
2
3
4
5
»
<