Corrosion-Resistant Take-Up Mounted Bearings - Set Screw Locking
|
Shipping
|
Tax
|
Terms
Shopping Cart
0 Items
Request for Quote
0 Items
All Product Types
>
ENGINEERED BEARINGS
>
Mounted Bearings
>
Corrosion-Resistant Mounted Ball Bearings
>
Corrosion-Resistant Take-Up Mounted Bearings - Set Screw Locking
>
View Items
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
Corrosion-Resistant Take-Up Mounted Bearings - Set Screw Locking
For CAD models and more information, click Directly on the part number below.
larger image
larger image
Results Per Page :
25
50
100
200
Results 126 - 150 of 319
Unit of Measure:
Imperial
Metric
Both
«
6
7
8
9
10
»
Part Number
Bore Size
Housing Material
Bearing Number
Lubrication Type
Dynamic Load Rating
Static Load Rating
CAD
SUCBT207-20/F
1.2500
in
Blue Thermoset (Polymer)
SUC207-20/F
Standard Food Safe Grease
4901
lbf
21800
N
2766
lbf
12300
N
SUCBT207-20/FVSL613
1.2500
in
Blue Thermoset (Polymer)
SUC207-20/FVSL613
Food Grade Solid Lube
4901
lbf
21800
N
2766
lbf
12300
N
SUCBT207-20-IP69K/F
1.2500
in
Blue Thermoset (Polymer)
SUC207-20-IP69K/F
Standard Food Safe Grease
4901
lbf
21800
N
2766
lbf
12300
N
SUCBT207-20-IP69K/FVSL613
1.2500
in
Blue Thermoset (Polymer)
SUC207-20-IP69K/FVSL613
Food Grade Solid Lube
4901
lbf
21800
N
2766
lbf
12300
N
SUCST206-20/F
1.2500
in
Cast Stainless Steel
SUC206-20/F
Standard Food Safe Grease
3710
lbf
16500
N
2035
lbf
9050
N
SUCST206-20/FVSL525
1.2500
in
Cast Stainless Steel
SUC206-20/FVSL525
Food Grade Graphite Solid Lube
3710
lbf
16500
N
2035
lbf
9050
N
SUCST206-20/FVSL613
1.2500
in
Cast Stainless Steel
SUC206-20/FVSL613
Food Grade Solid Lube
3710
lbf
16500
N
2035
lbf
9050
N
SUCST206-20-IP69K/F
1.2500
in
Cast Stainless Steel
SUC206-20-IP69K/F
Standard Food Safe Grease
3710
lbf
16500
N
2035
lbf
9050
N
SUCST206-20-IP69K/FVSL613
1.2500
in
Cast Stainless Steel
SUC206-20-IP69K/FVSL613
Food Grade Solid Lube
3710
lbf
16500
N
2035
lbf
9050
N
SUCST207-20/F
1.2500
in
Cast Stainless Steel
SUC207-20/F
Standard Food Safe Grease
4901
lbf
21800
N
2766
lbf
12300
N
SUCST207-20/FVSL525
1.2500
in
Cast Stainless Steel
SUC207-20/FVSL525
Food Grade Graphite Solid Lube
4901
lbf
21800
N
2766
lbf
12300
N
SUCST207-20/FVSL613
1.2500
in
Cast Stainless Steel
SUC207-20/FVSL613
Food Grade Solid Lube
4901
lbf
21800
N
2766
lbf
12300
N
SUCST207-20-IP69K/F
1.2500
in
Cast Stainless Steel
SUC207-20-IP69K/F
Standard Food Safe Grease
4901
lbf
21800
N
2766
lbf
12300
N
SUCST207-20-IP69K/FVSL613
1.2500
in
Cast Stainless Steel
SUC207-20-IP69K/FVSL613
Food Grade Solid Lube
4901
lbf
21800
N
2766
lbf
12300
N
SUCAT207-21/F
1.3125
in
Machined Stainless Steel
SUC207-21/F
Standard Food Safe Grease
4901
lbf
21800
N
2766
lbf
12300
N
SUCAT207-21/FVSL525
1.3125
in
Machined Stainless Steel
SUC207-21/FVSL525
Food Grade Graphite Solid Lube
4901
lbf
21800
N
2766
lbf
12300
N
SUCAT207-21/FVSL613
1.3125
in
Machined Stainless Steel
SUC207-21/FVSL613
Food Grade Solid Lube
4901
lbf
21800
N
2766
lbf
12300
N
SUCAT207-21-IP69K/F
1.3125
in
Machined Stainless Steel
SUC207-21-IP69K/F
Standard Food Safe Grease
4901
lbf
21800
N
2766
lbf
12300
N
SUCAT207-21-IP69K/FVSL613
1.3125
in
Machined Stainless Steel
SUC207-21-IP69K/FVSL613
Food Grade Solid Lube
4901
lbf
21800
N
2766
lbf
12300
N
SUCBT207-21/F
1.3125
in
Blue Thermoset (Polymer)
SUC207-21/F
Standard Food Safe Grease
4901
lbf
21800
N
2766
lbf
12300
N
SUCBT207-21/FVSL613
1.3125
in
Blue Thermoset (Polymer)
SUC207-21/FVSL613
Food Grade Solid Lube
4901
lbf
21800
N
2766
lbf
12300
N
SUCBT207-21-IP69K/F
1.3125
in
Blue Thermoset (Polymer)
SUC207-21-IP69K/F
Standard Food Safe Grease
4901
lbf
21800
N
2766
lbf
12300
N
SUCBT207-21-IP69K/FVSL613
1.3125
in
Blue Thermoset (Polymer)
SUC207-21-IP69K/FVSL613
Food Grade Solid Lube
4901
lbf
21800
N
2766
lbf
12300
N
SUCAT207-22/F
1.3750
in
Machined Stainless Steel
SUC207-22/F
Standard Food Safe Grease
4901
lbf
21800
N
2766
lbf
12300
N
SUCAT207-22/FVSL525
1.3750
in
Machined Stainless Steel
SUC207-22/FVSL525
Food Grade Graphite Solid Lube
4901
lbf
21800
N
2766
lbf
12300
N
Results 126 - 150 of 319
«
6
7
8
9
10
»
<