Corrosion-Resistant Take-Up Mounted Bearings - Set Screw Locking
|
Shipping
|
Tax
|
Terms
Shopping Cart
0 Items
Request for Quote
0 Items
All Product Types
>
ENGINEERED BEARINGS
>
Mounted Bearings
>
Corrosion-Resistant Mounted Ball Bearings
>
Corrosion-Resistant Take-Up Mounted Bearings - Set Screw Locking
>
View Items
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
Corrosion-Resistant Take-Up Mounted Bearings - Set Screw Locking
For CAD models and more information, click Directly on the part number below.
larger image
larger image
Results Per Page :
25
50
100
200
Results 201 - 225 of 319
Unit of Measure:
Imperial
Metric
Both
«
6
7
8
9
10
»
Part Number
Bore Size
Housing Material
Bearing Number
Lubrication Type
Dynamic Load Rating
Static Load Rating
CAD
SUCAT208-25/FVSL525
1.5625
in
Machined Stainless Steel
SUC208-25/FVSL525
Food Grade Graphite Solid Lube
5576
lbf
24800
N
3215
lbf
14300
N
SUCAT208-25/FVSL613
1.5625
in
Machined Stainless Steel
SUC208-25/FVSL613
Food Grade Solid Lube
5576
lbf
24800
N
3215
lbf
14300
N
SUCAT208-25-IP69K/F
1.5625
in
Machined Stainless Steel
SUC208-25-IP69K/F
Standard Food Safe Grease
5576
lbf
24800
N
3215
lbf
14300
N
SUCAT208-25-IP69K/FVSL613
1.5625
in
Machined Stainless Steel
SUC208-25-IP69K/FVSL613
Food Grade Solid Lube
5576
lbf
24800
N
3215
lbf
14300
N
SUCBT208-25/F
1.5625
in
Blue Thermoset (Polymer)
SUC208-25/F
Standard Food Safe Grease
5576
lbf
24800
N
3215
lbf
14300
N
SUCBT208-25/FVSL613
1.5625
in
Blue Thermoset (Polymer)
SUC208-25/FVSL613
Food Grade Solid Lube
5576
lbf
24800
N
3215
lbf
14300
N
SUCBT208-25-IP69K/F
1.5625
in
Blue Thermoset (Polymer)
SUC208-25-IP69K/F
Standard Food Safe Grease
5576
lbf
24800
N
3215
lbf
14300
N
SUCBT208-25-IP69K/FVSL613
1.5625
in
Blue Thermoset (Polymer)
SUC208-25-IP69K/FVSL613
Food Grade Solid Lube
5576
lbf
24800
N
3215
lbf
14300
N
SUCAT208/F
40
mm
Machined Stainless Steel
SUC208/F
Standard Food Safe Grease
5576
lbf
24800
N
3215
lbf
14300
N
SUCAT208/FVSL525
40
mm
Machined Stainless Steel
SUC208/FVSL525
Food Grade Graphite Solid Lube
5576
lbf
24800
N
3215
lbf
14300
N
SUCAT208/FVSL613
40
mm
Machined Stainless Steel
SUC208/FVSL613
Food Grade Solid Lube
5576
lbf
24800
N
3215
lbf
14300
N
SUCAT208-IP69K/F
40
mm
Machined Stainless Steel
SUC208-IP69K/F
Standard Food Safe Grease
5576
lbf
24800
N
3215
lbf
14300
N
SUCAT208-IP69K/FVSL613
40
mm
Machined Stainless Steel
SUC208-IP69K/FVSL613
Food Grade Solid Lube
5576
lbf
24800
N
3215
lbf
14300
N
SUCBT208/F
40
mm
Blue Thermoset (Polymer)
SUC208/F
Standard Food Safe Grease
5576
lbf
24800
N
3215
lbf
14300
N
SUCBT208/FVSL613
40
mm
Blue Thermoset (Polymer)
SUC208/FVSL613
Food Grade Solid Lube
5576
lbf
24800
N
3215
lbf
14300
N
SUCBT208-IP69K/F
40
mm
Blue Thermoset (Polymer)
SUC208-IP69K/F
Standard Food Safe Grease
5576
lbf
24800
N
3215
lbf
14300
N
SUCBT208-IP69K/FVSL613
40
mm
Blue Thermoset (Polymer)
SUC208-IP69K/FVSL613
Food Grade Solid Lube
5576
lbf
24800
N
3215
lbf
14300
N
SUCST208/F
40
mm
Cast Stainless Steel
SUC208/F
Standard Food Safe Grease
5576
lbf
24800
N
3215
lbf
14300
N
SUCST208/FVSL525
40
mm
Cast Stainless Steel
SUC208/FVSL525
Food Grade Graphite Solid Lube
5576
lbf
24800
N
3215
lbf
14300
N
SUCST208/FVSL613
40
mm
Cast Stainless Steel
SUC208/FVSL613
Food Grade Solid Lube
5576
lbf
24800
N
3215
lbf
14300
N
SUCST208-IP69K/F
40
mm
Cast Stainless Steel
SUC208-IP69K/F
Standard Food Safe Grease
5576
lbf
24800
N
3215
lbf
14300
N
SUCST208-IP69K/FVSL613
40
mm
Cast Stainless Steel
SUC208-IP69K/FVSL613
Food Grade Solid Lube
5576
lbf
24800
N
3215
lbf
14300
N
SUCAT209-26/F
1 5/8
in
Machined Stainless Steel
SUC209-26/F
Standard Food Safe Grease
6250
lbf
27800
N
3642
lbf
16200
N
SUCAT209-26/FVSL525
1 5/8
in
Machined Stainless Steel
SUC209-26/FVSL525
Food Grade Graphite Solid Lube
6250
lbf
27800
N
3642
lbf
16200
N
SUCAT209-26/FVSL613
1 5/8
in
Machined Stainless Steel
SUC209-26/FVSL613
Food Grade Solid Lube
6250
lbf
27800
N
3642
lbf
16200
N
Results 201 - 225 of 319
«
6
7
8
9
10
»
<