Part Number |
Bore Size |
Housing Material |
Bearing Number |
Lubrication Type |
Dynamic Load Rating |
Static Load Rating |
CAD |
---|---|---|---|---|---|---|---|
SUCAT207-20/FVSL525 | Bore Size N/A 1.2500 in | Housing Material N/A Machined Stainless Steel | Bearing Number N/A SUC207-20/FVSL525 | Lubrication Type N/A Food Grade Graphite Solid Lube | Dynamic Load Rating N/A 4901 lbf21800 N | Static Load Rating N/A 2766 lbf12300 N | CAD N/A |
SUCAT207-20/FVSL613 | Bore Size N/A 1.2500 in | Housing Material N/A Machined Stainless Steel | Bearing Number N/A SUC207-20/FVSL613 | Lubrication Type N/A Food Grade Solid Lube | Dynamic Load Rating N/A 4901 lbf21800 N | Static Load Rating N/A 2766 lbf12300 N | CAD N/A |
SUCAT207-20-IP69K/F | Bore Size N/A 1.2500 in | Housing Material N/A Machined Stainless Steel | Bearing Number N/A SUC207-20-IP69K/F | Lubrication Type N/A Standard Food Safe Grease | Dynamic Load Rating N/A 4901 lbf21800 N | Static Load Rating N/A 2766 lbf12300 N | CAD N/A |
SUCAT207-20-IP69K/FVSL613 | Bore Size N/A 1.2500 in | Housing Material N/A Machined Stainless Steel | Bearing Number N/A SUC207-20-IP69K/FVSL613 | Lubrication Type N/A Food Grade Solid Lube | Dynamic Load Rating N/A 4901 lbf21800 N | Static Load Rating N/A 2766 lbf12300 N | CAD N/A |
SUCBT206-20/F | Bore Size N/A 1.2500 in | Housing Material N/A Blue Thermoset (Polymer) | Bearing Number N/A SUC206-20/F | Lubrication Type N/A Standard Food Safe Grease | Dynamic Load Rating N/A 3710 lbf16500 N | Static Load Rating N/A 2035 lbf9050 N | CAD N/A |
SUCBT206-20/FVSL613 | Bore Size N/A 1.2500 in | Housing Material N/A Blue Thermoset (Polymer) | Bearing Number N/A SUC206-20/FVSL613 | Lubrication Type N/A Food Grade Solid Lube | Dynamic Load Rating N/A 3710 lbf16500 N | Static Load Rating N/A 2035 lbf9050 N | CAD N/A |
SUCBT206-20-IP69K/F | Bore Size N/A 1.2500 in | Housing Material N/A Blue Thermoset (Polymer) | Bearing Number N/A SUC206-20-IP69K/F | Lubrication Type N/A Standard Food Safe Grease | Dynamic Load Rating N/A 3710 lbf16500 N | Static Load Rating N/A 2035 lbf9050 N | CAD N/A |
SUCBT206-20-IP69K/FVSL613 | Bore Size N/A 1.2500 in | Housing Material N/A Blue Thermoset (Polymer) | Bearing Number N/A SUC206-20-IP69K/FVSL613 | Lubrication Type N/A Food Grade Solid Lube | Dynamic Load Rating N/A 3710 lbf16500 N | Static Load Rating N/A 2035 lbf9050 N | CAD N/A |
SUCBT207-20/F | Bore Size N/A 1.2500 in | Housing Material N/A Blue Thermoset (Polymer) | Bearing Number N/A SUC207-20/F | Lubrication Type N/A Standard Food Safe Grease | Dynamic Load Rating N/A 4901 lbf21800 N | Static Load Rating N/A 2766 lbf12300 N | CAD N/A |
SUCBT207-20/FVSL613 | Bore Size N/A 1.2500 in | Housing Material N/A Blue Thermoset (Polymer) | Bearing Number N/A SUC207-20/FVSL613 | Lubrication Type N/A Food Grade Solid Lube | Dynamic Load Rating N/A 4901 lbf21800 N | Static Load Rating N/A 2766 lbf12300 N | CAD N/A |
SUCBT207-20-IP69K/F | Bore Size N/A 1.2500 in | Housing Material N/A Blue Thermoset (Polymer) | Bearing Number N/A SUC207-20-IP69K/F | Lubrication Type N/A Standard Food Safe Grease | Dynamic Load Rating N/A 4901 lbf21800 N | Static Load Rating N/A 2766 lbf12300 N | CAD N/A |
SUCBT207-20-IP69K/FVSL613 | Bore Size N/A 1.2500 in | Housing Material N/A Blue Thermoset (Polymer) | Bearing Number N/A SUC207-20-IP69K/FVSL613 | Lubrication Type N/A Food Grade Solid Lube | Dynamic Load Rating N/A 4901 lbf21800 N | Static Load Rating N/A 2766 lbf12300 N | CAD N/A |
SUCST206-20/F | Bore Size N/A 1.2500 in | Housing Material N/A Cast Stainless Steel | Bearing Number N/A SUC206-20/F | Lubrication Type N/A Standard Food Safe Grease | Dynamic Load Rating N/A 3710 lbf16500 N | Static Load Rating N/A 2035 lbf9050 N | CAD N/A |
SUCST206-20/FVSL525 | Bore Size N/A 1.2500 in | Housing Material N/A Cast Stainless Steel | Bearing Number N/A SUC206-20/FVSL525 | Lubrication Type N/A Food Grade Graphite Solid Lube | Dynamic Load Rating N/A 3710 lbf16500 N | Static Load Rating N/A 2035 lbf9050 N | CAD N/A |
SUCST206-20/FVSL613 | Bore Size N/A 1.2500 in | Housing Material N/A Cast Stainless Steel | Bearing Number N/A SUC206-20/FVSL613 | Lubrication Type N/A Food Grade Solid Lube | Dynamic Load Rating N/A 3710 lbf16500 N | Static Load Rating N/A 2035 lbf9050 N | CAD N/A |
SUCST206-20-IP69K/F | Bore Size N/A 1.2500 in | Housing Material N/A Cast Stainless Steel | Bearing Number N/A SUC206-20-IP69K/F | Lubrication Type N/A Standard Food Safe Grease | Dynamic Load Rating N/A 3710 lbf16500 N | Static Load Rating N/A 2035 lbf9050 N | CAD N/A |
SUCST206-20-IP69K/FVSL613 | Bore Size N/A 1.2500 in | Housing Material N/A Cast Stainless Steel | Bearing Number N/A SUC206-20-IP69K/FVSL613 | Lubrication Type N/A Food Grade Solid Lube | Dynamic Load Rating N/A 3710 lbf16500 N | Static Load Rating N/A 2035 lbf9050 N | CAD N/A |
SUCST207-20/F | Bore Size N/A 1.2500 in | Housing Material N/A Cast Stainless Steel | Bearing Number N/A SUC207-20/F | Lubrication Type N/A Standard Food Safe Grease | Dynamic Load Rating N/A 4901 lbf21800 N | Static Load Rating N/A 2766 lbf12300 N | CAD N/A |
SUCST207-20/FVSL525 | Bore Size N/A 1.2500 in | Housing Material N/A Cast Stainless Steel | Bearing Number N/A SUC207-20/FVSL525 | Lubrication Type N/A Food Grade Graphite Solid Lube | Dynamic Load Rating N/A 4901 lbf21800 N | Static Load Rating N/A 2766 lbf12300 N | CAD N/A |
SUCST207-20/FVSL613 | Bore Size N/A 1.2500 in | Housing Material N/A Cast Stainless Steel | Bearing Number N/A SUC207-20/FVSL613 | Lubrication Type N/A Food Grade Solid Lube | Dynamic Load Rating N/A 4901 lbf21800 N | Static Load Rating N/A 2766 lbf12300 N | CAD N/A |
SUCST207-20-IP69K/F | Bore Size N/A 1.2500 in | Housing Material N/A Cast Stainless Steel | Bearing Number N/A SUC207-20-IP69K/F | Lubrication Type N/A Standard Food Safe Grease | Dynamic Load Rating N/A 4901 lbf21800 N | Static Load Rating N/A 2766 lbf12300 N | CAD N/A |
SUCST207-20-IP69K/FVSL613 | Bore Size N/A 1.2500 in | Housing Material N/A Cast Stainless Steel | Bearing Number N/A SUC207-20-IP69K/FVSL613 | Lubrication Type N/A Food Grade Solid Lube | Dynamic Load Rating N/A 4901 lbf21800 N | Static Load Rating N/A 2766 lbf12300 N | CAD N/A |
SUCAT207-21/F | Bore Size N/A 1.3125 in | Housing Material N/A Machined Stainless Steel | Bearing Number N/A SUC207-21/F | Lubrication Type N/A Standard Food Safe Grease | Dynamic Load Rating N/A 4901 lbf21800 N | Static Load Rating N/A 2766 lbf12300 N | CAD N/A |
SUCAT207-21/FVSL525 | Bore Size N/A 1.3125 in | Housing Material N/A Machined Stainless Steel | Bearing Number N/A SUC207-21/FVSL525 | Lubrication Type N/A Food Grade Graphite Solid Lube | Dynamic Load Rating N/A 4901 lbf21800 N | Static Load Rating N/A 2766 lbf12300 N | CAD N/A |
SUCAT207-21/FVSL613 | Bore Size N/A 1.3125 in | Housing Material N/A Machined Stainless Steel | Bearing Number N/A SUC207-21/FVSL613 | Lubrication Type N/A Food Grade Solid Lube | Dynamic Load Rating N/A 4901 lbf21800 N | Static Load Rating N/A 2766 lbf12300 N | CAD N/A |