All Product Types
>
ENGINEERED BEARINGS
>
Mounted Bearings
>
Corrosion-Resistant Mounted Ball Bearings
>
Corrosion-Resistant Take-Up Mounted Bearings - Set Screw Locking
>
View Items
Corrosion-Resistant Take-Up Mounted Bearings - Set Screw Locking
Check up to five results to perform an action.
larger image
larger image
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
Results Per Page :
25
50
100
200
Results 1 - 25 of 319
1
2
3
4
5
»
Part Number
Bore Size
Housing Material
Bearing Number
Lubrication Type
Dynamic Load Rating
Static Load Rating
CAD
SUCAT204-12/F
3/4
in
Machined Stainless Steel
SUC204-12/F
Standard Food Safe Grease
2451
lbf
10900
N
1203
lbf
5350
N
SUCAT204-12/FVSL525
3/4
in
Machined Stainless Steel
SUC204-12/FVSL525
Food Grade Graphite Solid Lube
2451
lbf
10900
N
1203
lbf
5350
N
SUCAT204-12/FVSL613
3/4
in
Machined Stainless Steel
SUC204-12/FVSL613
Food Grade Solid Lube
2451
lbf
10900
N
1203
lbf
5350
N
SUCAT204-12-IP69K/F
3/4
in
Machined Stainless Steel
SUC204-12-IP69K/F
Standard Food Safe Grease
2451
lbf
10900
N
1203
lbf
5350
N
SUCAT204-12-IP69K/FVSL613
3/4
in
Machined Stainless Steel
SUC204-12-IP69K/FVSL613
Food Grade Solid Lube
2451
lbf
10900
N
1203
lbf
5350
N
SUCBT204-12/F
3/4
in
Blue Thermoset (Polymer)
SUC204-12/F
Standard Food Safe Grease
2451
lbf
10900
N
1203
lbf
5350
N
SUCBT204-12/FVSL613
3/4
in
Blue Thermoset (Polymer)
SUC204-12/FVSL613
Food Grade Solid Lube
2451
lbf
10900
N
1203
lbf
5350
N
SUCBT204-12-IP69K/F
3/4
in
Blue Thermoset (Polymer)
SUC204-12-IP69K/F
Standard Food Safe Grease
2451
lbf
10900
N
1203
lbf
5350
N
SUCBT204-12-IP69K/FVSL613
3/4
in
Blue Thermoset (Polymer)
SUC204-12-IP69K/FVSL613
Food Grade Solid Lube
2451
lbf
10900
N
1203
lbf
5350
N
SUCST204-12/F
3/4
in
Cast Stainless Steel
SUC204-12/F
Standard Food Safe Grease
2451
lbf
10900
N
1203
lbf
5350
N
SUCST204-12/FVSL525
3/4
in
Cast Stainless Steel
SUC204-12/FVSL525
Food Grade Graphite Solid Lube
2451
lbf
10900
N
1203
lbf
5350
N
SUCST204-12/FVSL613
3/4
in
Cast Stainless Steel
SUC204-12/FVSL613
Food Grade Solid Lube
2451
lbf
10900
N
1203
lbf
5350
N
SUCST204-12-IP69K/F
3/4
in
Cast Stainless Steel
SUC204-12-IP69K/F
Standard Food Safe Grease
2451
lbf
10900
N
1203
lbf
5350
N
SUCST204-12-IP69K/FVSL613
3/4
in
Cast Stainless Steel
SUC204-12-IP69K/FVSL613
Food Grade Solid Lube
2451
lbf
10900
N
1203
lbf
5350
N
SUCAT204/F
20
mm
Machined Stainless Steel
SUC204/F
Standard Food Safe Grease
2451
lbf
10900
N
1203
lbf
5350
N
SUCAT204/FVSL525
20
mm
Machined Stainless Steel
SUC204/FVSL525
Food Grade Graphite Solid Lube
2451
lbf
10900
N
1203
lbf
5350
N
SUCAT204/FVSL613
20
mm
Machined Stainless Steel
SUC204/FVSL613
Food Grade Solid Lube
2451
lbf
10900
N
1203
lbf
5350
N
SUCAT204-IP69K/F
20
mm
Machined Stainless Steel
SUC204-IP69K/F
Standard Food Safe Grease
2451
lbf
10900
N
1203
lbf
5350
N
SUCAT204-IP69K/FVSL613
20
mm
Machined Stainless Steel
SUC204-IP69K/FVSL613
Food Grade Solid Lube
2451
lbf
10900
N
1203
lbf
5350
N
SUCBT204/F
20
mm
Blue Thermoset (Polymer)
SUC204/F
Standard Food Safe Grease
2451
lbf
10900
N
1203
lbf
5350
N
SUCBT204/FVSL613
20
mm
Blue Thermoset (Polymer)
SUC204/FVSL613
Food Grade Solid Lube
2451
lbf
10900
N
1203
lbf
5350
N
SUCBT204-IP69K/F
20
mm
Blue Thermoset (Polymer)
SUC204-IP69K/F
Standard Food Safe Grease
2451
lbf
10900
N
1203
lbf
5350
N
SUCBT204-IP69K/FVSL613
20
mm
Blue Thermoset (Polymer)
SUC204-IP69K/FVSL613
Food Grade Solid Lube
2451
lbf
10900
N
1203
lbf
5350
N
SUCST204/F
20
mm
Cast Stainless Steel
SUC204/F
Standard Food Safe Grease
2451
lbf
10900
N
1203
lbf
5350
N
SUCST204/FVSL525
20
mm
Cast Stainless Steel
SUC204/FVSL525
Food Grade Graphite Solid Lube
2451
lbf
10900
N
1203
lbf
5350
N
Results 1 - 25 of 319
1
2
3
4
5
»