Corrosion-resistant ball bearing housed units and food-grade lubricant help elevate food safety and production uptime with improved reliability and protect against corrosion. Timken offers a variety of wet and dry contaminants dramatically improves bearing life.
« 31
Clear
Filter
Bore Size (in)
Bore Size (mm)
Seal Type
Housing Material
Dynamic Load Rating (lbf)
Dynamic Load Rating (N)
Foot Height H1 (in)
Foot Height H1 (mm)
Part Number |
Bore Size |
Housing Material |
Bearing Number |
Dynamic Load Rating |
Static Load Rating |
Lubrication Type |
CAD |
|---|---|---|---|---|---|---|---|
| SUCSTB210-32-IP69K/FVSL613 | N/A 2 in | N/A Cast Stainless Steel | N/A SUC210-32-IP69K/FVSL613 | N/A 6700 lbf29800 N | N/A 4182 lbf18600 N | N/A Food Grade Solid Lube |
N/A
|
« 31