Corrosion-Resistant Tapped Base Mounted Bearings - Set Screw Locking
|
Shipping
|
Tax
|
Terms
Shopping Cart
0 Items
Request for Quote
0 Items
All Product Types
>
ENGINEERED BEARINGS
>
Mounted Bearings
>
Corrosion-Resistant Mounted Ball Bearings
>
Corrosion-Resistant Tapped Base Mounted Bearings - Set Screw Locking
>
View Items
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
Corrosion-Resistant Tapped Base Mounted Bearings - Set Screw Locking
For CAD models and more information, click Directly on the part number below.
larger image
larger image
Results Per Page :
25
50
100
200
Results 1 - 25 of 733
Unit of Measure:
Imperial
Metric
Both
1
2
3
4
5
»
Part Number
Bore Size
Housing Material
Bearing Number
Dynamic Load Rating
Static Load Rating
Lubrication Type
CAD
SUCSTBY204/F
20
mm
Cast Stainless Steel
SUC204/F
2451
lbf
10900
N
1203
lbf
5350
N
Standard Food Safe Grease
SUCSTBY204/FVSL525
20
mm
Cast Stainless Steel
SUC204/FVSL525
2451
lbf
10900
N
1203
lbf
5350
N
Food Grade Graphite Solid Lube
SUCSTBY204/FVSL613
20
mm
Cast Stainless Steel
SUC204/FVSL613
2451
lbf
10900
N
1203
lbf
5350
N
Food Grade Solid Lube
SUCSTBY204-12/F
3/4
in
Cast Stainless Steel
SUC204-12/F
2451
lbf
10900
N
1203
lbf
5350
N
Standard Food Safe Grease
SUCSTBY204-12/FVSL525
3/4
in
Cast Stainless Steel
SUC204-12/FVSL525
2451
lbf
10900
N
1203
lbf
5350
N
Food Grade Graphite Solid Lube
SUCSTBY204-12/FVSL613
3/4
in
Cast Stainless Steel
SUC204-12/FVSL613
2451
lbf
10900
N
1203
lbf
5350
N
Food Grade Solid Lube
SUCSTBY204-12-IP69K/F
3/4
in
Cast Stainless Steel
SUC204-12-IP69K/F
2451
lbf
10900
N
1203
lbf
5350
N
Standard Food Safe Grease
SUCSTBY204-12-IP69K/FVSL613
3/4
in
Cast Stainless Steel
SUC204-12-IP69K/FVSL613
2451
lbf
10900
N
1203
lbf
5350
N
Food Grade Solid Lube
SUCSTBY204-IP69K/F
20
mm
Cast Stainless Steel
SUC204-IP69K/F
2451
lbf
10900
N
1203
lbf
5350
N
Standard Food Safe Grease
SUCSTBY204-IP69K/FVSL613
20
mm
Cast Stainless Steel
SUC204-IP69K/FVSL613
2451
lbf
10900
N
1203
lbf
5350
N
Food Grade Solid Lube
SUCSTBY205/F
25
mm
Cast Stainless Steel
SUC205/F
2676
lbf
11900
N
1417
lbf
6300
N
Standard Food Safe Grease
SUCSTBY205/FVSL525
25
mm
Cast Stainless Steel
SUC205/FVSL525
2676
lbf
11900
N
1417
lbf
6300
N
Food Grade Graphite Solid Lube
SUCSTBY205/FVSL613
25
mm
Cast Stainless Steel
SUC205/FVSL613
2676
lbf
11900
N
1417
lbf
6300
N
Food Grade Solid Lube
SUCSTBY205-14/F
7/8
in
Cast Stainless Steel
SUC205-14/F
2676
lbf
11900
N
1417
lbf
6300
N
Standard Food Safe Grease
SUCSTBY205-14/FVSL525
7/8
in
Cast Stainless Steel
SUC205-14/FVSL525
2676
lbf
11900
N
1417
lbf
6300
N
Food Grade Graphite Solid Lube
SUCSTBY205-14/FVSL613
7/8
in
Cast Stainless Steel
SUC205-14/FVSL613
2676
lbf
11900
N
1417
lbf
6300
N
Food Grade Solid Lube
SUCSTBY205-14-IP69K/F
7/8
in
Cast Stainless Steel
SUC205-14-IP69K/F
2676
lbf
11900
N
1417
lbf
6300
N
Standard Food Safe Grease
SUCSTBY205-14-IP69K/FVSL613
7/8
in
Cast Stainless Steel
SUC205-14-IP69K/FVSL613
2676
lbf
11900
N
1417
lbf
6300
N
Food Grade Solid Lube
SUCSTBY205-15/F
15/16
in
Cast Stainless Steel
SUC205-15/F
2676
lbf
11900
N
1417
lbf
6300
N
Standard Food Safe Grease
SUCSTBY205-15/FVSL525
15/16
in
Cast Stainless Steel
SUC205-15/FVSL525
2676
lbf
11900
N
1417
lbf
6300
N
Food Grade Graphite Solid Lube
SUCSTBY205-15/FVSL613
15/16
in
Cast Stainless Steel
SUC205-15/FVSL613
2676
lbf
11900
N
1417
lbf
6300
N
Food Grade Solid Lube
SUCSTBY205-15-IP69K/F
15/16
in
Cast Stainless Steel
SUC205-15-IP69K/F
2676
lbf
11900
N
1417
lbf
6300
N
Standard Food Safe Grease
SUCSTBY205-15-IP69K/FVSL613
15/16
in
Cast Stainless Steel
SUC205-15-IP69K/FVSL613
2676
lbf
11900
N
1417
lbf
6300
N
Food Grade Solid Lube
SUCSTBY205-16/F
1
in
Cast Stainless Steel
SUC205-16/F
2676
lbf
11900
N
1417
lbf
6300
N
Standard Food Safe Grease
SUCSTBY205-16/FVSL525
1
in
Cast Stainless Steel
SUC205-16/FVSL525
2676
lbf
11900
N
1417
lbf
6300
N
Food Grade Graphite Solid Lube
Results 1 - 25 of 733
1
2
3
4
5
»
<