All Product Types
>
ENGINEERED BEARINGS
>
Mounted Bearings
>
Corrosion-Resistant Mounted Ball Bearings
>
Corrosion-Resistant Tapped Base Mounted Bearings - Set Screw Locking
>
View Items
Corrosion-Resistant Tapped Base Mounted Bearings - Set Screw Locking
Check up to five results to perform an action.
larger image
larger image
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
Results Per Page :
25
50
100
200
Results 1 - 25 of 733
1
2
3
4
5
»
Part Number
Bore Size
Housing Material
Bearing Number
Dynamic Load Rating
Static Load Rating
Lubrication Type
CAD
SUCSTBY204/F
20
mm
Cast Stainless Steel
SUC204/F
2451
lbf
10900
N
1203
lbf
5350
N
Standard Food Safe Grease
SUCSTBY204/FVSL525
20
mm
Cast Stainless Steel
SUC204/FVSL525
2451
lbf
10900
N
1203
lbf
5350
N
Food Grade Graphite Solid Lube
SUCSTBY204/FVSL613
20
mm
Cast Stainless Steel
SUC204/FVSL613
2451
lbf
10900
N
1203
lbf
5350
N
Food Grade Solid Lube
SUCSTBY204-12/F
3/4
in
Cast Stainless Steel
SUC204-12/F
2451
lbf
10900
N
1203
lbf
5350
N
Standard Food Safe Grease
SUCSTBY204-12/FVSL525
3/4
in
Cast Stainless Steel
SUC204-12/FVSL525
2451
lbf
10900
N
1203
lbf
5350
N
Food Grade Graphite Solid Lube
SUCSTBY204-12/FVSL613
3/4
in
Cast Stainless Steel
SUC204-12/FVSL613
2451
lbf
10900
N
1203
lbf
5350
N
Food Grade Solid Lube
SUCSTBY204-12-IP69K/F
3/4
in
Cast Stainless Steel
SUC204-12-IP69K/F
2451
lbf
10900
N
1203
lbf
5350
N
Standard Food Safe Grease
SUCSTBY204-12-IP69K/FVSL613
3/4
in
Cast Stainless Steel
SUC204-12-IP69K/FVSL613
2451
lbf
10900
N
1203
lbf
5350
N
Food Grade Solid Lube
SUCSTBY204-IP69K/F
20
mm
Cast Stainless Steel
SUC204-IP69K/F
2451
lbf
10900
N
1203
lbf
5350
N
Standard Food Safe Grease
SUCSTBY204-IP69K/FVSL613
20
mm
Cast Stainless Steel
SUC204-IP69K/FVSL613
2451
lbf
10900
N
1203
lbf
5350
N
Food Grade Solid Lube
SUCSTBY205/F
25
mm
Cast Stainless Steel
SUC205/F
2676
lbf
11900
N
1417
lbf
6300
N
Standard Food Safe Grease
SUCSTBY205/FVSL525
25
mm
Cast Stainless Steel
SUC205/FVSL525
2676
lbf
11900
N
1417
lbf
6300
N
Food Grade Graphite Solid Lube
SUCSTBY205/FVSL613
25
mm
Cast Stainless Steel
SUC205/FVSL613
2676
lbf
11900
N
1417
lbf
6300
N
Food Grade Solid Lube
SUCSTBY205-14/F
7/8
in
Cast Stainless Steel
SUC205-14/F
2676
lbf
11900
N
1417
lbf
6300
N
Standard Food Safe Grease
SUCSTBY205-14/FVSL525
7/8
in
Cast Stainless Steel
SUC205-14/FVSL525
2676
lbf
11900
N
1417
lbf
6300
N
Food Grade Graphite Solid Lube
SUCSTBY205-14/FVSL613
7/8
in
Cast Stainless Steel
SUC205-14/FVSL613
2676
lbf
11900
N
1417
lbf
6300
N
Food Grade Solid Lube
SUCSTBY205-14-IP69K/F
7/8
in
Cast Stainless Steel
SUC205-14-IP69K/F
2676
lbf
11900
N
1417
lbf
6300
N
Standard Food Safe Grease
SUCSTBY205-14-IP69K/FVSL613
7/8
in
Cast Stainless Steel
SUC205-14-IP69K/FVSL613
2676
lbf
11900
N
1417
lbf
6300
N
Food Grade Solid Lube
SUCSTBY205-15/F
15/16
in
Cast Stainless Steel
SUC205-15/F
2676
lbf
11900
N
1417
lbf
6300
N
Standard Food Safe Grease
SUCSTBY205-15/FVSL525
15/16
in
Cast Stainless Steel
SUC205-15/FVSL525
2676
lbf
11900
N
1417
lbf
6300
N
Food Grade Graphite Solid Lube
SUCSTBY205-15/FVSL613
15/16
in
Cast Stainless Steel
SUC205-15/FVSL613
2676
lbf
11900
N
1417
lbf
6300
N
Food Grade Solid Lube
SUCSTBY205-15-IP69K/F
15/16
in
Cast Stainless Steel
SUC205-15-IP69K/F
2676
lbf
11900
N
1417
lbf
6300
N
Standard Food Safe Grease
SUCSTBY205-15-IP69K/FVSL613
15/16
in
Cast Stainless Steel
SUC205-15-IP69K/FVSL613
2676
lbf
11900
N
1417
lbf
6300
N
Food Grade Solid Lube
SUCSTBY205-16/F
1
in
Cast Stainless Steel
SUC205-16/F
2676
lbf
11900
N
1417
lbf
6300
N
Standard Food Safe Grease
SUCSTBY205-16/FVSL525
1
in
Cast Stainless Steel
SUC205-16/FVSL525
2676
lbf
11900
N
1417
lbf
6300
N
Food Grade Graphite Solid Lube
Results 1 - 25 of 733
1
2
3
4
5
»