Corrosion-resistant ball bearing housed units and food-grade lubricant help elevate food safety and production uptime with improved reliability and protect against corrosion. Timken offers a variety of wet and dry contaminants dramatically improves bearing life.
Clear
Filter
Bore Size (in)
Bore Size (mm)
Seal Type
Housing Material
Dynamic Load Rating (lbf)
Dynamic Load Rating (N)
Part Number |
Bore Size |
Housing Material |
Bearing Number |
Lubrication Type |
Dynamic Load Rating |
Static Load Rating |
CAD |
|---|---|---|---|---|---|---|---|
| SUCBFBQK207/F | N/A 35 mm | N/A Blue Thermoset (Polymer) | N/A SUC207/F | N/A Standard Food Safe Grease | N/A 4901 lbf21800 N | N/A 2766 lbf12300 N |
N/A
|
| SUCBFBQK207/FVSL613 | N/A 35 mm | N/A Blue Thermoset (Polymer) | N/A SUC207/FVSL613 | N/A Food Grade Solid Lube | N/A 4901 lbf21800 N | N/A 2766 lbf12300 N |
N/A
|
| SUCBFBQK207-IP69K/F | N/A 35 mm | N/A Blue Thermoset (Polymer) | N/A SUC207-IP69K/F | N/A Standard Food Safe Grease | N/A 4901 lbf21800 N | N/A 2766 lbf12300 N |
N/A
|
| SUCBFBQK207-IP69K/FVSL613 | N/A 35 mm | N/A Blue Thermoset (Polymer) | N/A SUC207-IP69K/FVSL613 | N/A Food Grade Solid Lube | N/A 4901 lbf21800 N | N/A 2766 lbf12300 N |
N/A
|
| SUCPLFB207/F | N/A 35 mm | N/A White Thermoplastic (Polymer) | N/A SUC207/F | N/A Standard Food Safe Grease | N/A 4901 lbf21800 N | N/A 2766 lbf12300 N |
N/A
|
| SUCPLFB207/FVSL613 | N/A 35 mm | N/A White Thermoplastic (Polymer) | N/A SUC207/FVSL613 | N/A Food Grade Solid Lube | N/A 4901 lbf21800 N | N/A 2766 lbf12300 N |
N/A
|
| SUCPLFB207-IP69K/F | N/A 35 mm | N/A White Thermoplastic (Polymer) | N/A SUC207-IP69K/F | N/A Standard Food Safe Grease | N/A 4901 lbf21800 N | N/A 2766 lbf12300 N |
N/A
|
| SUCPLFB207-IP69K/FVSL613 | N/A 35 mm | N/A White Thermoplastic (Polymer) | N/A SUC207-IP69K/FVSL613 | N/A Food Grade Solid Lube | N/A 4901 lbf21800 N | N/A 2766 lbf12300 N |
N/A
|
| SUCSFB207/F | N/A 35 mm | N/A Cast Stainless Steel | N/A SUC207/F | N/A Standard Food Safe Grease | N/A 4901 lbf21800 N | N/A 2766 lbf12300 N |
N/A
|
| SUCSFB207/FVSL525 | N/A 35 mm | N/A Cast Stainless Steel | N/A SUC207/FVSL525 | N/A Food Grade Graphite Solid Lube | N/A 4901 lbf21800 N | N/A 2766 lbf12300 N |
N/A
|
| SUCSFB207/FVSL613 | N/A 35 mm | N/A Cast Stainless Steel | N/A SUC207/FVSL613 | N/A Food Grade Solid Lube | N/A 4901 lbf21800 N | N/A 2766 lbf12300 N |
N/A
|
| SUCSFB207-IP69K/F | N/A 35 mm | N/A Cast Stainless Steel | N/A SUC207-IP69K/F | N/A Standard Food Safe Grease | N/A 4901 lbf21800 N | N/A 2766 lbf12300 N |
N/A
|
| SUCSFB207-IP69K/FVSL613 | N/A 35 mm | N/A Cast Stainless Steel | N/A SUC207-IP69K/FVSL613 | N/A Food Grade Solid Lube | N/A 4901 lbf21800 N | N/A 2766 lbf12300 N |
N/A
|
| SUCSFBQK207/F | N/A 35 mm | N/A Cast Stainless Steel | N/A SUC207/F | N/A Standard Food Safe Grease | N/A 4901 lbf21800 N | N/A 2766 lbf12300 N |
N/A
|
| SUCSFBQK207/FVSL525 | N/A 35 mm | N/A Cast Stainless Steel | N/A SUC207/FVSL525 | N/A Food Grade Graphite Solid Lube | N/A 4901 lbf21800 N | N/A 2766 lbf12300 N |
N/A
|
| SUCSFBQK207/FVSL613 | N/A 35 mm | N/A Cast Stainless Steel | N/A SUC207/FVSL613 | N/A Food Grade Solid Lube | N/A 4901 lbf21800 N | N/A 2766 lbf12300 N |
N/A
|
| SUCSFBQK207-IP69K/F | N/A 35 mm | N/A Cast Stainless Steel | N/A SUC207-IP69K/F | N/A Standard Food Safe Grease | N/A 4901 lbf21800 N | N/A 2766 lbf12300 N |
N/A
|
| SUCSFBQK207-IP69K/FVSL613 | N/A 35 mm | N/A Cast Stainless Steel | N/A SUC207-IP69K/FVSL613 | N/A Food Grade Solid Lube | N/A 4901 lbf21800 N | N/A 2766 lbf12300 N |
N/A
|
| SUCAFB207-23/F | N/A 1 7/16 in | N/A Machined Stainless Steel | N/A SUC207-23/F | N/A Standard Food Safe Grease | N/A 4901 lbf21800 N | N/A 2766 lbf12300 N |
N/A
|
| SUCAFB207-23/FVSL525 | N/A 1 7/16 in | N/A Machined Stainless Steel | N/A SUC207-23/FVSL525 | N/A Food Grade Graphite Solid Lube | N/A 4901 lbf21800 N | N/A 2766 lbf12300 N |
N/A
|
| SUCAFB207-23/FVSL613 | N/A 1 7/16 in | N/A Machined Stainless Steel | N/A SUC207-23/FVSL613 | N/A Food Grade Solid Lube | N/A 4901 lbf21800 N | N/A 2766 lbf12300 N |
N/A
|
| SUCAFB207-23-IP69K/F | N/A 1 7/16 in | N/A Machined Stainless Steel | N/A SUC207-23-IP69K/F | N/A Standard Food Safe Grease | N/A 4901 lbf21800 N | N/A 2766 lbf12300 N |
N/A
|
| SUCAFB207-23-IP69K/FVSL613 | N/A 1 7/16 in | N/A Machined Stainless Steel | N/A SUC207-23-IP69K/FVSL613 | N/A Food Grade Solid Lube | N/A 4901 lbf21800 N | N/A 2766 lbf12300 N |
N/A
|
| SUCBFB207-23/F | N/A 1 7/16 in | N/A Blue Thermoset (Polymer) | N/A SUC207-23/F | N/A Standard Food Safe Grease | N/A 4901 lbf21800 N | N/A 2766 lbf12300 N |
N/A
|
| SUCBFB207-23/FVSL613 | N/A 1 7/16 in | N/A Blue Thermoset (Polymer) | N/A SUC207-23/FVSL613 | N/A Food Grade Solid Lube | N/A 4901 lbf21800 N | N/A 2766 lbf12300 N |
N/A
|