Montage of Timken Bearing Products
Batch CAD Cart (0)
  • Cart is empty
676 - 680 of 680 | Results Per Page | View | Unit of Measure
« 26 27 28 
Clear Filter

Bore Size (in)

Bore Size (mm)

Seal Type

Housing Material

Dynamic Load Rating (lbf)

Dynamic Load Rating (N)

Part Number

Bore Size

Housing Material

Lubrication Type

Static Load Rating

Dynamic Load Rating

CAD

Add To Cart/Request Quote
N/A 2 in N/A Cast Stainless Steel N/A Standard Food Safe Grease N/A 4182 lbf18600 N N/A 6700 lbf29800 N N/A CAD Add To Cart
Request Quote
N/A 2 in N/A Cast Stainless Steel N/A Food Grade Graphite Solid Lube N/A 4182 lbf18600 N N/A 6700 lbf29800 N N/A CAD Add To Cart
Request Quote
N/A 2 in N/A Cast Stainless Steel N/A Food Grade Solid Lube N/A 4182 lbf18600 N N/A 6700 lbf29800 N N/A CAD Add To Cart
Request Quote
N/A 2 in N/A Cast Stainless Steel N/A Standard Food Safe Grease N/A 4182 lbf18600 N N/A 6700 lbf29800 N N/A CAD Add To Cart
Request Quote
N/A 2 in N/A Cast Stainless Steel N/A Food Grade Solid Lube N/A 4182 lbf18600 N N/A 6700 lbf29800 N N/A CAD Add To Cart
Request Quote
676 - 680 of 680 | Results Per Page | View | Unit of Measure
« 26 27 28