Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
Corrosion-resistant ball bearing housed units and food-grade lubricant help elevate food safety and production uptime with improved reliability and protect against corrosion. Timken offers a variety of wet and dry contaminants dramatically improves bearing life.
1 - 50 of 745 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »  
Clear Filter

Bore Size (in)

Bore Size (mm)

Seal Type

Housing Material

Dynamic Load Rating (lbf)

Dynamic Load Rating (N)

Part Number

Bore Size

Housing Material

Lubrication Type

Static Load Rating

Dynamic Load Rating

CAD

SUCSFL201-8/F N/A 1/2 in N/A Cast Stainless Steel N/A Standard Food Safe Grease N/A 1203 lbf5350 N N/A 2451 lbf10900 N N/A CAD Icon (for items table)
SUCSFL202/F N/A 15 mm N/A Cast Stainless Steel N/A Standard Food Safe Grease N/A 1203 lbf5350 N N/A 2451 lbf10900 N N/A CAD Icon (for items table)
SUCSFL202-10/F N/A 5/8 in N/A Cast Stainless Steel N/A Standard Food Safe Grease N/A 1203 lbf5350 N N/A 2451 lbf10900 N N/A CAD Icon (for items table)
SUCSFL203/F N/A 17 mm N/A Cast Stainless Steel N/A Standard Food Safe Grease N/A 1203 lbf5350 N N/A 2451 lbf10900 N N/A CAD Icon (for items table)
SUCSFL211/F N/A 55 mm N/A Cast Stainless Steel N/A Standard Food Safe Grease N/A 5284 lbf23500 N N/A 8273 lbf36800 N N/A CAD Icon (for items table)
SUCSFL211-32/F N/A 2 in N/A Cast Stainless Steel N/A Standard Food Safe Grease N/A 5284 lbf23500 N N/A 8273 lbf36800 N N/A CAD Icon (for items table)
SUCSFL211-35/F N/A 2 3/16 in N/A Cast Stainless Steel N/A Standard Food Safe Grease N/A 5284 lbf23500 N N/A 8273 lbf36800 N N/A CAD Icon (for items table)
SUCSFL211-36/F N/A 2 1/4 in N/A Cast Stainless Steel N/A Standard Food Safe Grease N/A 5284 lbf23500 N N/A 8273 lbf36800 N N/A CAD Icon (for items table)
SUCSFL212/F N/A 60 mm N/A Cast Stainless Steel N/A Standard Food Safe Grease N/A 6520 lbf29000 N N/A 10004 lbf44500 N N/A CAD Icon (for items table)
SUCSFL212-39/F N/A 2 7/16 in N/A Cast Stainless Steel N/A Standard Food Safe Grease N/A 6520 lbf29000 N N/A 10004 lbf44500 N N/A CAD Icon (for items table)
SUCSFLY201X-8/F N/A 1/2 in N/A Cast Stainless Steel N/A Standard Food Safe Grease N/A 3850 N N/A 8150 N N/A CAD Icon (for items table)
SUCSFLY202X/F N/A 15 mm N/A Cast Stainless Steel N/A Standard Food Safe Grease N/A 3850 N N/A 8150 N N/A CAD Icon (for items table)
SUCSFLY202X-10/F N/A 5/8 in N/A Cast Stainless Steel N/A Standard Food Safe Grease N/A 3850 N N/A 8150 N N/A CAD Icon (for items table)
SUCSFLY203X/F N/A 17 mm N/A Cast Stainless Steel N/A Standard Food Safe Grease N/A 3850 N N/A 8150 N N/A CAD Icon (for items table)
SUCSFLY211/F N/A 55 mm N/A Cast Stainless Steel N/A Standard Food Safe Grease N/A 5284 lbf23500 N N/A 8273 lbf36800 N N/A CAD Icon (for items table)
SUCSFLY211-32/F N/A 2 in N/A Cast Stainless Steel N/A Standard Food Safe Grease N/A 5284 lbf23500 N N/A 8273 lbf36800 N N/A CAD Icon (for items table)
SUCSFLY211-35/F N/A 2 3/16 in N/A Cast Stainless Steel N/A Standard Food Safe Grease N/A 5284 lbf23500 N N/A 8273 lbf36800 N N/A CAD Icon (for items table)
SUCSFLY211-36/F N/A 2 1/4 in N/A Cast Stainless Steel N/A Standard Food Safe Grease N/A 5284 lbf23500 N N/A 8273 lbf36800 N N/A CAD Icon (for items table)
SUCSFLY212/F N/A 60 mm N/A Cast Stainless Steel N/A Standard Food Safe Grease N/A 6520 lbf29000 N N/A 10004 lbf44500 N N/A CAD Icon (for items table)
SUCSFLY212-39/F N/A 2 7/16 in N/A Cast Stainless Steel N/A Standard Food Safe Grease N/A 6520 lbf29000 N N/A 10004 lbf44500 N N/A CAD Icon (for items table)
SUCAFL204-12/F N/A 3/4 in N/A Machined Stainless Steel N/A Standard Food Safe Grease N/A 1203 lbf5350 N N/A 2451 lbf10900 N N/A CAD Icon (for items table)
SUCAFL204-12/FVSL525 N/A 3/4 in N/A Machined Stainless Steel N/A Food Grade Graphite Solid Lube N/A 1203 lbf5350 N N/A 2451 lbf10900 N N/A CAD Icon (for items table)
SUCAFL204-12/FVSL613 N/A 3/4 in N/A Machined Stainless Steel N/A Food Grade Solid Lube N/A 1203 lbf5350 N N/A 2451 lbf10900 N N/A CAD Icon (for items table)
SUCAFL204-12-IP69K/F N/A 3/4 in N/A Machined Stainless Steel N/A Standard Food Safe Grease N/A 1203 lbf5350 N N/A 2451 lbf10900 N N/A CAD Icon (for items table)
SUCAFL204-12-IP69K/FVSL613 N/A 3/4 in N/A Machined Stainless Steel N/A Food Grade Solid Lube N/A 1203 lbf5350 N N/A 2451 lbf10900 N N/A CAD Icon (for items table)
SUCBFL204-12/F N/A 3/4 in N/A Blue Thermoset (Polymer) N/A Standard Food Safe Grease N/A 1203 lbf5350 N N/A 2451 lbf10900 N N/A CAD Icon (for items table)
SUCBFL204-12/FVSL613 N/A 3/4 in N/A Blue Thermoset (Polymer) N/A Food Grade Solid Lube N/A 1203 lbf5350 N N/A 2451 lbf10900 N N/A CAD Icon (for items table)
SUCBFL204-12-IP69K/F N/A 3/4 in N/A Blue Thermoset (Polymer) N/A Standard Food Safe Grease N/A 1203 lbf5350 N N/A 2451 lbf10900 N N/A CAD Icon (for items table)
SUCBFL204-12-IP69K/FVSL613 N/A 3/4 in N/A Blue Thermoset (Polymer) N/A Food Grade Solid Lube N/A 1203 lbf5350 N N/A 2451 lbf10900 N N/A CAD Icon (for items table)
SUCBFLQK204-12/F N/A 3/4 in N/A Blue Thermoset (Polymer) N/A Standard Food Safe Grease N/A 1203 lbf5350 N N/A 2451 lbf10900 N N/A CAD Icon (for items table)
SUCBFLQK204-12/FVSL613 N/A 3/4 in N/A Blue Thermoset (Polymer) N/A Food Grade Solid Lube N/A 1203 lbf5350 N N/A 2451 lbf10900 N N/A CAD Icon (for items table)
SUCBFLQK204-12-IP69K/F N/A 3/4 in N/A Blue Thermoset (Polymer) N/A Standard Food Safe Grease N/A 1203 lbf5350 N N/A 2451 lbf10900 N N/A CAD Icon (for items table)
SUCBFLQK204-12-IP69K/FVSL613 N/A 3/4 in N/A Blue Thermoset (Polymer) N/A Food Grade Solid Lube N/A 1203 lbf5350 N N/A 2451 lbf10900 N N/A CAD Icon (for items table)
SUCPLFL204-12/F N/A 3/4 in N/A White Thermoplastic (Polymer) N/A Standard Food Safe Grease N/A 1203 lbf5350 N N/A 2451 lbf10900 N N/A CAD Icon (for items table)
SUCPLFL204-12/FVSL613 N/A 3/4 in N/A White Thermoplastic (Polymer) N/A Food Grade Solid Lube N/A 1203 lbf5350 N N/A 2451 lbf10900 N N/A CAD Icon (for items table)
SUCPLFL204-12-IP69K/F N/A 3/4 in N/A White Thermoplastic (Polymer) N/A Standard Food Safe Grease N/A 1203 lbf5350 N N/A 2451 lbf10900 N N/A CAD Icon (for items table)
SUCPLFL204-12-IP69K/FVSL613 N/A 3/4 in N/A White Thermoplastic (Polymer) N/A Food Grade Solid Lube N/A 1203 lbf5350 N N/A 2451 lbf10900 N N/A CAD Icon (for items table)
SUCSFL204-12/F N/A 3/4 in N/A Cast Stainless Steel N/A Standard Food Safe Grease N/A 1203 lbf5350 N N/A 2451 lbf10900 N N/A CAD Icon (for items table)
SUCSFL204-12/FVSL525 N/A 3/4 in N/A Cast Stainless Steel N/A Food Grade Graphite Solid Lube N/A 1203 lbf5350 N N/A 2451 lbf10900 N N/A CAD Icon (for items table)
SUCSFL204-12/FVSL613 N/A 3/4 in N/A Cast Stainless Steel N/A Food Grade Solid Lube N/A 1203 lbf5350 N N/A 2451 lbf10900 N N/A CAD Icon (for items table)
SUCSFL204-12-IP69K/F N/A 3/4 in N/A Cast Stainless Steel N/A Standard Food Safe Grease N/A 1203 lbf5350 N N/A 2451 lbf10900 N N/A CAD Icon (for items table)
SUCSFL204-12-IP69K/FVSL613 N/A 3/4 in N/A Cast Stainless Steel N/A Food Grade Solid Lube N/A 1203 lbf5350 N N/A 2451 lbf10900 N N/A CAD Icon (for items table)
SUCSFLQK204-12/F N/A 3/4 in N/A Cast Stainless Steel N/A Standard Food Safe Grease N/A 1203 lbf5350 N N/A 2451 lbf10900 N N/A CAD Icon (for items table)
SUCSFLQK204-12/FVSL525 N/A 3/4 in N/A Cast Stainless Steel N/A Food Grade Graphite Solid Lube N/A 1203 lbf5350 N N/A 2451 lbf10900 N N/A CAD Icon (for items table)
SUCSFLQK204-12/FVSL613 N/A 3/4 in N/A Cast Stainless Steel N/A Food Grade Solid Lube N/A 1203 lbf5350 N N/A 2451 lbf10900 N N/A CAD Icon (for items table)
SUCSFLQK204-12-IP69K/F N/A 3/4 in N/A Cast Stainless Steel N/A Standard Food Safe Grease N/A 1203 lbf5350 N N/A 2451 lbf10900 N N/A CAD Icon (for items table)
SUCSFLQK204-12-IP69K/FVSL613 N/A 3/4 in N/A Cast Stainless Steel N/A Food Grade Solid Lube N/A 1203 lbf5350 N N/A 2451 lbf10900 N N/A CAD Icon (for items table)
SUCSFLSQK204-12/F N/A 3/4 in N/A Cast Stainless Steel N/A Standard Food Safe Grease N/A 1203 lbf5350 N N/A 2451 lbf10900 N N/A CAD Icon (for items table)
SUCSFLSQK204-12/FVSL525 N/A 3/4 in N/A Cast Stainless Steel N/A Food Grade Graphite Solid Lube N/A 1203 lbf5350 N N/A 2451 lbf10900 N N/A CAD Icon (for items table)
SUCSFLSQK204-12/FVSL613 N/A 3/4 in N/A Cast Stainless Steel N/A Food Grade Solid Lube N/A 1203 lbf5350 N N/A 2451 lbf10900 N N/A CAD Icon (for items table)
1 - 50 of 745 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »