COMPANY HEADER
CAD (0)
  • Cart is empty
1 - 25 of 710 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »  
Clear Filter

Bore Size (in)

Bore Size (mm)

Seal Type

Housing Material

Dynamic Load Rating (lbf)

Dynamic Load Rating (N)

Part Number

Bore Size

Housing Material

Lubrication Type

Static Load Rating

Dynamic Load Rating

CAD

Add To Cart/Request Quote
N/A 1 7/16 in N/A Cast Stainless Steel N/A Food Grade Solid Lube N/A 2766 lbf12300 N N/A 4901 lbf21800 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 1/2 in N/A Cast Stainless Steel N/A Standard Food Safe Grease N/A 5350 N N/A 10900 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 15 mm N/A Cast Stainless Steel N/A Standard Food Safe Grease N/A 5350 N N/A 10900 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 5/8 in N/A Cast Stainless Steel N/A Standard Food Safe Grease N/A 5350 N N/A 10900 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 17 mm N/A Cast Stainless Steel N/A Standard Food Safe Grease N/A 1203 lbf5350 N N/A 2451 lbf10900 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 7/8 in N/A Cast Stainless Steel N/A Standard Food Safe Grease N/A 1417 lbf6300 N N/A 2676 lbf11900 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 15/16 in N/A Cast Stainless Steel N/A Standard Food Safe Grease N/A 1417 lbf6300 N N/A 2676 lbf11900 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 1 1/8 in N/A Cast Stainless Steel N/A Standard Food Safe Grease N/A 2035 lbf9050 N N/A 3710 lbf16500 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 1 5/16 in N/A Cast Stainless Steel N/A Standard Food Safe Grease N/A 2766 lbf12300 N N/A 4901 lbf21800 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 1 3/8 in N/A Cast Stainless Steel N/A Standard Food Safe Grease N/A 2766 lbf12300 N N/A 4901 lbf21800 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 1 9/16 in N/A Cast Stainless Steel N/A Standard Food Safe Grease N/A 3215 lbf14300 N N/A 5576 lbf24800 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 1 5/8 in N/A Cast Stainless Steel N/A Standard Food Safe Grease N/A 3642 lbf16200 N N/A 6250 lbf27800 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 1 3/4 in N/A Cast Stainless Steel N/A Standard Food Safe Grease N/A 3642 lbf16200 N N/A 6250 lbf27800 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 1 7/8 in N/A Cast Stainless Steel N/A Standard Food Safe Grease N/A 4182 lbf18600 N N/A 6700 lbf29800 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 55 mm N/A Cast Stainless Steel N/A Standard Food Safe Grease N/A 5284 lbf23500 N N/A 8273 lbf36800 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 2 in N/A Cast Stainless Steel N/A Standard Food Safe Grease N/A 5284 lbf23500 N N/A 8273 lbf36800 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 2 3/16 in N/A Cast Stainless Steel N/A Standard Food Safe Grease N/A 5284 lbf23500 N N/A 8273 lbf36800 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 2 1/4 in N/A Cast Stainless Steel N/A Standard Food Safe Grease N/A 23500 N N/A 36800 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 60 mm N/A Cast Stainless Steel N/A Standard Food Safe Grease N/A 6520 lbf29000 N N/A 10004 lbf44500 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 2 7/16 in N/A Cast Stainless Steel N/A Standard Food Safe Grease N/A 6520 lbf29000 N N/A 10004 lbf44500 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 1/2 in N/A Cast Stainless Steel N/A Standard Food Safe Grease N/A 3850 N N/A 8150 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 15 mm N/A Cast Stainless Steel N/A Standard Food Safe Grease N/A 3850 N N/A 8150 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 5/8 in N/A Cast Stainless Steel N/A Standard Food Safe Grease N/A 3850 N N/A 8150 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 17 mm N/A Cast Stainless Steel N/A Standard Food Safe Grease N/A 3850 N N/A 8150 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 55 mm N/A Cast Stainless Steel N/A Standard Food Safe Grease N/A 5284 lbf23500 N N/A 8273 lbf36800 N N/A CAD Icon (for items table) Add To Cart
Request Quote
1 - 25 of 710 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »