Part Number |
Bore Size |
Bearing Style |
Bearing Number |
Housing Material |
DoubleLock® Style |
CAD |
---|---|---|---|---|---|---|
![]() | ||||||
NAU4LKBFQK208-24 | Bore Size N/A 1 1/2 in | Bearing Style N/A NA – Food Safe | Bearing Number N/A NAU4LK208-24 | Housing Material N/A Hygienic Blue Thermoset (Polymer) | DoubleLock® Style N/A Standard |
CAD
N/A ![]() |
FEU4LKPLF208-24 | Bore Size N/A 1 1/2 in | Bearing Style N/A FE – Food Safe (Europe) | Bearing Number N/A FEU4LK208-24 | Housing Material N/A White Thermoplastic (Polymer) | DoubleLock® Style N/A Standard |
CAD
N/A ![]() |
FEU4LKSF208-24 | Bore Size N/A 1 1/2 in | Bearing Style N/A FE – Food Safe (Europe) | Bearing Number N/A FEU4LK208-24 | Housing Material N/A Cast Stainless Steel | DoubleLock® Style N/A Standard |
CAD
N/A ![]() |
QFU4LKPLF208-24 | Bore Size N/A 1 1/2 in | Bearing Style N/A QF – High Temp | Bearing Number N/A QFU4LK208-24 | Housing Material N/A White Thermoplastic (Polymer) | DoubleLock® Style N/A Standard |
CAD
N/A ![]() |
QFU4LKSF208-24 | Bore Size N/A 1 1/2 in | Bearing Style N/A QF – High Temp | Bearing Number N/A QFU4LK208-24 | Housing Material N/A Cast Stainless Steel | DoubleLock® Style N/A Standard |
CAD
N/A ![]() |
PAU4LKPLF208-24 | Bore Size N/A 1 1/2 in | Bearing Style N/A PA – Low Abrasion/Food Safe | Bearing Number N/A PAU4LK208-24 | Housing Material N/A White Thermoplastic (Polymer) | DoubleLock® Style N/A Standard |
CAD
N/A ![]() |
PAU4LKSF208-24 | Bore Size N/A 1 1/2 in | Bearing Style N/A PA – Low Abrasion/Food Safe | Bearing Number N/A PAU4LK208-24 | Housing Material N/A Cast Stainless Steel | DoubleLock® Style N/A Standard |
CAD
N/A ![]() |
ONU4LKPLF208-24 | Bore Size N/A 1 1/2 in | Bearing Style N/A ON – Metal detectable | Bearing Number N/A ONU4LK208-24 | Housing Material N/A White Thermoplastic (Polymer) | DoubleLock® Style N/A Standard |
CAD
N/A ![]() |
ONU4LKSF208-24 | Bore Size N/A 1 1/2 in | Bearing Style N/A ON – Metal detectable | Bearing Number N/A ONU4LK208-24 | Housing Material N/A Cast Stainless Steel | DoubleLock® Style N/A Standard |
CAD
N/A ![]() |
FAU4LKPLF208-24 | Bore Size N/A 1 1/2 in | Bearing Style N/A FA – Food Safe (US) | Bearing Number N/A FAU4LK208-24 | Housing Material N/A White Thermoplastic (Polymer) | DoubleLock® Style N/A Standard |
CAD
N/A ![]() |
FAU4LKSF208-24 | Bore Size N/A 1 1/2 in | Bearing Style N/A FA – Food Safe (US) | Bearing Number N/A FAU4LK208-24 | Housing Material N/A Cast Stainless Steel | DoubleLock® Style N/A Standard |
CAD
N/A ![]() |
NAU4LKPLF208-24 | Bore Size N/A 1 1/2 in | Bearing Style N/A NA – Food Safe | Bearing Number N/A NAU4LK208-24 | Housing Material N/A White Thermoplastic (Polymer) | DoubleLock® Style N/A Standard |
CAD
N/A ![]() |
NAU4LKSF208-24 | Bore Size N/A 1 1/2 in | Bearing Style N/A NA – Food Safe | Bearing Number N/A NAU4LK208-24 | Housing Material N/A Cast Stainless Steel | DoubleLock® Style N/A Standard |
CAD
N/A ![]() |
FAU4LKHVAF207-23 | Bore Size N/A 1 7/16 in | Bearing Style N/A FA – Food Safe (US) | Bearing Number N/A FAU4LKHV207-23 | Housing Material N/A Machined Stainless Steel | DoubleLock® Style N/A HV – High Temp. Fixed |
CAD
N/A ![]() |
FAU4LKHEAF207-23 | Bore Size N/A 1 7/16 in | Bearing Style N/A FA – Food Safe (US) | Bearing Number N/A FAU4LKHE207-23 | Housing Material N/A Machined Stainless Steel | DoubleLock® Style N/A HE – High Temp. Expansion |
CAD
N/A ![]() |
QFU4LKHVAF207-23 | Bore Size N/A 1 7/16 in | Bearing Style N/A QF – Food Safe | Bearing Number N/A QFU4LKHV207-23 | Housing Material N/A Machined Stainless Steel | DoubleLock® Style N/A HV – High Temp. Fixed |
CAD
N/A ![]() |
QFU4LKHEAF207-23 | Bore Size N/A 1 7/16 in | Bearing Style N/A QF – Food Safe | Bearing Number N/A QFU4LKHE207-23 | Housing Material N/A Machined Stainless Steel | DoubleLock® Style N/A HE – High Temp. Expansion |
CAD
N/A ![]() |
FEU4LKBF207-23 | Bore Size N/A 1 7/16 in | Bearing Style N/A FE – Food Safe (Europe) | Bearing Number N/A FEU4LK207-23 | Housing Material N/A Blue Thermoset (Polymer) | DoubleLock® Style N/A Standard |
CAD
N/A ![]() |
FEU4LKAF207-23 | Bore Size N/A 1 7/16 in | Bearing Style N/A FE – Food Safe (Europe) | Bearing Number N/A FEU4LK207-23 | Housing Material N/A Machined Stainless Steel | DoubleLock® Style N/A Standard |
CAD
N/A ![]() |
QFU4LKBF207-23 | Bore Size N/A 1 7/16 in | Bearing Style N/A QF – High Temp | Bearing Number N/A QFU4LK207-23 | Housing Material N/A Blue Thermoset (Polymer) | DoubleLock® Style N/A Standard |
CAD
N/A ![]() |
QFU4LKAF207-23 | Bore Size N/A 1 7/16 in | Bearing Style N/A QF – High Temp | Bearing Number N/A QFU4LK207-23 | Housing Material N/A Machined Stainless Steel | DoubleLock® Style N/A Standard |
CAD
N/A ![]() |
PAU4LKBF207-23 | Bore Size N/A 1 7/16 in | Bearing Style N/A PA – Low Abrasion/Food Safe | Bearing Number N/A PAU4LK207-23 | Housing Material N/A Blue Thermoset (Polymer) | DoubleLock® Style N/A Standard |
CAD
N/A ![]() |
PAU4LKAF207-23 | Bore Size N/A 1 7/16 in | Bearing Style N/A PA – Low Abrasion/Food Safe | Bearing Number N/A PAU4LK207-23 | Housing Material N/A Machined Stainless Steel | DoubleLock® Style N/A Standard |
CAD
N/A ![]() |
ONU4LKBF207-23 | Bore Size N/A 1 7/16 in | Bearing Style N/A ON – Metal detectable | Bearing Number N/A ONU4LK207-23 | Housing Material N/A Blue Thermoset (Polymer) | DoubleLock® Style N/A Standard |
CAD
N/A ![]() |
ONU4LKAF207-23 | Bore Size N/A 1 7/16 in | Bearing Style N/A ON – Metal detectable | Bearing Number N/A ONU4LK207-23 | Housing Material N/A Machined Stainless Steel | DoubleLock® Style N/A Standard |
CAD
N/A ![]() |