Batch CAD Cart (0)
  • Cart is empty
51 - 75 of 1110 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »  
Clear Filter

Bore Size (in)

Bore Size (mm)

Bearing Style

Housing Material

DoubleLock® Style

Part Number

Bore Size

Bearing Style

Bearing Number

Housing Material

DoubleLock® Style

CAD

Sort by
N/A 40 mm N/A PA – Low Abrasion/Food Safe N/A PAU4LK208 N/A Cast Stainless Steel N/A Standard N/A CAD
N/A 45 mm N/A PA – Low Abrasion/Food Safe N/A PAU4LK209 N/A Cast Stainless Steel N/A Standard N/A CAD
N/A 50 mm N/A PA – Low Abrasion/Food Safe N/A PAU4LK210 N/A Cast Stainless Steel N/A Standard N/A CAD
N/A 55 mm N/A PA – Low Abrasion/Food Safe N/A PAU4LK211 N/A Cast Stainless Steel N/A Standard N/A CAD
N/A 60 mm N/A PA – Low Abrasion/Food Safe N/A PAU4LK212 N/A Cast Stainless Steel N/A Standard N/A CAD
N/A 20 mm N/A PA – Low Abrasion/Food Safe N/A PAU4LK204 N/A White Thermoplastic (Polymer) N/A Standard N/A CAD
N/A 25 mm N/A PA – Low Abrasion/Food Safe N/A PAU4LK205 N/A White Thermoplastic (Polymer) N/A Standard N/A CAD
N/A 30 mm N/A PA – Low Abrasion/Food Safe N/A PAU4LK206 N/A White Thermoplastic (Polymer) N/A Standard N/A CAD
N/A 35 mm N/A PA – Low Abrasion/Food Safe N/A PAU4LK207 N/A White Thermoplastic (Polymer) N/A Standard N/A CAD
N/A 40 mm N/A PA – Low Abrasion/Food Safe N/A PAU4LK208 N/A White Thermoplastic (Polymer) N/A Standard N/A CAD
N/A 45 mm N/A PA – Low Abrasion/Food Safe N/A PAU4LK209 N/A White Thermoplastic (Polymer) N/A Standard N/A CAD
N/A 50 mm N/A PA – Low Abrasion/Food Safe N/A PAU4LK210 N/A White Thermoplastic (Polymer) N/A Standard N/A CAD
N/A 20 mm N/A QF – High Temp N/A QFU4LK204 N/A Cast Stainless Steel N/A Standard N/A CAD
N/A 25 mm N/A QF – High Temp N/A QFU4LK205 N/A Cast Stainless Steel N/A Standard N/A CAD
N/A 30 mm N/A QF – High Temp N/A QFU4LK206 N/A Cast Stainless Steel N/A Standard N/A CAD
N/A 35 mm N/A QF – High Temp N/A QFU4LK207 N/A Cast Stainless Steel N/A Standard N/A CAD
N/A 40 mm N/A QF – High Temp N/A QFU4LK208 N/A Cast Stainless Steel N/A Standard N/A CAD
N/A 45 mm N/A QF – High Temp N/A QFU4LK209 N/A Cast Stainless Steel N/A Standard N/A CAD
N/A 50 mm N/A QF – High Temp N/A QFU4LK210 N/A Cast Stainless Steel N/A Standard N/A CAD
N/A 55 mm N/A QF – High Temp N/A QFU4LK211 N/A Cast Stainless Steel N/A Standard N/A CAD
N/A 60 mm N/A QF – High Temp N/A QFU4LK212 N/A Cast Stainless Steel N/A Standard N/A CAD
N/A 20 mm N/A QF – High Temp N/A QFU4LK204 N/A White Thermoplastic (Polymer) N/A Standard N/A CAD
N/A 25 mm N/A QF – High Temp N/A QFU4LK205 N/A White Thermoplastic (Polymer) N/A Standard N/A CAD
N/A 30 mm N/A QF – High Temp N/A QFU4LK206 N/A White Thermoplastic (Polymer) N/A Standard N/A CAD
N/A 35 mm N/A QF – High Temp N/A QFU4LK207 N/A White Thermoplastic (Polymer) N/A Standard N/A CAD
51 - 75 of 1110 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »