Montage of Timken Bearing Products
Batch CAD Cart (0)
  • Cart is empty
26 - 50 of 268 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »  
Clear Filter

DoubleLock® Style

Bearing Style

Bore Size (in)

Bore Size (mm)

Outside Diameter D (mm)

Outside Diameter D (in)

Locking Sleeve Width B1 (mm)

Locking Sleeve Width B1 (in)

Part Number

DoubleLock® Style

Bearing Style

Bore Size

Outside Diameter D

Locking Sleeve Width B1

CAD

Add To Cart/Request Quote
N/A Standard N/A ON – Metal detectable N/A 7/8 in N/A 52 mm2.047 in N/A 37.3 mm1.469 in N/A CAD Add To Cart
Request Quote
N/A Standard N/A PA – Low Abrasion/Food Safe N/A 7/8 in N/A 52 mm2.047 in N/A 37.3 mm1.469 in N/A CAD Add To Cart
Request Quote
N/A Standard N/A QF – High Temp N/A 7/8 in N/A 52 mm2.047 in N/A 37.3 mm1.469 in N/A CAD Add To Cart
Request Quote
N/A HE – High Temp. Expansion N/A QF – High Temp N/A 7/8 in N/A 52 mm2.047 in N/A 41.4 mm1.63 in N/A CAD Add To Cart
Request Quote
N/A HV – High Temp. Fixed N/A QF – High Temp N/A 7/8 in N/A 52 mm2.047 in N/A 37.3 mm1.469 in N/A CAD Add To Cart
Request Quote
N/A Standard N/A FA – Food Safe (US) N/A 15/16 in N/A 52 mm2.047 in N/A 37.3 mm1.469 in N/A CAD Add To Cart
Request Quote
N/A HE – High Temp. Expansion N/A FA – Food Safe (US) N/A 15/16 in N/A 52 mm2.047 in N/A 41.4 mm1.63 in N/A CAD Add To Cart
Request Quote
N/A HV – High Temp. Fixed N/A FA – Food Safe (US) N/A 15/16 in N/A 52 mm2.047 in N/A 37.3 mm1.469 in N/A CAD Add To Cart
Request Quote
N/A Standard N/A FE – Food Safe (Europe) N/A 15/16 in N/A 52 mm2.047 in N/A 37.3 mm1.469 in N/A CAD Add To Cart
Request Quote
N/A Standard N/A NA – Food Safe N/A 15/16 in N/A 52 mm2.047 in N/A 37.3 mm1.469 in N/A CAD Add To Cart
Request Quote
N/A Standard N/A ON – Metal detectable N/A 15/16 in N/A 52 mm2.047 in N/A 37.3 mm1.469 in N/A CAD Add To Cart
Request Quote
N/A Standard N/A PA – Low Abrasion/Food Safe N/A 15/16 in N/A 52 mm2.047 in N/A 37.3 mm1.469 in N/A CAD Add To Cart
Request Quote
N/A Standard N/A QF – High Temp N/A 15/16 in N/A 52 mm2.047 in N/A 37.3 mm1.469 in N/A CAD Add To Cart
Request Quote
N/A HE – High Temp. Expansion N/A QF – High Temp N/A 15/16 in N/A 52 mm2.047 in N/A 41.4 mm1.63 in N/A CAD Add To Cart
Request Quote
N/A HV – High Temp. Fixed N/A QF – High Temp N/A 15/16 in N/A 52 mm2.047 in N/A 37.3 mm1.469 in N/A CAD Add To Cart
Request Quote
N/A Standard N/A FA – Food Safe (US) N/A 25 mm N/A 52 mm2.047 in N/A 37.3 mm1.469 in N/A CAD Add To Cart
Request Quote
N/A HE – High Temp. Expansion N/A FA – Food Safe (US) N/A 25 mm N/A 52 mm2.047 in N/A 41.4 mm1.63 in N/A CAD Add To Cart
Request Quote
N/A HV – High Temp. Fixed N/A FA – Food Safe (US) N/A 25 mm N/A 52 mm2.047 in N/A 37.3 mm1.469 in N/A CAD Add To Cart
Request Quote
N/A Standard N/A FE – Food Safe (Europe) N/A 25 mm N/A 52 mm2.047 in N/A 37.3 mm1.469 in N/A CAD Add To Cart
Request Quote
N/A Standard N/A NA – Food Safe N/A 25 mm N/A 52 mm2.047 in N/A 37.3 mm1.469 in N/A CAD Add To Cart
Request Quote
N/A Standard N/A ON – Metal detectable N/A 25 mm N/A 52 mm2.047 in N/A 37.3 mm1.469 in N/A CAD Add To Cart
Request Quote
N/A Standard N/A PA – Low Abrasion/Food Safe N/A 25 mm N/A 52 mm2.047 in N/A 37.3 mm1.469 in N/A CAD Add To Cart
Request Quote
N/A Standard N/A QF – High Temp N/A 25 mm N/A 52 mm2.047 in N/A 37.3 mm1.469 in N/A CAD Add To Cart
Request Quote
N/A HE – High Temp. Expansion N/A QF – High Temp N/A 25 mm N/A 52 mm2.047 in N/A 41.4 mm1.63 in N/A CAD Add To Cart
Request Quote
N/A HV – High Temp. Fixed N/A QF – High Temp N/A 25 mm N/A 52 mm2.047 in N/A 37.3 mm1.469 in N/A CAD Add To Cart
Request Quote
26 - 50 of 268 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »