Designed to be corrosion resistant and lubrication free, Mounted Poly-Round Plain Bearings are ideal for applications where sanitation and contamination are critical concerns. Manufacturers in the food and beverage industry can trust our mounted bearings to extend bearing life, improve production uptime and – most importantly – elevate food safety. Meet these challenges head-on with Timken. Our Mounted Poly Round Plain Bearings are engineered for the harsh environmental conditions of food and beverage processing, including aggressive washdowns, wide temperature ranges, stringent food safety requirements and common washdown chemicals.
51 - 75 of 268 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »  
Clear Filter

DoubleLock® Style

Bearing Style

Bore (d) (in)

Bore (d) (mm)

O.D. (D) (mm)

O.D. (D) (in)

Locking Sleeve Width (B1) (mm)

Locking Sleeve Width (B1) (in)

Part Number

DoubleLock® Style

Bearing Style

Bore (d)

O.D. (D)

Locking Sleeve Width (B1)

CAD

FAU4LK205-16 N/A Standard N/A FA – Food Safe (US) N/A 1 in N/A 52 mm2.047 in N/A 37.3 mm1.469 in N/A
FAU4LKHE205-16 N/A HE – High Temp. Expansion N/A FA – Food Safe (US) N/A 1 in N/A 52 mm2.047 in N/A 41.4 mm1.63 in N/A
FAU4LKHV205-16 N/A HV – High Temp. Fixed N/A FA – Food Safe (US) N/A 1 in N/A 52 mm2.047 in N/A 37.3 mm1.469 in N/A
FEU4LK205-16 N/A Standard N/A FE – Food Safe (Europe) N/A 1 in N/A 52 mm2.047 in N/A 37.3 mm1.469 in N/A
NAU4LK205-16 N/A Standard N/A NA – Food Safe N/A 1 in N/A 52 mm2.047 in N/A 37.3 mm1.469 in N/A
ONU4LK205-16 N/A Standard N/A ON – Metal detectable N/A 1 in N/A 52 mm2.047 in N/A 37.3 mm1.469 in N/A
PAU4LK205-16 N/A Standard N/A PA – Low Abrasion/Food Safe N/A 1 in N/A 52 mm2.047 in N/A 37.3 mm1.469 in N/A
QFU4LK205-16 N/A Standard N/A QF – High Temp N/A 1 in N/A 52 mm2.047 in N/A 37.3 mm1.469 in N/A
QFU4LKHE205-16 N/A HE – High Temp. Expansion N/A QF – High Temp N/A 1 in N/A 52 mm2.047 in N/A 41.4 mm1.63 in N/A
QFU4LKHV205-16 N/A HV – High Temp. Fixed N/A QF – High Temp N/A 1 in N/A 52 mm2.047 in N/A 37.3 mm1.469 in N/A
FAU4LK206-18 N/A Standard N/A FA – Food Safe (US) N/A 1 1/8 in N/A 62 mm2.441 in N/A 39.2 mm1.543 in N/A
FAU4LKHE206-18 N/A HE – High Temp. Expansion N/A FA – Food Safe (US) N/A 1 1/8 in N/A 62 mm2.441 in N/A 46.2 mm1.817 in N/A
FAU4LKHV206-18 N/A HV – High Temp. Fixed N/A FA – Food Safe (US) N/A 1 1/8 in N/A 62 mm2.441 in N/A 39.2 mm1.543 in N/A
FEU4LK206-18 N/A Standard N/A FE – Food Safe (Europe) N/A 1 1/8 in N/A 62 mm2.441 in N/A 39.2 mm1.543 in N/A
NAU4LK206-18 N/A Standard N/A NA – Food Safe N/A 1 1/8 in N/A 62 mm2.441 in N/A 39.2 mm1.543 in N/A
ONU4LK206-18 N/A Standard N/A ON – Metal detectable N/A 1 1/8 in N/A 62 mm2.441 in N/A 39.2 mm1.543 in N/A
PAU4LK206-18 N/A Standard N/A PA – Low Abrasion/Food Safe N/A 1 1/8 in N/A 62 mm2.441 in N/A 39.2 mm1.543 in N/A
QFU4LK206-18 N/A Standard N/A QF – High Temp N/A 1 1/8 in N/A 62 mm2.441 in N/A 39.2 mm1.543 in N/A
QFU4LKHE206-18 N/A HE – High Temp. Expansion N/A QF – High Temp N/A 1 1/8 in N/A 62 mm2.441 in N/A 46.2 mm1.817 in N/A
QFU4LKHV206-18 N/A HV – High Temp. Fixed N/A QF – High Temp N/A 1 1/8 in N/A 62 mm2.441 in N/A 39.2 mm1.543 in N/A
FAU4LK206 N/A Standard N/A FA – Food Safe (US) N/A 30 mm N/A 62 mm2.441 in N/A 39.2 mm1.543 in N/A
FAU4LKHE206 N/A HE – High Temp. Expansion N/A FA – Food Safe (US) N/A 30 mm N/A 62 mm2.441 in N/A 46.2 mm1.817 in N/A
FAU4LKHV206 N/A HV – High Temp. Fixed N/A FA – Food Safe (US) N/A 30 mm N/A 62 mm2.441 in N/A 39.2 mm1.543 in N/A
FEU4LK206 N/A Standard N/A FE – Food Safe (Europe) N/A 30 mm N/A 62 mm2.441 in N/A 39.2 mm1.543 in N/A
NAU4LK206 N/A Standard N/A NA – Food Safe N/A 30 mm N/A 62 mm2.441 in N/A 39.2 mm1.543 in N/A
51 - 75 of 268 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »