All Product Types > ENGINEERED BEARINGS > Mounted Bearings > Corrosion-Resistant Mounted Poly-Round® Plain Bearings > Corrosion-Resistant Inserts – Poly-Round® with Locking Sleeve > View Items  

Corrosion-Resistant Inserts – Poly-Round® with Locking Sleeve

Check up to five results to perform an action.







    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  
Compare Items
   
  Results 1 - 25 of 268  1 2 3 4 5 »  

Part Number

DoubleLock® Style

Bearing Style

Bore Size

Outside Diameter D

Locking Sleeve Width B1

CAD

FAU4LK204-12 Standard FA – Food Safe (US) 3/4 in 47 mm
1.850
in
34.2 mm
1.346
in
CAD Icon (for items table)
FAU4LKHE204-12 HE – High Temp. Expansion FA – Food Safe (US) 3/4 in 47 mm
1.850
in
39.8 mm
1.567
in
CAD Icon (for items table)
FAU4LKHV204-12 HV – High Temp. Fixed FA – Food Safe (US) 3/4 in 47 mm
1.850
in
34.2 mm
1.346
in
CAD Icon (for items table)
FEU4LK204-12 Standard FE – Food Safe (Europe) 3/4 in 47 mm
1.850
in
34.2 mm
1.346
in
CAD Icon (for items table)
NAU4LK204-12 Standard NA – Food Safe 3/4 in 47 mm
1.850
in
34.2 mm
1.346
in
CAD Icon (for items table)
ONU4LK204-12 Standard ON – Metal detectable 3/4 in 47 mm
1.850
in
34.2 mm
1.346
in
CAD Icon (for items table)
PAU4LK204-12 Standard PA – Low Abrasion/Food Safe 3/4 in 47 mm
1.850
in
34.2 mm
1.346
in
CAD Icon (for items table)
QFU4LK204-12 Standard QF – High Temp 3/4 in 47 mm
1.850
in
34.2 mm
1.346
in
CAD Icon (for items table)
QFU4LKHE204-12 HE – High Temp. Expansion QF – High Temp 3/4 in 47 mm
1.850
in
39.8 mm
1.567
in
CAD Icon (for items table)
QFU4LKHV204-12 HV – High Temp. Fixed QF – High Temp 3/4 in 47 mm
1.850
in
34.2 mm
1.346
in
CAD Icon (for items table)
FAU4LK204 Standard FA – Food Safe (US) 20 mm 47 mm
1.850
in
34.2 mm
1.346
in
CAD Icon (for items table)
FAU4LKHE204 HE – High Temp. Expansion FA – Food Safe (US) 20 mm 47 mm
1.850
in
39.8 mm
1.567
in
CAD Icon (for items table)
FAU4LKHV204 HV – High Temp. Fixed FA – Food Safe (US) 20 mm 47 mm
1.850
in
34.2 mm
1.346
in
CAD Icon (for items table)
FEU4LK204 Standard FE – Food Safe (Europe) 20 mm 47 mm
1.850
in
34.2 mm
1.346
in
CAD Icon (for items table)
NAU4LK204 Standard NA – Food Safe 20 mm 47 mm
1.850
in
34.2 mm
1.346
in
CAD Icon (for items table)
ONU4LK204 Standard ON – Metal detectable 20 mm 47 mm
1.850
in
34.2 mm
1.346
in
CAD Icon (for items table)
PAU4LK204 Standard PA – Low Abrasion/Food Safe 20 mm 47 mm
1.850
in
34.2 mm
1.346
in
CAD Icon (for items table)
QFU4LK204 Standard QF – High Temp 20 mm 47 mm
1.850
in
34.2 mm
1.346
in
CAD Icon (for items table)
QFU4LKHE204 HE – High Temp. Expansion QF – High Temp 20 mm 47 mm
1.850
in
39.8 mm
1.567
in
CAD Icon (for items table)
QFU4LKHV204 HV – High Temp. Fixed QF – High Temp 20 mm 47 mm
1.850
in
34.2 mm
1.346
in
CAD Icon (for items table)
FAU4LK205-14 Standard FA – Food Safe (US) 7/8 in 52 mm
2.047
in
37.3 mm
1.469
in
CAD Icon (for items table)
FAU4LKHE205-14 HE – High Temp. Expansion FA – Food Safe (US) 7/8 in 52 mm
2.047
in
41.4 mm
1.63
in
CAD Icon (for items table)
FAU4LKHV205-14 HV – High Temp. Fixed FA – Food Safe (US) 7/8 in 52 mm
2.047
in
37.3 mm
1.469
in
CAD Icon (for items table)
FEU4LK205-14 Standard FE – Food Safe (Europe) 7/8 in 52 mm
2.047
in
37.3 mm
1.469
in
CAD Icon (for items table)
NAU4LK205-14 Standard NA – Food Safe 7/8 in 52 mm
2.047
in
37.3 mm
1.469
in
CAD Icon (for items table)
  Results 1 - 25 of 268  1 2 3 4 5 »