Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
Designed to be corrosion resistant and lubrication free, Mounted Poly-Round Plain Bearings are ideal for applications where sanitation and contamination are critical concerns. Manufacturers in the food and beverage industry can trust our mounted bearings to extend bearing life, improve production uptime and – most importantly – elevate food safety. Meet these challenges head-on with Timken. Our Mounted Poly Round Plain Bearings are engineered for the harsh environmental conditions of food and beverage processing, including aggressive washdowns, wide temperature ranges, stringent food safety requirements and common washdown chemicals.
1 - 50 of 268 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »  
Clear Filter

DoubleLock® Style

Bearing Style

Bore (d) (in)

Bore (d) (mm)

O.D. (D) (mm)

O.D. (D) (in)

Locking Sleeve Width (B1) (mm)

Locking Sleeve Width (B1) (in)

Part Number

DoubleLock® Style

Bearing Style

Bore (d)

O.D. (D)

Locking Sleeve Width (B1)

CAD

FAU4LK204-12 N/A Standard N/A FA – Food Safe (US) N/A 3/4 in N/A 47 mm1.850 in N/A 34.2 mm1.346 in N/A CAD Icon (for items table)
FAU4LKHE204-12 N/A HE – High Temp. Expansion N/A FA – Food Safe (US) N/A 3/4 in N/A 47 mm1.850 in N/A 39.8 mm1.567 in N/A CAD Icon (for items table)
FAU4LKHV204-12 N/A HV – High Temp. Fixed N/A FA – Food Safe (US) N/A 3/4 in N/A 47 mm1.850 in N/A 34.2 mm1.346 in N/A CAD Icon (for items table)
FEU4LK204-12 N/A Standard N/A FE – Food Safe (Europe) N/A 3/4 in N/A 47 mm1.850 in N/A 34.2 mm1.346 in N/A CAD Icon (for items table)
NAU4LK204-12 N/A Standard N/A NA – Food Safe N/A 3/4 in N/A 47 mm1.850 in N/A 34.2 mm1.346 in N/A CAD Icon (for items table)
ONU4LK204-12 N/A Standard N/A ON – Metal detectable N/A 3/4 in N/A 47 mm1.850 in N/A 34.2 mm1.346 in N/A CAD Icon (for items table)
PAU4LK204-12 N/A Standard N/A PA – Low Abrasion/Food Safe N/A 3/4 in N/A 47 mm1.850 in N/A 34.2 mm1.346 in N/A CAD Icon (for items table)
QFU4LK204-12 N/A Standard N/A QF – High Temp N/A 3/4 in N/A 47 mm1.850 in N/A 34.2 mm1.346 in N/A CAD Icon (for items table)
QFU4LKHE204-12 N/A HE – High Temp. Expansion N/A QF – High Temp N/A 3/4 in N/A 47 mm1.850 in N/A 39.8 mm1.567 in N/A CAD Icon (for items table)
QFU4LKHV204-12 N/A HV – High Temp. Fixed N/A QF – High Temp N/A 3/4 in N/A 47 mm1.850 in N/A 34.2 mm1.346 in N/A CAD Icon (for items table)
FAU4LK204 N/A Standard N/A FA – Food Safe (US) N/A 20 mm N/A 47 mm1.850 in N/A 34.2 mm1.346 in N/A CAD Icon (for items table)
FAU4LKHE204 N/A HE – High Temp. Expansion N/A FA – Food Safe (US) N/A 20 mm N/A 47 mm1.850 in N/A 39.8 mm1.567 in N/A CAD Icon (for items table)
FAU4LKHV204 N/A HV – High Temp. Fixed N/A FA – Food Safe (US) N/A 20 mm N/A 47 mm1.850 in N/A 34.2 mm1.346 in N/A CAD Icon (for items table)
FEU4LK204 N/A Standard N/A FE – Food Safe (Europe) N/A 20 mm N/A 47 mm1.850 in N/A 34.2 mm1.346 in N/A CAD Icon (for items table)
NAU4LK204 N/A Standard N/A NA – Food Safe N/A 20 mm N/A 47 mm1.850 in N/A 34.2 mm1.346 in N/A CAD Icon (for items table)
ONU4LK204 N/A Standard N/A ON – Metal detectable N/A 20 mm N/A 47 mm1.850 in N/A 34.2 mm1.346 in N/A CAD Icon (for items table)
PAU4LK204 N/A Standard N/A PA – Low Abrasion/Food Safe N/A 20 mm N/A 47 mm1.850 in N/A 34.2 mm1.346 in N/A CAD Icon (for items table)
QFU4LK204 N/A Standard N/A QF – High Temp N/A 20 mm N/A 47 mm1.850 in N/A 34.2 mm1.346 in N/A CAD Icon (for items table)
QFU4LKHE204 N/A HE – High Temp. Expansion N/A QF – High Temp N/A 20 mm N/A 47 mm1.850 in N/A 39.8 mm1.567 in N/A CAD Icon (for items table)
QFU4LKHV204 N/A HV – High Temp. Fixed N/A QF – High Temp N/A 20 mm N/A 47 mm1.850 in N/A 34.2 mm1.346 in N/A CAD Icon (for items table)
FAU4LK205-14 N/A Standard N/A FA – Food Safe (US) N/A 7/8 in N/A 52 mm2.047 in N/A 37.3 mm1.469 in N/A CAD Icon (for items table)
FAU4LKHE205-14 N/A HE – High Temp. Expansion N/A FA – Food Safe (US) N/A 7/8 in N/A 52 mm2.047 in N/A 41.4 mm1.63 in N/A CAD Icon (for items table)
FAU4LKHV205-14 N/A HV – High Temp. Fixed N/A FA – Food Safe (US) N/A 7/8 in N/A 52 mm2.047 in N/A 37.3 mm1.469 in N/A CAD Icon (for items table)
FEU4LK205-14 N/A Standard N/A FE – Food Safe (Europe) N/A 7/8 in N/A 52 mm2.047 in N/A 37.3 mm1.469 in N/A CAD Icon (for items table)
NAU4LK205-14 N/A Standard N/A NA – Food Safe N/A 7/8 in N/A 52 mm2.047 in N/A 37.3 mm1.469 in N/A CAD Icon (for items table)
ONU4LK205-14 N/A Standard N/A ON – Metal detectable N/A 7/8 in N/A 52 mm2.047 in N/A 37.3 mm1.469 in N/A CAD Icon (for items table)
PAU4LK205-14 N/A Standard N/A PA – Low Abrasion/Food Safe N/A 7/8 in N/A 52 mm2.047 in N/A 37.3 mm1.469 in N/A CAD Icon (for items table)
QFU4LK205-14 N/A Standard N/A QF – High Temp N/A 7/8 in N/A 52 mm2.047 in N/A 37.3 mm1.469 in N/A CAD Icon (for items table)
QFU4LKHE205-14 N/A HE – High Temp. Expansion N/A QF – High Temp N/A 7/8 in N/A 52 mm2.047 in N/A 41.4 mm1.63 in N/A CAD Icon (for items table)
QFU4LKHV205-14 N/A HV – High Temp. Fixed N/A QF – High Temp N/A 7/8 in N/A 52 mm2.047 in N/A 37.3 mm1.469 in N/A CAD Icon (for items table)
FAU4LK205-15 N/A Standard N/A FA – Food Safe (US) N/A 15/16 in N/A 52 mm2.047 in N/A 37.3 mm1.469 in N/A CAD Icon (for items table)
FAU4LKHE205-15 N/A HE – High Temp. Expansion N/A FA – Food Safe (US) N/A 15/16 in N/A 52 mm2.047 in N/A 41.4 mm1.63 in N/A CAD Icon (for items table)
FAU4LKHV205-15 N/A HV – High Temp. Fixed N/A FA – Food Safe (US) N/A 15/16 in N/A 52 mm2.047 in N/A 37.3 mm1.469 in N/A CAD Icon (for items table)
FEU4LK205-15 N/A Standard N/A FE – Food Safe (Europe) N/A 15/16 in N/A 52 mm2.047 in N/A 37.3 mm1.469 in N/A CAD Icon (for items table)
NAU4LK205-15 N/A Standard N/A NA – Food Safe N/A 15/16 in N/A 52 mm2.047 in N/A 37.3 mm1.469 in N/A CAD Icon (for items table)
ONU4LK205-15 N/A Standard N/A ON – Metal detectable N/A 15/16 in N/A 52 mm2.047 in N/A 37.3 mm1.469 in N/A CAD Icon (for items table)
PAU4LK205-15 N/A Standard N/A PA – Low Abrasion/Food Safe N/A 15/16 in N/A 52 mm2.047 in N/A 37.3 mm1.469 in N/A CAD Icon (for items table)
QFU4LK205-15 N/A Standard N/A QF – High Temp N/A 15/16 in N/A 52 mm2.047 in N/A 37.3 mm1.469 in N/A CAD Icon (for items table)
QFU4LKHE205-15 N/A HE – High Temp. Expansion N/A QF – High Temp N/A 15/16 in N/A 52 mm2.047 in N/A 41.4 mm1.63 in N/A CAD Icon (for items table)
QFU4LKHV205-15 N/A HV – High Temp. Fixed N/A QF – High Temp N/A 15/16 in N/A 52 mm2.047 in N/A 37.3 mm1.469 in N/A CAD Icon (for items table)
FAU4LK205 N/A Standard N/A FA – Food Safe (US) N/A 25 mm N/A 52 mm2.047 in N/A 37.3 mm1.469 in N/A CAD Icon (for items table)
FAU4LKHE205 N/A HE – High Temp. Expansion N/A FA – Food Safe (US) N/A 25 mm N/A 52 mm2.047 in N/A 41.4 mm1.63 in N/A CAD Icon (for items table)
FAU4LKHV205 N/A HV – High Temp. Fixed N/A FA – Food Safe (US) N/A 25 mm N/A 52 mm2.047 in N/A 37.3 mm1.469 in N/A CAD Icon (for items table)
FEU4LK205 N/A Standard N/A FE – Food Safe (Europe) N/A 25 mm N/A 52 mm2.047 in N/A 37.3 mm1.469 in N/A CAD Icon (for items table)
NAU4LK205 N/A Standard N/A NA – Food Safe N/A 25 mm N/A 52 mm2.047 in N/A 37.3 mm1.469 in N/A CAD Icon (for items table)
ONU4LK205 N/A Standard N/A ON – Metal detectable N/A 25 mm N/A 52 mm2.047 in N/A 37.3 mm1.469 in N/A CAD Icon (for items table)
PAU4LK205 N/A Standard N/A PA – Low Abrasion/Food Safe N/A 25 mm N/A 52 mm2.047 in N/A 37.3 mm1.469 in N/A CAD Icon (for items table)
QFU4LK205 N/A Standard N/A QF – High Temp N/A 25 mm N/A 52 mm2.047 in N/A 37.3 mm1.469 in N/A CAD Icon (for items table)
QFU4LKHE205 N/A HE – High Temp. Expansion N/A QF – High Temp N/A 25 mm N/A 52 mm2.047 in N/A 41.4 mm1.63 in N/A CAD Icon (for items table)
QFU4LKHV205 N/A HV – High Temp. Fixed N/A QF – High Temp N/A 25 mm N/A 52 mm2.047 in N/A 37.3 mm1.469 in N/A CAD Icon (for items table)
1 - 50 of 268 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »